Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Perimeter Systems
A Division of SAF

139 Chatham St.
Sanford, NC 27330
 
Toll Free:800-334-9823
Phone:919-775-7353
Fax:919-775-5652
 
gutters and downspouts by Perimeter Systems<BR> A Division of SAF
request catalogRequest
Catalog
    send email Send Message to
Perimeter Systems
A Division of SAF
   
   
 
Web Site: www.saf.com/persys
e-mail: send email
Overview:
Perimeter Systems, a division of Southern Aluminum Finishing Company, Inc., designs and supplies a unique product line with their Designer Series Gutter and Cornice Systems for the commercial and residential construction markets. They also provide architectural copings and versatile gravel stop fascias with their Press-Loc Series product line. Since 1946, Southern Aluminum Finishing has been in the aluminum finishing and fabrication business. Today, with facilities in Georgia, North Carolina and Tennessee, the company offers a broad range of products and services to customers in all aspects of the construction business. This site is best viewed in latest version of Explorer or Netscape. It's free and installation will only take a few minutes.

Products Trade Name Description Content

Designer Series Cornices

Steep slope tile, slate, composition or metal roofing are easily complimented with Perimeter System’s Designer Series gutters and cornice systems. These beautifully sculptured gutters and cornice mouldings are available in a variety of innovative profiles which you will find to be durable and cost.

Cornice Design 1

Perimeter Systems<BR> A Division of SAF Cornice Design 1<BR><BR>
click to enlarge


Cornice Design 2

Perimeter Systems<BR> A Division of SAF Cornice Design 2<BR><BR>
click to enlarge


Cornice Design 3

Perimeter Systems<BR> A Division of SAF Cornice Design 3<BR><BR>
click to enlarge


Cornice Design 4

Perimeter Systems<BR> A Division of SAF Cornice Design 4<BR><BR>
click to enlarge


Cornice Design 5

Perimeter Systems<BR> A Division of SAF Cornice Design 5<BR><BR>
click to enlarge


Cornice Design 6

Perimeter Systems<BR> A Division of SAF Cornice Design 6<BR><BR>
click to enlarge


Cornice Design 7

Perimeter Systems<BR> A Division of SAF Cornice Design 7<BR><BR>
click to enlarge


Cornice Design 8

Perimeter Systems<BR> A Division of SAF Cornice Design 8<BR><BR>
click to enlarge


Cornice Design 9

Perimeter Systems<BR> A Division of SAF Cornice Design 9<BR><BR>
click to enlarge


Cornice Design 10

Perimeter Systems<BR> A Division of SAF Cornice Design 10<BR><BR>
click to enlarge


Cornice Design 11

Perimeter Systems<BR> A Division of SAF Cornice Design 11<BR><BR>
click to enlarge


Cornice Design 12

Perimeter Systems<BR> A Division of SAF Cornice Design 12<BR><BR>
click to enlarge


Cornice Design 14

Perimeter Systems<BR> A Division of SAF Cornice Design 14<BR><BR>
click to enlarge


Cornice Design 15

Perimeter Systems<BR> A Division of SAF Cornice Design 15<BR><BR>
click to enlarge


Cornice Design 16

Perimeter Systems<BR> A Division of SAF Cornice Design 16<BR><BR>
click to enlarge


Versa Cornice



Mouldings

Roman Mouldings



Colonial Mouldings



Crown Mouldings



Convex & Concave Mouldings



LZ Mouldings



Frieze & Architrave Mouldings



Gutters and Drainware

Designer Series Gutters

Roman Profile
  • 6 inch
  • 8 inch
  • Type 1 Concealed Drain
  • Type 2 Concealed Drain
Colonial Profile
  • 6 inch
  • 8 inch
  • Type 1 Concealed Drain
  • Type 2 Concealed Drain
Batten Profile
  • 6 inch
  • 8 inch
  • Type 1 Concealed Drain
  • Type 2 Concealed Drain
Contemporary Profile
  • 6 inch
  • 8 inch
  • Type 1 Concealed Drain
  • Type 2 Concealed Drain
Drain Receiver & Nozzle

Industrial Series Gutters

Installed throughout the United States, these commercial gutters are designed to withstand snow and ice conditions and have an unblemished record of durability for over 20 years.

G1 Profile
  • 6 inch
  • 8 inch
  • 9 inch
  • 12 inch
G2 Profile
  • 6 inch
  • 8 inch
  • 9 inch
  • 12 inch
G4 Profile
  • 6 inch
  • 8 inch
  • 9 inch
  • 12 inch
G5 Profile
  • 6 inch
  • 8 inch
  • 9 inch
  • 12 inch


Drainware

Downspouts
  • Rectangular Formed
  • Rectangular Extruded
  • Round Formed
  • Round Extruded
Hardware
  • Elbows
  • Wall Brackets
  • Outlets


Gravel Stops

Architectural Gravel Stops

These pre-engineered architectural gravel stops and copings are the most universal products available in the industry. Designed to accommodate the most rigid performance criteria of today’s advanced low slope roofing systems, architects can specify Perimeter Systems with confidence.

Press-Loc
  • 4.5"
  • 6"
  • 8"
Formed
Flow-Thru

Miscellaneous

Leaf Guard
Brick Ledge
Extender



spacer
your name:   password:   (available for clients only)



Last Update: 2009-08-13








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget