Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Powers Fasteners

2 Powers Lane
Brewster, NY 10509
 
Toll Free:800-524-3244
Phone:914-235-6300
Fax:914-576-6483
 
fasteners and anchors by Powers Fasteners
request catalogRequest
Catalog
    send email Send Message to
Powers Fasteners
   
   
 
Web Site: www.powers.com
e-mail: send email
      SpecWizard for fasteners and anchors

Automated Spec Writing

      Specs for fasteners and anchors       CAD for fasteners and anchors       LEED product data for fasteners and anchors      
Overview:
Powers Fasteners is a global company specializing in marketing and supplying quality anchoring and fastening products for concrete, masonry, and steel. Powers, formally known as Rawl, has been providing innovative fastening solutions for more than 85 years.

Powers offers the widest range of Mechanical, Adhesive, Powder Actuated, and Gas Fastening systems in today’s market. We also specialize in Plastic and Hollow Wall anchors, Carbide Drill Bits, and commercial Roofing fasteners.

Our engineered products are manufactured to deliver consistent performance and cut labor costs. Our products are available worldwide and recognized as conforming with the latest building codes and requirements.

Powers products cover the full traditional anchoring range while specializing in innovative products that provide the architect, engineer and end user with aesthetic, high performance, labor saving fastening solutions and fast technical advice.

Featured Product: Mechanical, Adhesive, Gas and Powder Actuated Fasteners

Products Trade Name Description Content

Concrete Anchoring Seminar

National Council of Structural Engineers accepted seminars, awarding 1.25 CEUs.

www.powers.com/architects_engineers.html
Powers Offers Strength Design Seminars

MECHANICAL ANCHORS

One-Step Anchors

Wedge-Bolt®+

Power-Bolt®

Power-Stud™

Lok-Bolt™

Set-Bolt™

SPIKE®vPipe SPIKE

Tie Wire SPIKE

Forming SPIKE

Drive®

Zamac Hammer-Screw®

Zamac Nailin®

Nylon Nailin®

Tapper®

Power-Stud™ + SD2

Powers Fasteners One-Step Anchors<BR><BR>
click to enlarge
This category of anchors is designed to be installed through the fixture because the anchor size is the same as the drilled hole size. Drilling time is reduced because smaller holes are required. By eliminating the need for layout or hole spotting, installation time is also reduced.

SpecWizard for One-Step Anchors<BR><BR> Specs for One-Step Anchors<BR><BR> CAD Details for One-Step Anchors<BR><BR>

Bolt Anchors

Steel Dropin

3/8 Mini Dropin

Single™ Expansion anchor

Double™ Expansion Anchor

Hollowset™ Dropin

Calk-In™

Lag Shield™

Scru-Lead™

Snake™+

Powers Fasteners Bolt Anchors<BR><BR>
click to enlarge
Bolt anchors are designed to be installed flush with the surface of the base material. They are used in conjunction with a threaded machine bolt or in some cases, a threaded rod. For temporary applications, some types can be subset below the surface of the base material to allow patching after the fixture is removed.

SpecWizard for Bolt Anchors<BR><BR> Specs for Bolt Anchors<BR><BR> CAD Details for Bolt Anchors<BR><BR>

Rod Hanging System

Concrete Vertigo

Steel Vertigo

Wood Vertigo

Bang-It Cast-In-Place Insert

Wood-Knocker Cast-In-Place Insert

Powers Fasteners Rod Hanging System<BR><BR>
click to enlarge
Post-installed and Cast-in-place threaded rod fastening systems for suspending threaded rod vertically overhead in pipe hanging, fire protection, electrical conduit and cable-tray applications.

SpecWizard for Rod Hanging System<BR><BR> Specs for Rod Hanging System<BR><BR>

Plastic and Hollow Wall Anchors

Toggle Bolt

Polly™

Polly-Toggle®

Pop-Toggle™

Strap-Toggle™

Zip-Toggle®

Zip-It®

Legs®

Zip™Screw

Powers Fasteners Plastic and Hollow Wall Anchors<BR><BR>
click to enlarge
These anchors are used in hollow materials such as concrete plank, block, structural tile, wallboard, and plaster. Some types can also be used in solid materials. Adhesive anchors can also be used for hollow wall applications using anchor rods and screen tubes.

SpecWizard for Plastic and Hollow Wall Anchors<BR><BR> Specs for Plastic and Hollow Wall Anchors<BR><BR> Green Product Data for Plastic and Hollow Wall Anchors<BR><BR>

CHEMICAL ANCHORS

SpecWizard for CHEMICAL ANCHORS Specs for CHEMICAL ANCHORS

Adhesive Anchors

Straight-Cut Anchor Rod

Screen Tube

Chisel Point Anchor Rod

Internally Threaded Inserts

AC100+ Gold™

PE1000+™

Powers Fasteners Adhesive Anchors<BR><BR>
click to enlarge
Designed for use in applications which require the high load capacities associated with cast-in-place anchors. They are ideal for use in dynamic and shock load conditions because they are directly bonded to the base material.

SpecWizard for Adhesive Anchors<BR><BR> Specs for Adhesive Anchors<BR><BR>

DIRECT FASTENING

SpecWizard for DIRECT FASTENING Specs for DIRECT FASTENING

Powder Actuated

300 Head Drive Pins,

8mm Head Drive Pins

3/8 - 16 Studs

10mm Head Drive Pins

Powers Fasteners Powder Actuated<BR><BR>
click to enlarge
Powder actuated fastening systems provide a cost effective method of attaching fixtures for light duty, static load conditions. Powers’ systems consist of specially designed fasteners, installation tools, and powder loads which are designed to function in combination to provide optimum performance.

Gas-Fuel Activated Fastening System

Trak-It®

Powers Fasteners Gas-Fuel Activated Fastening System<BR><BR>
click to enlarge
Trak-It® is a fastening system that includes a collated pin strip and a fuel canister which are placed into a combustion tool. This system is fast and reliable.

SpecWizard for Gas-Fuel Activated Fastening System<BR><BR> Specs for Gas-Fuel Activated Fastening System<BR><BR>

CARBIDE DRILL BITS

Drill Bits

Wedge-Bolt® Drill Bolts Wedge-Bit™

SDS-Plus®/S-4 Plus™/SDS Drill Bits

Quatro™ Head SDS-Plus® Drill Bits

Spline Drill Bits Single Tip

4X SDS-Max® Drill Bits

Heavy Duty Chisels

Heavy Duty One and Two Piece core Bits

HD Straight Shank Bits

IG Straight Shank

Powers Fasteners Drill Bits<BR><BR>
click to enlarge
Powers Carbide Tipped Drill Bits and accessories are quality tools manufactured in several versions to meet the requirements of all drilling and light duty demolition applications.

ROOFING FASTENERS

Roofing Fasteners

Deck Screws

Stress Plates

SPIKE®

Powerlite™

Powers Fasteners Roofing Fasteners<BR><BR>
click to enlarge
Roofing fasteners are available in several types for fastening insulation and single ply roofing to various base materials. Refer to the individual product sections for specific insulation thickness ranges and the recommended plates to be used in conjunction with the fastener selected.

CHEMICAL PRODUCTS

Foam and Construction Adhesives

TriggerFoam™

Powerfoam™

Powerstick™

Powers Fasteners Foam and Construction Adhesives<BR><BR>
click to enlarge
One-part polyurethane expanding foams that set and cure into their final form by reacting to moisture and humidity present in the air.

Green Product Data for Foam and Construction Adhesives<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-05-13








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget