Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Precision Ladders, LLC

P. O. Box 2279
Morristown, TN 37816-2279
 
Toll Free:800-225-7814
Phone:423-586-2265
Fax:423-586-2091
 
stairways and ladders by Precision Ladders, LLC
request catalogRequest
Catalog
    send email Send Message to
Precision Ladders, LLC
   
   
 
Web Site: www.PrecisionLadders.com
e-mail: send email
      SpecWizard for stairways and ladders

Automated Spec Writing

      Specs for stairways and ladders       CAD for stairways and ladders       LEED product data for stairways and ladders      
Overview:
Since 1942 Precision Ladders, LLC has been a leading manufacturer of commercial-grade access products including fixed aluminum ladders, ships ladders, roof hatches, floor doors and folding/disappearing stairways. However, the Precision Ladders product line is not limited to commercial applications. Other applications include industrial, institutional, single/multi-family residential and high rise. Our products are custom built to the architects'/contractors' specs and always to OSHA and/or ANSI codes!

Featured Product: Ladders

Products Trade Name Description Content

Disappearing Stairway

Automatic Electric Disappearing Stairway

Disappearing Stairway
Precision Ladders, LLC Automatic Electric Disappearing Stairway<BR><BR>
click to enlarge
Precision also offers the best automatic stairway on the market. In the open position, it is as sturdy as any fixed stair and just as easy to climb with its 52 degree pitch. This unit can handle a 1000 lb. load without failure or deformation of treads. It is constructed of one-piece siderails of 7" x .230" aluminum channel and treads of 6" x .225" aluminum channel. The Automatic Electric Stairway can be opened or closed with a simple toggle switch. The unit can be supplied with a key operated switch in areas where security is important. As with the Super Simplex, these units can be fabricated with a custom frame to accommodate dropped ceilings. Other optional equipment include a wood veneer door panel with mineral core, warning buzzer to sound when stairway is in motion, emergency manual operation to lower the unit from above and/or below.

SpecWizard for Automatic Electric Disappearing Stairway<BR><BR> Specs for Automatic Electric Disappearing Stairway<BR><BR> CAD Details for Automatic Electric Disappearing Stairway<BR><BR> Green Product Data for Automatic Electric Disappearing Stairway<BR><BR>

Super Simplex Disappearing Stairway

Super Simplex
Precision Ladders, LLC Super Simplex Disappearing Stairway<BR><BR>
click to enlarge
A commercial-grade aluminum folding stairway. It is the most structurally superior product of its kind on the market today. Its primary use is for attic access, but when used in conjunction with one of our roof hatches can be used for access to a rooftop.

*A test weight of 500 lbs. *Individual tread test weights of 1000 lbs. *No shear of rivets when tested at 2000 lbs. *11 gauge steel frame *A 5-3/16" tread depth *Availability of optional 2-HOUR FIRE-RATING.

The Super Simplex is the only stairway available with a frame complete with built-in treads custom fabricated to your exact distance from ceiling to floor above thereby accommodating dropped ceilings.

For secure access to your rooftop equipment, we offer a package unit consisting of a folding stairway, a custom frame to fit distance from ceiling to roof and a custom roof hatch factory-mounted to the top of the frame. This entire unit can then be dropped in from above, secured and flashed in for safe, comfortable roof access.

The Super Simplex is so reliable you can reclaim attic space for storage purposes without the need for a permanent stairway. Many national companies are already using the Super Simplex to maximize use of attic space. Some typical applications are: airport control towers, banks, better residences, bottling plants, churches, drug stores, government buildings, hospitals, laboratories, libraries, museums, restaurants, schools and retail stores.

SpecWizard for Super Simplex Disappearing Stairway<BR><BR> Specs for Super Simplex Disappearing Stairway<BR><BR> CAD Details for Super Simplex Disappearing Stairway<BR><BR> Green Product Data for Super Simplex Disappearing Stairway<BR><BR>

Wall Ladders

FL Series Wall Ladders

FL Series
Precision Ladders, LLC FL Series Wall Ladders<BR><BR>
click to enlarge
Precision offers a complete line of aluminum wall ladders custom fabricated to your exact field measurements. Precision's ladder treads are a full 2-1/4" in width and they are deeply serrated to maximize traction. These treads have been thoroughly tested for strength, and are able to withstand a 1000# loading without failure. Treads are attached to siderails using 4 rivets rated at 1100 lbs. shear strength each. Additionally, all edges on the siderails and treads have been rounded to provide a more comfortable, powerful grip for the hands. Safety cages are required on most ladders in excess of 20' length to a maximum unbroken length of 30' (plus rail extensions). Cages are also recommended for shorter ladders at high or hazardous locations. Precision offers this item as well as landing platforms as required by OSHA and other regulatory bodies in certain situations. Mill finish is standard.

Other optional equipment include *Security Door with piano hinge and padlock provision. *Floor brackets with pre-drilled holes for attaching ladders to the floor. *Safety Pole Fall Prevention Systems *Annodized Finish * Painted Finish.

Precision also provides roof access from a building's interior by combining an FL series ladder with a roof hatch.

SpecWizard for FL Series Wall Ladders<BR><BR> Specs for FL Series Wall Ladders<BR><BR> CAD Details for FL Series Wall Ladders<BR><BR> Green Product Data for FL Series Wall Ladders<BR><BR>

Ships Ladders

SL Series Ships Ladders

SL Series
Precision Ladders, LLC SL Series Ships Ladders<BR><BR>
click to enlarge
The two most important features of our SL series ladders are easy installation and no maintenance. The relative weight of these units compared to a steel unit makes it a breeze to install and as with the FL series ladders, its aluminum construction also makes it virtually maintenance free. A Ships Ladder is an ideal solution for mezzanine access or, when combined with a Precision Roof Hatch, for roof access from interior of building.

Some important characteristics of these ladders are: *All components shall be aluminum alloy 6005-T5 *Stringers are 5" x 2" x 3/16" aluminum channel *Treads are from the same extrusion used on our Super Simplex Disappearing Stairway, 5-3/16" x 1-1/4" x 1/8" extruded channel with deeply serrated surface to maximize traction in a 30" clear width *Handrails are 1-1/2" diameter schedule 40 pipe *Mill finish aluminum *Available in pitches from 63 degrees to 75 degrees.

Available as options: *Wider tread widths up to 48" maximum *Other finishes: primed for field painting, enamel paint, annodized, vinyl safety striped *Safety textured handrail *Other tread materials: Checkered plate, grating.

SpecWizard for SL Series Ships Ladders<BR><BR> Specs for SL Series Ships Ladders<BR><BR> CAD Details for SL Series Ships Ladders<BR><BR> Green Product Data for SL Series Ships Ladders<BR><BR>

Roof Hatches

Precision Roof Hatches

Precision Ladders, LLC Precision Roof Hatches<BR><BR>
click to enlarge
All Precision Roof Hatches are fabricated of heavy gauge steel or aluminum properly finished to withstand rough handling and exposure to the elements. Insulation in the cover and curb minimizes the effects on the building's HVAC system. A rubber gasket, in its own formed track, tightly seals the lid against the curb, making the unit weathertight. The cover is devoid of all hardware except for the handle, negating areas where corrosion and rust can form. All hatches are provided with padlock provisions both internally and externally.

The PLH hatch series provides the most economical means of accessing the roof from the building's interior when used with a Precision FL series ladder. The safety of the climber and ease of operation of the hatch were given attention in designing the PLH. A zinc plated cablock with a built-in inside handle is provided. Support arms found on some competitive hatches are not needed, therefore the space normally required by the arm is available to the climber.

The PSRH hatch series were engineered to be compatible with the Super Simplex Disappearing Stairway and the Precision Ships Ladder, as well as other "steep" ladders. As with other Precision products, each unit is tested in the plant to assure smooth opening and closing with one hand. These units are also provided with a 1 point cablock.

Metal-pan and poured-in-place concrete stairs have not been ignored by Precision. When this type of access is used, the PNRH series hatches should be used. The Super Simplex units that that require a roof deck opening of 5' 4" or longer would also use this model. Additional pressure intensifiers compensate for larger, heavier covers allowing the operation to be as easy as with a ladder hatch. Security is provided by a 2-point slam-lock.

SpecWizard for Precision Roof Hatches<BR><BR> Specs for Precision Roof Hatches<BR><BR> CAD Details for Precision Roof Hatches<BR><BR> Green Product Data for Precision Roof Hatches<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-21








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget