Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Insulfoam LLC

6004 N. Westgate Blvd.
Suite 120
Tacoma, WA 98406
 
Toll Free:800-248-5995
Phone:253-572-5111
Fax:425-251-8405
 
insulation and roofing by Insulfoam LLC
request catalogRequest
Catalog
    send email Send Message to
Insulfoam LLC
   
   
 
Web Site: www.insulfoam.com
e-mail: send email
      LEED product data for insulation and roofing      
Overview:
Insulfoam, LLC, one of the most respected names in polystyrene-based construction products is now even better. In May of 2007, Carlisle Construction Materials, a company known for its single-ply roof systems and waterproofing products, further broadened its product offering by acquiring Insulfoam, the largest manufacturer of expanded polystyrene (EPS) in North America. The Insulfoam acquisition confirms Carlisle's overall commitment to architects, building owners and contractors who want to promote and utilize energy-efficient construction products.

Premier Building Systems, a division of Insulfoam is North America's largest Structural Insulated Panel Manufacturer. Premier offer builders significant labor savings, faster close-in, and a true, square frame--every time. We help provide architects with a better, green solution for their designs and homeowners with a healthier, stronger home with significant energy savings.

The Insulfoam difference:
  • Nine manufacturing facilities
  • Exclusive focus on construction and building products
  • Leaders in new product development and code approvals
  • Unmatched breadth of construction product offering
A Green Building Product
Offered under the InsulFoam® and R-Tech® brands, Insulfoam's versatile and energy-efficient products are some of the greenest available.
  • 100% recyclable
  • Manufactured using post-consumer & post-industrial materials
  • ENERGY STAR® qualified
  • Contributes toward LEED® credit requirements
  • Free of dyes, formaldehyde and HCFCs
  • Does not leach toxic chemicals or heavy metals
  • Does not support mold or mildew growth
  • Long-term stable R-value conserves energy


Products Trade Name Description Content

Construction

Wall Applications

InsulFoam®
R-Tech®
Insulfoam LLC Wall Applications<BR><BR>
click to enlarge
Insulfoam manufactures a diverse line of InsulFoam® and R-Tech® brand expanded polystyrene (EPS) insulations products for exterior, interior, and cavity wall applications, tongue-and-groove sheathing applications, whole wall applications and gable end applications. These versatile products are extremely lightweight and offer remarkable physical properties, including excellent moisture resistance, long term non-degenerative thermal properties and extreme resilience. Insulfoam's EPS is environmentally friendly, and 100% recyclable, containing no HCFCs or formaldehyde and can contribute towards LEED® credit requirements.

Green Product Data for Wall Applications<BR><BR>

Under-Slab Applications

Insulfoam LLC Under-Slab Applications<BR><BR>
click to enlarge
Insulfoam manufactures a diverse line of InsulFoam® and R-Tech® brand expanded polystyrene (EPS) insulation products for under-slab applications.

Green Product Data for Under-Slab Applications<BR><BR>

Below-Grade Applications

Insulfoam LLC Below-Grade Applications<BR><BR>
click to enlarge
Designed to insulate the foundation wall or slab and protect the waterproofing or damp proofing, especially during backfilling for both commercial and residential below-grade applications.

These versatile products are extremely lightweight and offer remarkable physical properties, including excellent moisture resistance, long-term non-degenerative thermal properties and extreme resilience. Insulfoam's EPS is environmentally friendly, 100% recyclable, containing no HCFCs or formaldehyde and can contribute toward LEED® credit requirements.

Green Product Data for Below-Grade Applications<BR><BR>

Roofing

Roofing Insulations

Insulfoam LLC Roofing Insulations<BR><BR>
click to enlarge
An effective roof insulation panel helps reduce overall energy consumption, creates improved comfort for the building's occupants and provides an excellent substrate for a new or retrofit roofing system. The Insulfoam product line can satisfy these needs for virtually every type of roof system.

These products are extremely lightweight and offer remarkable physical properties, including excellent moisture resistance, long term non-degenerative thermal properties and extreme resilience. Insulfoam's EPS is also environmentally friendly and 100% recyclable, containing no HCFC's or formaldehyde and can contribute toward LEED® credit requirements.

Green Product Data for Roofing Insulations<BR><BR>

R-Tech Fanfold Roof Underlayment

R-Tech Fanfold
Insulfoam LLC R-Tech Fanfold Roof Underlayment<BR><BR>
click to enlarge
A high performance sheathing, ideal in re-cover applications and well-suited for single ply roof applications that employ mechanically fastened or ballasted TPO, PVC, EPDM and CSPE membranes.

Green Product Data for R-Tech Fanfold Roof Underlayment<BR><BR>

InsulFoam SP

InsulFoam SP
Insulfoam LLC InsulFoam SP<BR><BR>
click to enlarge
Specifically designed for low-slope roof applications that employ mechanically fastened or ballasted TPO, PVC, EPDM and CSPE, as well as low-sloped, built-up modified bitumen and fully adhered single ply roofs that incorporate cover boards or slip sheets.

Green Product Data for InsulFoam SP<BR><BR>

Tapered Insulfoam®

Tapered Insulfoam®
Insulfoam LLC Tapered Insulfoam®<BR><BR>
click to enlarge
Well suited for single ply roof applications that employ mechanically fastened or ballasted TPO, PVC, EPDM and CSPE with a slip sheet, as well as low-sloped, built-up modified bitumen and fully adhered single ply roofs that incorporate cover boards.

Green Product Data for Tapered Insulfoam®<BR><BR>

Geofoam Products

Geofoam Products

InsulFoam® GF
Insulfoam LLC Geofoam Products<BR><BR>
click to enlarge
InsulFoam® GF (Geofoam) is a lightweight, geo-synthetic fill material that consists of closed-cell expanded polystyrene (EPS) and meets or exceeds the requirements of ASTM D6817 Standard Specification for Rigid Cellular Polystyrene Geofoam. InsulFoam® GF is used both as an alternative to various fill-materials and as a soil stabilizer, and can also be used in various engineered applications. With a weight that is lighter than that of most fill materials, InsulFoam® GF is cost-effective and does not typically require surcharging, preloading, and staging often necessary in construction applications. InsulFoam® GF is environmentally friendly and 100% recyclable, containing no HCFCs or formaldehyde. With superior stability, and long-term R-value, InsulFoam® GF resists insects, mold, decomposition and severe weather conditions, including freeze-thaw cycles and moisture.

Green Product Data for Geofoam Products<BR><BR>

Transportation

Insulfoam LLC Transportation<BR><BR>
click to enlarge
  • Highways and Roads
  • Railways
  • Airport Runways
  • Ramps
  • Bridge Approaches
  • Retaining Walls
Green Product Data for Transportation<BR><BR>

Earthworks & Structural Applications

Insulfoam LLC Earthworks & Structural Applications<BR><BR>
click to enlarge
  • Retaining Walls
  • Berms And Embankments
  • Parking Structures
  • Foundations
  • Loading Docks and Ramps
  • Landscaping
  • Lightweight Void Fill
  • Levees and Dikes
  • Buried Utility Protection
.
Green Product Data for Earthworks & Structural Applications<BR><BR>

Architectural

Insulfoam LLC Architectural<BR><BR>
click to enlarge
  • Theater and Stadium Seating
  • Pools and Pool Decks
  • Landscaping
  • Retaining Walls
  • Lightweight Void Fill
Green Product Data for Architectural<BR><BR>

Geofoam Technical Information



Structural Insulated Panels

Premier Building Systems SIPS

When buildings are constructed with Premier SIPs roofs, the roof structure alone is strong enough that it doesn't need an engineered truss system. Without the need for trusses, Architects and Designers have the opportunity to use their design creativity like never before.

The Green Factor

Imagine offering to build the entire building envelope (roofs, walls and floors) with a product that is one of the most environmentally-responsible, green building products in the industry today. Even if they are new to you, SIPs, along with their environmental benefits, have been around for more than 60 years. View our "The Green Factor" brochure or read on to get the whole "Green" story.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-11








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget