Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Radiation Protection Products, Inc.

1000 Superior Blvd.
Suite 310
Wayzata, MN 55391
 
Toll Free:888-746-4777
Fax:866-554-8445
 
radiation shielding and protection by Radiation Protection Products, Inc.
request catalogRequest
Catalog
    send email Send Message to
Radiation Protection Products, Inc.
   
   
 
Web Site: www.radiationproducts.com
e-mail: send email
      SpecWizard for radiation shielding and protection

Automated Spec Writing

      Specs for radiation shielding and protection       CAD for radiation shielding and protection       LEED product data for radiation shielding and protection      
Overview:
Radiation Protection Products manufactures and distributes a full line of radiation shielding products and industrial lead products. They include lead lined doors, lead lined drywall (otherwise known as lead lined sheetrock or lead lined gypsum wallboard) and lead lined plywood, leaded x-ray glass and acrylic, lead lined frames for borrowed lights and doors, pass boxes, and many other industrial lead products.

Featured Product: Radiation Sheilding Products

Products Trade Name Description Content

Radiation Shielding

Green Product Data for

Lead Lined Drywall

Lead Lined Drywall (also referred to as lead lined sheetrock or lead lined gypsum) is supplied with lead lining bonded to 1/2" or 5/8" drywall. Custom sizes for lead lined drywall are quoted upon request. We also provide lead lining bonded to specialty drywall such as moisture and mold resistant board. Lead Lined Drywall (lead lined sheetrock, lead lined gypsum wallboard) is supplied with 2" strips of the same lead thickness and height and 3/8" diameter lead discs.

SpecWizard for Lead Lined Drywall<BR><BR> Specs for Lead Lined Drywall<BR><BR> CAD Details for Lead Lined Drywall<BR><BR> Green Product Data for Lead Lined Drywall<BR><BR>

Lead Lined Plywood

Many types of plywood are available upon request. We can readily offer 5/8” and 3/4 ” thick fire treated plywood meeting or exceeding the following specifications:
  • ASTM D5516
  • ASTM D5564
  • ASTM E-84

We also offer CDX, Pyro-Guard, HI- ABUSE® & HI-IMPACT® FIRE-SHIELD WALLBOARD, best used with our lead angles.

SpecWizard for Lead Lined Plywood<BR><BR> Specs for Lead Lined Plywood<BR><BR> Green Product Data for Lead Lined Plywood<BR><BR>

Lead Angles

This leak-proof, lead angle system provides complete coverage of gamma rays... and eliminates LEAD STRIPS and DISCS for all lead lined drywall (lead lined sheetrock, lead lined gypsum wallboard) and lead lined plywood applications.

SpecWizard for Lead Angles<BR><BR> Specs for Lead Angles<BR><BR> CAD Details for Lead Angles<BR><BR> Green Product Data for Lead Angles<BR><BR>

Lead Bricks

Exclusively developed for shielding of high energy x-rays
  • Nuclear Lead Shielding
  • P.E.T. (Positron Emission Tomography) Shielding
  • Gamma Knife Rooms
  • HDR Rooms
  • Linear Accelerator Shielding


SpecWizard for Lead Bricks<BR><BR> Specs for Lead Bricks<BR><BR> CAD Details for Lead Bricks<BR><BR> Green Product Data for Lead Bricks<BR><BR>

Leaded X-Ray Glass

Radiation Protection Products' Leaded X-Ray Glass is suitable for installation in screens, walls, and doors. This allows viewing of the imaging procedures.

SpecWizard for Leaded X-Ray Glass<BR><BR> Specs for Leaded X-Ray Glass<BR><BR> Green Product Data for Leaded X-Ray Glass<BR><BR>

Leaded X-Ray Safety Glass

Radiation Protection Products, Inc. Leaded X-Ray Safety Glass<BR><BR>
click to enlarge
Radiation Protection Products' specially designed leaded x-ray safety glass consists of 1.6 mm leaded x-ray glass laminated to a piece of clear float. This design will help meet state specifications requiring both safety properties and lead properties in all vision panels (e.g., door lites, side lites, etc.).

SpecWizard for Leaded X-Ray Safety Glass<BR><BR> Specs for Leaded X-Ray Safety Glass<BR><BR> Green Product Data for Leaded X-Ray Safety Glass<BR><BR>

Lead Lined Window Frames

Standard Steel Telescopic Lead Lined Frames match our Hollow Metal Door Frames. These lead lined window frames can be manufactured to accept any thickness of leaded x-ray glass or acrylic. Standard Steel Telescopic Frames can be steel braced for maximum strength.

CAD Details for Lead Lined Window Frames<BR><BR> Green Product Data for Lead Lined Window Frames<BR><BR>

Lead Lined Wood Doors

Radiation Protection Products' lead lined doors are manufactured using only the finest materials and workmanship available. With constant quality control and ongoing inspection, you are assured of receiving the strongest and most functional lead lined doors possible.

CAD Details for Lead Lined Wood Doors<BR><BR> Green Product Data for Lead Lined Wood Doors<BR><BR>

Lead Lined Door Frames

Radiation Protection Products, Inc. Lead Lined Door Frames<BR><BR>
click to enlarge
Radiation Protection Products' standard lead lined door frames consist of 16-gauge steel, a 2" face, and a 4-7/8" throat. The lead lined door frames are set up and welded. 2-1/4" angle irons and anchor bolts are provided for securing the frame. These lead lined door frames can accommodate a lead lining up to 1/2". Lead lined door frames outside this specification can be manufactured upon request.

SpecWizard for Lead Lined Door Frames<BR><BR> Specs for Lead Lined Door Frames<BR><BR> CAD Details for Lead Lined Door Frames<BR><BR> Green Product Data for Lead Lined Door Frames<BR><BR>

Custom Lead Lined Doors

Pre-hung lead lined doors might be the answer for that special job. Radiation Protection Products, Inc. can supply you the lead lined door, lead lined door frame, hinges, lock or latch set and all the accessories in one package.

SpecWizard for Custom Lead Lined Doors<BR><BR> Specs for Custom Lead Lined Doors<BR><BR> Green Product Data for Custom Lead Lined Doors<BR><BR>

Neutron Doors

The space-saving design of our Direct-Shielding sliding neutron doors has revolutionized accelerator room configuration. Our compact Direct-Shielded door eliminates the need for the traditional concrete maze floor plan. Our neutron sliding door allows for a smaller vault size, freezing up valuable space for other center functions. Other benefits include closer patient contact and smoother patient flow.

SpecWizard for Neutron Doors<BR><BR> Specs for Neutron Doors<BR><BR> Green Product Data for Neutron Doors<BR><BR>

Industrial Lead Products

Green Product Data for

Sheet Lead

Radiation Protection Products, Inc. Sheet Lead<BR><BR>
click to enlarge
Radiation Protection Products uses only the purest lead available for our Sheet Lead. Absolutely no refining takes place at our facility, making us one of the cleanest, most environmentally friendly radiation shielding providers in the industry, providing you with the highest quality sheet lead available.

SpecWizard for Sheet Lead<BR><BR> Specs for Sheet Lead<BR><BR> Green Product Data for Sheet Lead<BR><BR>

Lead Plate

Any custom size lead plate is available upon request.

SpecWizard for Lead Plate<BR><BR> Specs for Lead Plate<BR><BR> Green Product Data for Lead Plate<BR><BR>

Lead Bricks

Radiation Protection Products, Inc. Lead Bricks<BR><BR>
click to enlarge
Standard Lead Bricks: All sizes available.
Interlocking Lead Bricks are tongue and grooved and available in various thickness, heights and lengths

SpecWizard for Lead Bricks<BR><BR> Specs for Lead Bricks<BR><BR> CAD Details for Lead Bricks<BR><BR> Green Product Data for Lead Bricks<BR><BR>

Lead Castings/Fabrications

Custom shapes are available to suit your specifications.

SpecWizard for Lead Castings/Fabrications<BR><BR> Specs for Lead Castings/Fabrications<BR><BR> Green Product Data for Lead Castings/Fabrications<BR><BR>

Lead Pigs

Radiation Protection Products, Inc. Lead Pigs<BR><BR>
click to enlarge
Our lead pigs and lead ingots are available in any size and specification.

SpecWizard for Lead Pigs<BR><BR> Specs for Lead Pigs<BR><BR> Green Product Data for Lead Pigs<BR><BR>

X-ray Barriers

Radiation Protection Products, Inc.
click to enlarge
Green Product Data for

Glass X-Ray Barriers

Radiation Protection Products, Inc. Glass X-Ray Barriers<BR><BR>
click to enlarge
  • 16 Gauge Steel Frame for Strength
  • Heavy Duty Casters
  • Made from hardwood with birch and oak faces. Can be stained or painted per request.
  • Also available with Wilsonart® laminate for a contemporary look with low maintenance.
  • Window frames are made from hardwood to match finish.
  • Available with our standard leaded glass or our newly designed X-RAY SAFETY GLASS.


SpecWizard for Glass X-Ray Barriers<BR><BR> Specs for Glass X-Ray Barriers<BR><BR> Green Product Data for Glass X-Ray Barriers<BR><BR>

Specialty Products

Green Product Data for

Acoustical Board

Lead sheet serves as the ideal sound barrier (attenuator) because it is both dense and limp. Other acoustical materials in its sound transmission class can be applied in greater thicknesses in an attempt to achieve the same transmission loss, but there is a point at which they gain stiffness that negates the effectiveness of their density.

Advantages of using lead for sound attenuation include:
  • High Density
  • Pliability
  • Easily Adaptable.


SpecWizard for Acoustical Board<BR><BR> Specs for Acoustical Board<BR><BR> Green Product Data for Acoustical Board<BR><BR>

Lead Flashing

Radiation Protection Products, Inc. Lead Flashing<BR><BR>
click to enlarge
Radiation Protection Products' custom fabricated lead roof flashings consist of a lead pipe boot burned to a sheet lead base. To seal to the vent pipe, simply roll the open end of the malleable lead boot to the inside of vent pipe.

The Standard weights of lead are 2½, 3 and 4 lb. Heavier weights (6 and 8 lb) are available by special order. See instructions for ordering.

SpecWizard for Lead Flashing<BR><BR> Specs for Lead Flashing<BR><BR> Green Product Data for Lead Flashing<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-18








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget