Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

Rollac Shutter of Texas, Inc.

5331 W. Orange St.
Pearland, TX 77581
 
Toll Free:888-2-ROLLAC
Phone:281-485-1911
Fax:866-2-ROLLAC
 
shutters and storm panels by Rollac Shutter of Texas, Inc.
request catalogRequest
Catalog
    send email Send Message to
Rollac Shutter of Texas, Inc.
   
   
 
Web Site: www.rollac.com
e-mail: send email
      LEED product data for shutters and storm panels      
Overview:
Rollac Shutter of Texas was founded in 1982, by Walter and Eva Konrad. From humble beginnings and hard work, their company has grown into a corporation which not only installs shutters in the local area, but also manufactures its own foam-filled slats and distributes them to dealers across the country. They have also expanded their product line to include awnings, solar screens, mini blinds and more.

ROLLAC is proud to have well known companies, i.e. EXXON's Geographical Library, Celanese Hoechst Chemical Plant, M.D. Anderson Cancer Research Center, NASA's Control Center and training Facilities, trust in its products.

In recent years, ROLLAC has established lasting business relationships with local building contractors, i.e. Avalon Building Company, Tynes-Sparks Building Corp., R.T. Fields Custom Homes, Samson Custom Homes, and Dusenbury Custom Homes. Therefore, ROLLAC is providing architectural drawings (see Engineering site) to facilitate communication between contractor/architect and shutter companies, as well as to speed up the implementation process.

Products Trade Name Description Content

Hurricane Protection Products

Hurricane and Security Rolling Shutters

SecuraSure
Rollac Shutter of Texas, Inc. Hurricane and Security Rolling Shutters<BR><BR>
click to enlarge
SecuraSure is the perfect system for residential security and hurricane protection. The high density foam enhances the level of strength, while our unique aluminum construction upholds the high standard of quality evident in all Rollac products.

Green Product Data for Hurricane and Security Rolling Shutters<BR><BR>



SecuraMax SecuraMax offers a high level of security against all the elements. You get the ultimate in energy saving, extreme weather protection, and building security. Rollac extruded shutters are capable of withstanding hurricane force winds and flying debris.



Storm Panels
Rollac Shutter of Texas, Inc. <BR><BR>
click to enlarge
An affordable alternative to shutters, StormPanels install quickly when the time for hurricane protection comes. These panels are also low impact and very attractive.

Energy Efficiency & Security Products

Comfort and Energy Rolling Shutters

EcoComfort The EcoComfort is the economical solution designed for comfort,privacy, and energy savings. Unlike interior treatments, imagine lowering the temperature of your living space by up to 20%, with a difference you can feel almost instantly.



DuraComfort
Rollac Shutter of Texas, Inc. <BR><BR>
click to enlarge
Well suited for almost any application, the DuraComfort can cover spans that flimsy shutters cannot. The thicker aluminum and stronger design make DuraComfort the ideal candidate for residential homes, patios, condominiums, and other commercial applications.

Building Security Sutters

Building Security Sutters

Apex Shutter The Apex shutter system was specifically designed with security in mind. Not only does Apex have a thicker wall gauge, but the aircraft grade aluminum ensures the highest level of building security.



Shopguard Composed of thicker gauge aluminum than foam filled slats, ShopGuard is perfect for securing commercial property. Choose solid slats for privacy or punched slats for higher visibility.

Specialty Products

PVC Shutters

PVComfort An economical approach to energy savings. PVC shutters allow excellent light control along with similar benefits to aluminum rolling shutters.

Lexan slat Shutter

ShowGuard A Lexan slat which is durable and attractive. ShowGuard’s transparency allows the customer to view the product while keeping it out of reach.

Rolling Access Doors

GarageGuard
Rollac Shutter of Texas, Inc. Rolling Access Doors<BR><BR>
click to enlarge
GarageGuard rolls up tight and fits into a much smaller space in comparison to the average garage door. The RO-77’s smaller profiles allow them to employ a smaller roll housing which reduces the amount of space required.

Small Installation Shutters

Compacta Compacta excels at providing shutter coverage in places too large for any other to fit. The smaller slat size allows for a tighter roll up, which in turn fits into smaller housing.

Dual Color Shutters

DuoTone For a custom look and feel, DuoTone’s dual color allows you to tailor the scheme of your shutters to better match the building they are applied to.

Awnings

Retractable Awnings

Awningzone
Rollac Shutter of Texas, Inc. Retractable Awnings<BR><BR>
click to enlarge
The Voss Awning arms aren't just any arms. The Secuflex-60 is designed to promote a smooth operation for projections of 4'11" to 9'10". The Secuflex-70 is specifically designed for larger projections of 11' 6" to 13'1". Our awnings widths range from as small as 4' to the large 46' and any size in-between because they are custom made, not shelf stored. And with its high aluminum construction and aircraft grade cable system its stability is the best in the industry.



Gaviota The Gaviota is a state-of-the-art awning system that fuses beauty and practicality in one product. Clean lines and a smooth appearance accentuate this simple awning design, while high grade aluminum ensures an awning that will stand the test of time. Gaviota awnings can also be customized with your choice of fabric and valance, for the perfect look for your home.



Little Big Restrictions on the sizes of traditional awnings make the Little-Big awning something really special. Designed to allow for a projection that is greater than the awning width, the Little-Big awning system is great for small spaces that need a lot of coverage. The Little Big option can be added to both the Sunrise and Toga awnings for the kind of flexibility that you need.



Sunrise™ When the sun rises, so does Sunrise™ - to the challenge. Our elegant lateral-arm awning keeps out the glare, but still lets the sun shine into the heart of everyone who loves design. The uncomprimising combination of perfect functionality and aesthetic design adds value to every house facade and emphasises the personal architectural style of any building.



Toga™ Toga™ awnings provide shade and an attractive design element all in one. Not only does the elegant cylinder-type construction look good, it also offers a number of functional benefits: The cylinder protects both the awning fabric and the drive gear from the ravages of wind and weather. A well thought out system to tighten the fabric along the sides ensures that the awning still remains taut even after years of use.



Vertical Drop A great solution when you're looking to add a splash of color or just need something to take the edge off the sun in the afternoon. Vertical Drop awnings come in three styles that serve unique purposes; a standard system, a rod system, and an enclosed system.



Drop Arm A drop arm awning is the ideal economical shade solution. Designed to roll up when not in use, the drop arm awnings provide a haven of shade even for areas that are subjected to the sun at extreme angles. In addition to the special shade benefits, drop arm awnings can be customized with your choice of fabric to be as dramatic or neutral as the beauty of your house demands.

Solar Screens

Solar Screens

Solar Screens
Rollac Shutter of Texas, Inc. Solar Screens<BR><BR>
click to enlarge
Solar Screens are a perfect solution for windows and doors with extreme sun exposure. Unlike interior window treatments, which will always allow sun light into the room, Solar Screens block out the sun light before it even hits the window. They are mounted on the outside and are retractable for the right amount of protection. Solar Screens effectively block 90-96% of solar heat and 80-94% of UV radiation. This adds up to dramatic savings in cooling costs for the consumer. It also means protection for furniture, rugs, and drapes from fading.


Warranty:
See web-site for information.

Distribution:
Call for Information: 281-485-1911


spacer
your name:   password:   (available for clients only)



Last Update: 2009-12-07








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget