Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Seal-Krete, A Division of Convenience Products

306 Gandy Rd.
Auburndale, FL 33823
 
Toll Free:800-323-7357
Phone:863-967-1535
Fax:863-965-2326
 
compounds and sealers by Seal-Krete, A Division of Convenience Products
request catalogRequest
Catalog
    send email Send Message to
Seal-Krete, A Division of Convenience Products
   
   
 
Web Site: www.seal-krete.com
e-mail: send email
      SpecWizard for compounds and sealers

Automated Spec Writing

      Specs for compounds and sealers       LEED product data for compounds and sealers      
Overview:
SEAL-KRETE is a leading provider of premium concrete and masonry sealers, paints, stains and decorative coatings to the paint, construction and DIY industries. SEAL-KRETE products are environmentally-friendly; water and acrylic-based, with low VOCs. Using SEAL-KRETE products will ensure your projects maintain their original appearance for years to come.

Products Trade Name Description Content

Vertical Sealers

Seal-Krete Original Waterproofing Sealer

Seal-Krete, A Division of Convenience Products
click to enlarge
Water-based, acrylic waterproofer for vertical concrete and masonry surfaces. Excellent for concrete block, brick, stucco, synthetic stucco, plaster, masonite, drywall, galvanized metal, aluminum siding, adobe, and stone.

SpecWizard for  Specs for  Green Product Data for

Seal-Krete Heavy Duty Waterproofer

Seal-Krete, A Division of Convenience Products
click to enlarge
A 25% high-solid waterproofer provides maximum protection for low density concrete and masonry. Rated for both residential and commercial use, and conforms to ASTM E-514 and other tests for wind-driven rain. Paintable, long-lasting, environmentally-safe and tintable. Excellent for split-face, fluted and decorative block.

Green Product Data for

Commercial Grade Waterproofer

Seal-Krete, A Division of Convenience Products
click to enlarge
A siliconized, 25% high-solid waterproofer provides maximum protection for low density concrete and masonry. Rated for both residential and commercial use, and conforms to ASTM E-514 and other tests for wind-driven rain. Long-lasting, environmentally-safe. Excellent for split-face, fluted and decorative block.

Green Product Data for

Stucco-Guard®

Seal-Krete, A Division of Convenience Products
click to enlarge
A premium, low lustre, water-based acrylic sealer that provides a tough, flexible water-resistant film for new or aged stucco surfaces. It penetrates deeply into stucco pores, providing protection against color bleeding, premature fading, and mold and mildew growth. Ideal for hurricane/storm-prone areas as it stops wind-driven rain (up to 124 mph).

Green Product Data for

Horizontal Sealers

Showroom Sealer

Seal-Krete, A Division of Convenience Products
click to enlarge
A clear, urethane-fortified acrylic sealer developed to provide a high-gloss premium finish to painted, stained or bare concrete. It is durable, long-wearing, scratch-resistant, stain resistant, oil and gas-resistant, and it extends paint life. It also protects against moisture damage and enhances the natural color of brick, slate, stone, exposed aggregate, saltillo, clay pavers, and stamped concrete.

Green Product Data for

Wet-Look Sealer

Seal-Krete, A Division of Convenience Products
click to enlarge
A clear, acrylic sealer that provides long-lasting surface protection, beauty and easy maintenance to a wide range of masonry and concrete surfaces. It is environmentally friendly, has very low odor and is easy to use. The non-yellowing formula dries to a clear, semi-gloss finish to high-gloss finish depending on surface porosity.

Green Product Data for

Garage/Concrete Floor Sealer

Seal-Krete, A Division of Convenience Products
click to enlarge
A durable, water-based, acrylic sealer for concrete floors. Great for carports, shop floors and other horizontal concrete or masonry surfaces. It is non-yellowing and dries to a clear satin to semi-gloss finish, depending on surface porosity.

Green Product Data for

Multi-Surface Water Repellent

Seal-Krete, A Division of Convenience Products
click to enlarge
An acrylic water repellent designed to provide protection for a variety of surfaces. It renders a satin finish and is an excellent dustproofer, resists oil stains, protects against damage from moisture penetration and road salts and has excellent "hot tire" mark release.

Concrete Colors Low Lustre Sealer

Seal-Krete, A Division of Convenience Products
click to enlarge
A ready-to-use low lustre sealer that penetrates deeply to seal and protect stained or bare concrete. It dries to a clear matte finish, enhancing the natural character of newly stained finishes. It is a durable, urethane-fortified acrylic formula with low odor and low VOCs. It has excellent chemical resistance and is ideal for pool decks, patios, porches, driveways, garages or anywhere you want to protect and beautify your concrete surface.

Floor-Tex Topcoat

Seal-Krete, A Division of Convenience Products
click to enlarge
A clear, acrylic, satin-finish sealer designed to provide long-lasting surface protection, beautification and easy maintenance for Floor-Tex Non-slip Texture Coating, Floor-Tex Proformance, GraniTex and GraniteFX anti-slip coatings. It can also be applied to bare concrete, brick, slate, exposed aggregate and colored, stamped concrete. It is environmentally friendly, has very low odor and easy to use.

Green Product Data for

Driveway Protector

Seal-Krete, A Division of Convenience Products
click to enlarge
Water-based, concrete sealer for “invisible” protection to bare, horizontal concrete surfaces.

Green Product Data for

Concrete Paints & Stains

Epoxy-Seal®

Seal-Krete, A Division of Convenience Products
click to enlarge
A ready-to-use, acrylic-epoxy blend formulated to resist hot tire pick-up, chemicals, oil, grease and gasoline stains. The epoxy-fortified formula is three times more durable than floor paint, and dries to a durable UV-resistant satin finish that resists scuffing, peeling, blistering and fading. Very low odor and low VOCs.

SpecWizard for Specs for

Epoxy-Seal Low VOC

Seal-Krete, A Division of Convenience Products
click to enlarge
A Clean Air, Low VOC, ready-to-use, acrylic-epoxy blend formulated to resist hot tire pick-up, oil, grease and gasoline. This formula meets South Coast Air Quality Management District (SCAQMD) guidelines and dries to a durable, UV-resistant, satin finish that resists scuffing, peeling, blistering and fading. It is easy to maintain, making it ideal for both interior and exterior high-traffic areas including garage floors, driveways, shop floors, basements, pool decks, walkways, patios, porches and more.

Green Product Data for

Concrete Colors

Seal-Krete, A Division of Convenience Products
click to enlarge
A low VOC, ready-to-use, water-base semi-transparent stain that transforms bare concrete into a decorative living space. It highlights the variations in surface texture and porosity to create a custom, multi-toned effect similar to that found in natural stone. This urethane-fortified, acrylic formula is non-toxic, non-hazardous, and environmentally safe. It's also UV-resistant, flexible and hard-wearing, making it ideal for surfaces like patios, driveways, garage floors, pool decks, entryways and even basements.

DampLock Waterproofing Paint

Seal-Krete, A Division of Convenience Products
click to enlarge
This concrete waterproofing paint is ready-to-use, ultra low odor formula for concrete, masonry, stucco and brick. Suitable for above and below grade use, DAMPLOCK waterproofing paint withstands up to 20 psi of hydrostatic pressure - meeting the ASTM standard for below grade waterproofing. It reduces radon gas penetration through basement walls and is ideal for use on concrete and cinder blocks, retaining walls, bird baths, pre-cast fixtures and foundations.

Green Product Data for

Textured Floor Coatings

Granitex Brush & Roll

Seal-Krete, A Division of Convenience Products
click to enlarge
A decorative natural stone finish coating yields a natural, stone-like finish to concrete or primed metal. Granitex is ideally suited for patios, porches, balconies, pool decks, and even driveways. It is extremely durable and ideal for areas that require slip-resistance, as it meets ADA requirements for non-slip surfaces.

Green Product Data for

GraniteFX Spray Grade

Seal-Krete, A Division of Convenience Products
click to enlarge
A decorative natural stone finish (SPRAY GRADE) coating yields a natural, stone-like finish to concrete or primed metal. It's ideally suited for patios, porches, balconies, pool decks, garage floors and even driveways. It is extremely durable and ideal for areas that require slip-resistance, as it meets ADA requirements for non-slip surfaces.

Green Product Data for

Floor-Tex®

Seal-Krete, A Division of Convenience Products
click to enlarge
A waterborne, acrylic, textured coating designed to provide a non-slip, decorative finish to sidewalks, porches, ramps, patios, stairs, pool decks, etc. Exterior latex floor paint or porch/floor enamel (satin or semi-gloss) may be added to neutral color base to achieve any color. Provides high-tensile, tough finish. Roll-on formula.

Green Product Data for

Floor-Tex Tintable

Seal-Krete, A Division of Convenience Products
click to enlarge
A tintable, waterborne, acrylic textured coating designed to provide a non-slip, decorative finish to sidewalks, porches, patios, stairs, ramps, pool decks and more. It is paintable and tintable, a premium acrylic formula that hides surface imperfections while providing a tough finish that resists damage from moisture, salt, oil, gas, and chlorine.

Floor-Tex Proformance®

Seal-Krete, A Division of Convenience Products
click to enlarge
A decorative, non-slip, textured coating specially formulated for spray application. When fully cured, it provides a tough, durable finish with a high tensile strength, PROFORMANCE is a waterborne, acrylic base, non-cementitious coating that is waterproof, weather and impact-resistant. Neutral in color it can be mixed with latex floor paint or porch / floor enamel to achieve most any color desired. It's ideal for use to create decorative brick or stone patterns with stencils.

Green Product Data for

Commercial/Industrial Coatings

High Performance 2 Part Waterbased Urethane

Seal-Krete, A Division of Convenience Products
click to enlarge
A premium two-component water based coating. Designed for interior and exterior applications, it provides an excellent chemical resistant, high gloss finish in a low VOC formula. It is available in light gray, dark gray and a clear that can be applied directly to many surfaces without the need of a primer, i.e., metal, concrete, wood, aluminum and galvanized metal. Upon mixing Parts A & B the product is Isocyanate free. The material is NSF approved for use at USDA facilities of incidental food contact. It meets the SCAQMD requirements of less than 50g/l (EPA Method 24) and is widely used by food & beverage and pharmaceutical facilities on walls, floors, equipment and clean rooms, as well as amusement parks, refineries, power industry, storage tank exteriors, pipelines, wastewater facilities, commercial buildings and as an anti-graffiti system.

Green Product Data for

Surface Prep & Additives

Clean-n-Etch

Seal-Krete, A Division of Convenience Products
click to enlarge
Clean-n-Etch is an etching solution used to clean and degrease bare concrete surfaces to improve penetration and adhesion of paint, stains and sealants. It neutralizes new concrete. Suitable for interior/exterior use. Clean-n-Etch is biodegradable and safe for use near grass and plants.

Oil Stain Remover®

Seal-Krete, A Division of Convenience Products
click to enlarge
A powerful, citrus-based liquid degreaser that absorbs petroleum-based stains and spills from concrete and other masonry surfaces. Do not use on asphalt, stained, sealed or painted surfaces.

Green Product Data for

Lock-Down

Seal-Krete, A Division of Convenience Products
click to enlarge
A self cross-linking epoxy floor bonding primer for concrete surfaces. Its nanotechnology improves adhesion with ultra-fine, nano-sized particles that penetrate deeply into the concrete, while locking down the chalk and providing a clean, sound substrate for a topcoat of paint.

Green Product Data for

Clear Grip

Seal-Krete, A Division of Convenience Products
click to enlarge
A micronized, polymeric light profile aggregate for use as an anti-skid additive in most paints or clear coatings. Hard, clear, with excellent resistance to chemicals, detergents and solvents. Long-term suspension in liquids. Do not use in repellents, silicones or wax coatings.

DampLock Crack Filler

Seal-Krete, A Division of Convenience Products
click to enlarge
A general purpose silconized acrylic sealant and crack filler. Suitable for interior/exterior use, it dries to the color of concrete and can be used on concrete, brick, plaster, masonry, wood, metal, drywall, glass and tile.

DampLock Hydraulic Cement

Seal-Krete, A Division of Convenience Products
click to enlarge
It was formulated to stop leaks in all types on concrete and masonry. It helps reduce radon gas penetration and is suitable for interior / exterior, above or below grade applications.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-25








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget