Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Seton Identification Products

20 Thompson Rd.
Branford, CT 06405-2842
 
Toll Free:800-243-6624
Phone:203-488-8059
Fax:800-345-7819
 
signs and signage by Seton Identification Products
Seton Canada
355 Apple Creek Blvd.
Markham
Ontario, Canada
L3R 9X7
Toll Free: 800-263-1623 (Canada only)
Fax:     800-663-3425 (Canada only)


request catalogRequest
Catalog
    send email Send Message to
Seton Identification Products
   
   
 
Web Site: www.seton.com
e-mail: send email
      Specs for signs and signage       LEED product data for signs and signage      
Overview:
Since, 1956, Seton has been providing quality identification products to the architectural and engineering community. Our extensive line of ADA Signage is designed to help facilities conform to all state and federal requirements. Our pipe and valve marking products comply with ASME (ANSI) A13.1 – Scheme for the Identification of Piping Systems.

Featured Product: Mechanical Identification Systems

Products Trade Name Description Content

Pipe Markers & Valve Tags



Pipe Identification

Seton offers a wide variety of Pipe Markers, Valve Tags and many other Accessories for all of your marking needs. Custom Valve Tags are available and most ship same day.

Specs for Pipe Identification<BR><BR>

Seton Pipe Markers

Setmark®
Seton Identification Products Seton Pipe Markers<BR><BR>
click to enlarge
ANSI spec, calendered vinyl, -40 F to 180 F indoor use, moisture and fade resistant.

Specs for Seton Pipe Markers<BR><BR>

Seton Pipe Markers

Opti-Code™
Seton Identification Products Seton Pipe Markers<BR><BR>
click to enlarge
ANSI spec, vinyl, -40 F to 175 F, indoor use.

Specs for Seton Pipe Markers<BR><BR>

Seton-Code® Pipe Markers

Seton-Code® ANSI spec, vinyl, -40 F to 175 F, indoor use.

Specs for Seton-Code® Pipe Markers<BR><BR>

Seton Pipe Markers

Ultra-mark®
Seton Identification Products Seton Pipe Markers<BR><BR>
click to enlarge
ANSI spec, polyester, -40 F to 248 F, outdoor use, moisture and fade resistant.

Specs for Seton Pipe Markers<BR><BR>

Seton Outdoor Pipe Markers

Weather-Code™ Adhesive-backed, -40 F to 175 F, outdoor use, fade and moisture resistant.

Specs for Seton Outdoor Pipe Markers<BR><BR>

Seton Arrow-On-A-Roll Tape

ANSI spec, perforated every 8", overlaminated for chemical resistance.

Specs for Seton Arrow-On-A-Roll Tape<BR><BR>

Seton Roll Form Pipe Markers

pressure sensitive vinyl, overlaminated for chemical resistance, -40 F to 248 F, outdoor use, fade and moisture resistant.

Specs for Seton Roll Form Pipe Markers<BR><BR>

Seton Medical Gas Pipe Markers

N.F.P.A. 99C-1996 compliant, C.G.A. Pamphlet C-9-1988 (R1993) compliant, vinyl, 3" x 3", -40 F to 248 F, indoor use, fade and moisture resistant.

Valve Tags & Fasteners



Seton Brass

Seton Identification Products Seton Brass<BR><BR>
click to enlarge
Sturdy, easy to attach, will not rust or corrode, indoor/outdoor use.

Specs for Seton Brass<BR><BR>

Seton Brass, Aluminum & Stainless Steel Valve Tags

ANSI approved, stamped or engraved, indoor/outdoor use.

Specs for Seton Brass, Aluminum & Stainless Steel Valve Tags<BR><BR>

Seton Engraved Anodized Aluminum Tags

Designed for high temperatures, -40 Fto 1400 F.

Specs for Seton Engraved Anodized Aluminum Tags<BR><BR>

Seton Brass Jack Chain

Durable and corrosion resistant, 25 links per foot.

Specs for Seton Brass Jack Chain<BR><BR>

Seton Meter Seals

Copper or Monel 4-ply, 8", 12", or 18" lengths.

Specs for Seton Meter Seals<BR><BR>

Signs

Signs

Thousands from which to choose!
Seton has thousands of Signs - from the front reception office to parking lot - and just about everything in between.

Specs for Signs<BR><BR>

Architectural Sign Systems

Seton Identification Products Architectural Sign Systems<BR><BR>
click to enlarge
Distinctive Architectural Sign Systems.

Specs for Architectural Sign Systems<BR><BR>

Optima Sign System


ADA Handicap Compliant Product
Seton Identification Products Optima Sign System<BR><BR>
click to enlarge
Meets ADA requirements to identify permanent rooms. Signs have raised numbers and letters, and Braille Signs meet Federal & California Specifications.

Specs for Optima Sign System<BR><BR>

Regal Sign System

Seton Identification Products Regal Sign System<BR><BR>
click to enlarge
Interior Signage System that is both graceful and affordable. Features a brushed gold back plate and is changeable.

Specs for Regal Sign System<BR><BR>

Directories

Seton Identification Products Directories<BR><BR>
click to enlarge
Directories with custom message strips point visitors in the direction, or to the location, that they need to go.

Specs for Directories<BR><BR>

Photo-luminescent Fire & Exit Signs


ADA Handicap Compliant Product
Seton Identification Products Photo-luminescent Fire & Exit Signs<BR><BR>
click to enlarge
Architectural signs that glow-in-the-dark and meet ADA requirements.

Specs for Photo-luminescent Fire & Exit Signs<BR><BR>

Warehouse Signs

Advise employees and visitors of policy and procedures in and around production areas and loading docks. Our large selection includes signs for Forklift and Wheel Chock safety, Clearance Height & Capacity restrictions, Quality Control and many more.

Specs for Warehouse Signs<BR><BR>

Facilities Signage:
SIGNS For Your Facility, Municipality or Job Site Requirements

Choose from 1,000s of signs for inside or outside your facility -from the Front Office to the Parking Lot. Our extensive offering includes Safety and Security Signs to Engraved and Electronic Signs and much more!

Specs for Facilities Signage:<BR>SIGNS For Your Facility, Municipality or Job Site Requirements<BR><BR>

Emergency Evacuation Insert Frames

Holders to display your custom evacuation maps.

Specs for Emergency Evacuation Insert Frames<BR><BR>

SetonGlo Custom Stair ID Signs

SetonGlo Escape routes and exit doors need to be clearly marked with glow in the dark signs to help guide your workers to safety.

Specs for SetonGlo Custom Stair ID Signs<BR><BR>

FIRE, EXIT & EVACUATION SIGNS

Seton Identification Products FIRE, EXIT & EVACUATION SIGNS<BR><BR>
click to enlarge
An extensive selection of signs to in Standard, Reflective or Glow-in-the-Dark materials to identify exits, means of egress and fire-fighting equipment complies with OSHA 29 CFR 1910.36-38 for identifying means of egress.

Specs for FIRE, EXIT & EVACUATION SIGNS<BR><BR>

SetonGlo Luminous Exit and Path Marker Signs

SetonGlo Ensure that every escape route and exit is clearly visible when the lights go out!

Specs for SetonGlo Luminous Exit and Path Marker Signs<BR><BR>

SetonGlo Exit and Directional Signs

SetonGlo Exit and Directional SignsetonGlo Directional Signs make a great addition to any Exit sign already posted.

Specs for SetonGlo Exit and Directional Signs<BR><BR>

GloBrite Photo-luminescent Exit Signs

GloBrite Glo Brite photo-luminescent signs will glow for 50+ hours and exceeds the UL 924 standard that requires an exit sign to be legible and visible at 50 feet at the end of 90 minutes. Meets NFPA Life Safety Code 101. Non-electric signs are 100% reliable, easy to install, and virtually maintenance free.

Specs for GloBrite Photo-luminescent Exit Signs<BR><BR> Green Product Data for GloBrite Photo-luminescent Exit Signs<BR><BR>

Custom OSHA Signs

Setonflex 60-mil rigid plastic, contrasting core, indoor/outdoor use.

Seton Self-Adhesive Vinyl OSHA Signs

4-mil self adhesive vinyl, indoor/outdoor use.

Seton Harsh Condition OSHA Signs

60-mil rigid plastc, Tedlar coated, weather, chemical and grafitti resistant, indoor/outdoor use.

Seton Braille Signs


ADA Handicap Compliant Product
Meets ADA requirements & CABO/ANSI A117.1 specifications, Grade 2 Braille, custom sizes and styles available.

Specs for Seton Braille Signs<BR><BR>

Name Plates



Seton Engraved Name Plates

Setonply® Engraved, back engraved and custom designs available.

Engraved Anodized Aluminum Name Plates

Property identification for high temperature environments up to 1400 F, indoor use.


Warranty:
Seton offers a 100% Guarantee on all items. Products can be returned within 30 days for an exchange, refund, or credit.

Distribution:
Seton offers national distribution. Call 800-243-6624 for more information.

Canadian distribution, please call 1-800-263-1623


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-02








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget