Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Shakertown

1200 Kerron St.
P. O. Box 400
Winlock, WA 98596
 
Toll Free:800-426-8970
Phone:360-785-3501
Fax:360-785-3076
 
shingles and panels by Shakertown
request catalogRequest
Catalog
    send email Send Message to
Shakertown
   
   
 
Web Site: www.shakertown.com
e-mail: send email
      SpecWizard for shingles and panels

Automated Spec Writing

      Specs for shingles and panels       CAD for shingles and panels       LEED product data for shingles and panels      
Overview:
Shakertown manufactures premium Western Red Cedar shingles for residential and commercial siding applications. Our products are available throughout the United States and Canada.

Products Trade Name Description Content

Craftsman Panels

Craftsman™
Shakertown Craftsman Panels<BR><BR>
click to enlarge
The Shakertown® Craftsman 1-Course Cedar Shingle Panel is the newest development from the company that brought you the original cedar shingle panel. Manufactured using only the finest Western Red Cedar vertical-grain heartwood, the new Shakertown Craftsman Panel features a full plywood back, a thick 3/8" shingle butt and overlocking end-joints for a seamless appearance.

SpecWizard for Craftsman Panels<BR><BR> Specs for Craftsman Panels<BR><BR> CAD Details for Craftsman Panels<BR><BR> Green Product Data for Craftsman Panels<BR><BR>

Craftsman Panel Features

Shakertown Craftsman Panel Features<BR><BR>
click to enlarge
The panels are 8' long and available in an exposure size of 7", 4 1/2" and 14" (14" exposure product is face nailed). Shakertown Craftsman Panels are constructed with a classic keyway joint or tight contemporary joint between shingles. The panels are available with an even-butt or staggered-butt line to match any home style with overlocking end joints and concealed nailing. Tapered panel has thick 3/8" butt..

Most importantly, Shakertown Craftsman's 1-Course styling creates far less waste than a 3-course panel. Some waste can be expected around doors, windows, gables and tops of walls. With 3-course panels, 20% of your material will go to waste, while Shakertown Craftsman 1-Course Panels have only 5% waste. The cost savings in purchasing the material and waste disposal makes Shakertown Craftsman Panels the smart choice.

SpecWizard for Craftsman Panel Features<BR><BR> Specs for Craftsman Panel Features<BR><BR> CAD Details for Craftsman Panel Features<BR><BR> Green Product Data for Craftsman Panel Features<BR><BR>

Keyway Style Panel

Shakertown Keyway Style Panel<BR><BR>
click to enlarge
Vertical spacing between shingles lends visual interest and traditional appeal.

SpecWizard for Keyway Style Panel<BR><BR> Specs for Keyway Style Panel<BR><BR> CAD Details for Keyway Style Panel<BR><BR> Green Product Data for Keyway Style Panel<BR><BR>

Contemporary Style Panel

Shakertown Contemporary Style Panel<BR><BR>
click to enlarge
Set tight and touching to add a smooth, uniform finish to modern designs.

SpecWizard for Contemporary Style Panel<BR><BR> Specs for Contemporary Style Panel<BR><BR> CAD Details for Contemporary Style Panel<BR><BR> Green Product Data for Contemporary Style Panel<BR><BR>

Even butt Style Panel

Shakertown Even butt Style Panel<BR><BR>
click to enlarge
Creates a consistent, symmetrical line in keeping with newer styles.

SpecWizard for Even butt Style Panel<BR><BR> Specs for Even butt Style Panel<BR><BR> CAD Details for Even butt Style Panel<BR><BR> Green Product Data for Even butt Style Panel<BR><BR>

Staggered butt Style Panel

Shakertown Staggered butt Style Panel<BR><BR>
click to enlarge
Adds character and dimensionality to a home's finished appearance.

SpecWizard for Staggered butt Style Panel<BR><BR> Specs for Staggered butt Style Panel<BR><BR> CAD Details for Staggered butt Style Panel<BR><BR> Green Product Data for Staggered butt Style Panel<BR><BR>

Mitered Shakertown Corners

Shakertown Mitered Shakertown Corners<BR><BR>
click to enlarge
Adds a quality finishing touch with less labor required.

SpecWizard for Mitered Shakertown Corners<BR><BR> Specs for Mitered Shakertown Corners<BR><BR> CAD Details for Mitered Shakertown Corners<BR><BR> Green Product Data for Mitered Shakertown Corners<BR><BR>

Craftsman shingle Boston Weave Corners

Shakertown Craftsman shingle Boston Weave Corners<BR><BR>
click to enlarge
Shakertown now manufactures Craftsman Shingle Panel Corner units with traditional Boston Weave. This configuration not only makes a strong corner piece, but makes for a truly crafted shingle appearance. Each corner piece is has a crafted dado edge which is joined with another shingle. Each carton of corners comes with 8 narrow corners, and 8 wide corners. The wide and narrow corners have alternating overlapping edges, creating the Boston Weave.

SpecWizard for Craftsman shingle Boston Weave Corners<BR><BR> Specs for Craftsman shingle Boston Weave Corners<BR><BR> CAD Details for Craftsman shingle Boston Weave Corners<BR><BR> Green Product Data for Craftsman shingle Boston Weave Corners<BR><BR>

Craftsman 7" Panel with Rain Screen

The Craftsman 7" panel has a unique slot at the top edge of the back of the siding. This allows for vertical flow, as well as the horizontal spacing behind the panels. The product had an amazing 98% efficiency rating when tested to ASTM E2273. June 2008.

SpecWizard for Craftsman 7" Panel with Rain Screen<BR><BR> Specs for Craftsman 7" Panel with Rain Screen<BR><BR> CAD Details for Craftsman 7" Panel with Rain Screen<BR><BR> Green Product Data for Craftsman 7" Panel with Rain Screen<BR><BR>

Pre-Finished Options

Shakertown Pre-Finished Options<BR><BR>
click to enlarge
Shakertown Craftsman Panels are available natural, but can be pre-stained in virtually any color of transparent, semi-transparent, semi-solid and solid finishes from a network of independent pre-finishes. Below are four architecturally-inspired semi-transparent colors. *Colors shown should be used as reference only. Color will vary due to the natural characteristics of wood. Please see your Shakertown dealer for final color reference.

SpecWizard for Pre-Finished Options<BR><BR> Specs for Pre-Finished Options<BR><BR> CAD Details for Pre-Finished Options<BR><BR> Green Product Data for Pre-Finished Options<BR><BR>

Fancy Cuts Shingles

Shakertown Fancy Cuts Shingles<BR><BR>
click to enlarge
Each Fancy Cuts shingle is 100% clear, 100% edge grain Western Red Cedar. Natural variations in color and grain give each shingle its own unique look. All Fancy Cuts are precision cut and sanded. Buy individual Fancy Cuts shingles to mix-and-match patterns or create an original design.

SpecWizard for Fancy Cuts Shingles<BR><BR> Specs for Fancy Cuts Shingles<BR><BR> CAD Details for Fancy Cuts Shingles<BR><BR> Green Product Data for Fancy Cuts Shingles<BR><BR>

Showcase of Homes

Looking for design inspiration? Take a tour of our showcase of homes.

Free Literature





spacer
your name:   password:   (available for clients only)



Last Update: 2009-05-05








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget