SpaceGuard Products
711 S. Commerce Dr.
Seymour, IN 47274
| |
| Toll Free: | 800-841-0680
|
| Phone: | 812-523-3044
|
| Fax: | 812-523-3362 |
| |
|
|
|
Overview:
SpaceGuard Products is a leading manufacturer of wire partitions and area guarding products including wire mesh storage lockers, pallet rack safety panels, aisle guarding, and mezzanine rail guarding. SpaceGuard Products was formed in 1990 through the consolidation of Logan Wire Company and Ford Fence Company. With over 100 years of combined product experience, SpaceGuard Products is the most experienced wire company in the market today.
Our reputation begins with our exclusive UNI-MESH woven diamond mesh partitions which conform to Section 10605 specifications and are certified for DEA applications. In addition, SpaceGuard Products offers welded wire mesh partitions, combining added security and structural stability with easier installation in applications that require cut-outs in the field.
Our wire mesh partitions are available in both standard and custom sizes perfect for a wide array of uses including residential and office tenant storage, machine and robotic guarding, computer security cages in Colocation and networking facilities, tool cribs, and warehouse or retail security. All of our products are finished with a durable polyester powder coat.
If it has to be secured, protected, or guarded, it has to be SpaceGuard.
| Products |
Trade Name |
Description  |
Content |
|
|
UNI-MESH
|
Recognized as the industry standard, our exclusive UNI-MESH woven wire design allows for full visibility and unrestricted circulation of air, light, and heat. The triple crimped woven wire clinched in a C-channel constructed frame is structurally strong, providing lasting protection of materials and personnel in an infinite number of applications ranging from military to manufacturing.
Standard size panels are manufactured in quantity and maintained in stock, meaning your security cage components are available for immediate shipment, allowing us to pass along the lower costs on to you with a competitive price.
|
|
|
|
|
|
|
|
|
2180
|
Our 2180 welded wire partition systems provide a stronger panel made of heavy duty 6-gauge wire welded at every wire contact point. It installs faster and easier than traditional woven wire mesh panels, and is still available for the same low price.
Attractive and secure, the 2180 system is ideal for data center computer security cages, office supply and document storage, and retail theft prevention, yet still provides an easily installed solution for traditional tool cribs and warehouse security applications... in fact, Series 2180 is perfect for the majority of applications. Since most wire partition applications are 10' or less in height, a competitive stackable system is not usually necessary and requires more time and manpower to install. 2180 welded wire security cages were engineered to install faster than other systems on the market.
|
|
|
|
|
|
|
|
|
SG2000
|
Our SG2000 woven and welded wire partition systems are specially engineered for increased versatility and customization.
The design is simple. Panels are stacked between tube posts allowing for applications that require heights beyond the typical 10' height or long, straight runs of wire partitions without losing the structural stability. With a structure that is as versatile as it is durable, SG2000 is ideal for robotic enclosures, machine guarding, pallet rack enclosures, high bay warehouse partitions, and data center computer security cages.
|
|
|
|
|
|
|
|
|
|
Tenant and Industrial Storage Lockers from SpaceGuard Products provide instant, versatile, and safe storage for tenants, retail, and industry. Due to its heavy duty construction, our lockers are stronger and more durable than sheet metal lockers. The tightly woven 10-gauge wire mesh doesn't cause the potential injuries that sharp, exposed unprotected mesh or expanded metal lockers can.
|
|
|
|
|
|
|
|
|
|
Rack Safety Systems from SpaceGuard Products provide essential safety for your pallet racks and shelving with simple, yet durable design - Helping to keep your employees safe and productive.
Rack Safety Panels help prevent costly accidents in and around your pallet racks and shelving. Protect your products and personnel by preventing items from falling or shifting.
Standard safety panels are readily available for quick shipment in 36", 48" and 60" heights and 84", 96", 108", 120", and 144" widths.
|
|
|
|
|
|
|
|
|
|
RailGuard Mezzanine handrail safety systems by SpaceGuard Products present a safe, inexpensive alternative to traditional handrails. It's simple to install and the combination of our UNI-MESH woven wire and kick plates prevent objects from falling off the mezzanine surface causing potential costly accidents.
Panels are high integrity welded and available in special sizes. Single and double hinged gates are available in a number of sizes as well.
|
|
|
|
|
|
|
|
|
|
AisleGuard physical barriers from SpaceGuard Products provide work area protection. Separate mobile equipment from personnel along pedestrian walkways. AisleGuard uses heavy gauge structural steel rails that help protect your employees, facilities, equipment, fixtures, and inventory from costly damage by forklifts and other mobile equipment.
Panels are high integrity welded and available in special sizes. Single and double hinged gates are available in a number of sizes as well.
|
|
|
|
|
|
|
|
Engineered Options
|
|
|
|
|
|
|
|
|
|
|
|
- Designed to meet physical barrier requirements by OSHA
- Uses our SG2000 wire mesh partition panels and posts
- Doors can be fitted with safety interlocks to shut down equipment when a door is opened.
- Special over sized foot pads are available
|
|
|
|
|
|
|
|
|
|
|
- Designed to meet bonded warehouse application requirements
- Meet and exceed physical security control class III, IV, and V controlled substances as outlined in Title 21 CFR Sections 1301.72-1301.76 of the code
- Uses our SG2000 wire mesh partition panels: openings are less than 2 1/2" in the mesh which uses a minimum 10-gauge wire
- Panels mount directly to the floor
- Gravity and spring hinged self closing, self locking doors
|
|
|
|
|
|
|
|
|
|
|
- ADA handles and locks to comply with building codes for disabled access areas
- Electronic push button for keyless access
- Panic Push Bars for emergency exits
- Other custom locking and closing requirements
|
|
|
|
|
|
|
|
|
|
|
- Ideal in providing privacy areas
- Plexiglas can be ordered in both clear and tinted
- Sheet metal is 16-gauge welded into frame
- Other materials may also be integrated by request
|
|
|
|
|
|
|
|
|
|
|
- If you have a special requirement, please do not hesitate Contacting Us today. We would be glad to provide a free evaluation of your project.
- We have CAD design capabilities and ability to read off of your floor plans to make sure we're providing the solution you require
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Last Update: 2009-03-04
|
|