Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Star Building Systems, A Robertson Ceco Co.

8600 S. Interstate 35
Box 94910
Oklahoma City, OK 73149-4910
 
Toll Free:800-879-7827
Phone:405-636-2010
Fax:405-636-2419
 
buildings and panels by Star Building Systems, A Robertson Ceco Co.
request catalogRequest
Catalog
    send email Send Message to
Star Building Systems, A Robertson Ceco Co.
   
   
 
Web Site: www.starbuildings.com/arcat
e-mail: send email
Overview:
Star Building Systems, founded in 1927, is headquartered in Oklahoma City, OK with manufacturing plants in Lockeford, CA; Monticello, IA; and Elizabethton, TN. Star Building Systems has been designing and manufacturing aesthetically pleasing steel building systems for nearly 80 years. Star’s 950 builders worldwide offer complete “turnkey” construction service on each of the more than 3,800 buildings Star manufactures each year.

Products Trade Name Description Content

ROOF PANELS

StarShield
Roof System

StarShield
Star Building Systems, A Robertson Ceco Co. StarShield<BR>Roof System
click to enlarge
The StarShield Roof System protects against roof leakage with factory installed sealant and a standing rib which is mechanically seamed 2 7/8" above the drainage surface of the roof. It is ideal for roofs that are exposed to heavy rain, snow or ice damming conditions that can cause water to stand for long periods of time.

DuraRib Roof System

DuraRib
Star Building Systems, A Robertson Ceco Co. DuraRib Roof System
click to enlarge
DuraRib is a 36" wide panel with 1 1/8" high ribs on 12" centers and a full sidelap configuration. It is available in 24-gauge and 26-gauge steel. The 80,000 pounds per square inch yield enhances walkability, resistance to hail damage and, along with the deep ribbed panel configuration, increases load capacity.

StarTherm III HR-900

StarTherm III
Star Building Systems, A Robertson Ceco Co. StarTherm III HR-900
click to enlarge
Designed for use in industrial, commercial, new or re-roof applications where speed of erection, light weight and thermal efficiency are required. StarTherm III HR-900 is a 40" factory-insulated sandwich roof panel system comprised of a polyurethane foam core between a 26-gauge, ribbed, stucco embossed exterior skin and a 26-gauge, grooved interior skin.

StarASR

StarASR
Star Building Systems, A Robertson Ceco Co. StarASR
click to enlarge
StarASR is Star's new Architectural Standing Seam Roof Panel. It is available in a 2" vertical rib in 16 widths. StarASR has both fixed and floating clips. The panel's heavy 24-gauge steel material with long-life coating and Underwriters Laboratories class 90 rating for wind uplift resistance reduces maintenance costs.

WALL PANELS



DuraRib Wall System

DuraRib
Star Building Systems, A Robertson Ceco Co. DuraRib Wall System
click to enlarge
Board and batten locks are achieved by the clean and simplest profile that refracts light off the 1 1/8" high ribs on 12" centers. Precision roll forming ensures a flat surface and uniform definition of the profile. The attachment of the panel is made from the exterior with color matched fasteners.

StarMark Wall Panel

StarMark
Star Building Systems, A Robertson Ceco Co. StarMark Wall Panel
click to enlarge
Backed up by finish guarantees of 10 to 20 years, as well as Star's standard one-year material guarantee, StarMark Wall System panels are designed to keep your Star metal building system virtually maintenance free. Major ribs on 1'-0" centers not only provide panel strength and integrity, they enhance the panel's aesthetically pleasing sculptured look as well.

StarTherm III AW 300

StarTherm III AW 300
Star Building Systems, A Robertson Ceco Co. StarTherm III AW 300
click to enlarge
StarTherm III AW 300 is a factory-insulated sandwich wall panel system that offers outstanding energy efficiency along with aesthetics and durability. The StarTherm III AW 300 composite panel is 42" wide and has an insulating polyurethane foam core between grooved, stucco embossed, 26-gauge exterior and interior skins.

StarTherm III AW 200

StarTherm III AW 200
Star Building Systems, A Robertson Ceco Co. StarTherm III AW 200
click to enlarge
StarTherm III AW 200 is a factory-insulated sandwich wall panel system that offers outstanding energy efficiency along with aesthetics and durability. The StarTherm III AW 200 composite panel is 42" wide and has an insulating polyurethane foam core between a ribbed, 26-gauge, stucco embossed exterior skin and a grooved, embossed, 26-gauge interior skin.

StarCFW II

StarCFW II
Star Building Systems, A Robertson Ceco Co. StarCFW II
click to enlarge
StarCFW II is a concealed fastener wall system that provides performance and compatibility. Clean, contemporary looks are achieved by the 1 1/2" deep sculptured profile, embossed texture, and interior attachment.

STAR BUILDING FRAMES



Clear Span Tapered Column

Star Building Systems, A Robertson Ceco Co. Clear Span Tapered Column
click to enlarge
Clear span gabled rigid frames with variable depth columns and rafters, with ridge at centerline of frame.

Multiple Span Single Slope

Multi-span single slope rigid frames with uniform depth columns and uniform or variable depth rafter sections supported by intermediate columns.

Clear Span Straight Column

Clear span gabled rigid frames with uniform depth columns and variable depth rafters, with ridge at centerline of frame.

Multiple Span Tapered Column

Multi-span gabled rigid frame with variable depth columns and uniform or variable depth rafter sections supported by intermediate columns, with ridge at centerline of frame.

Clear Span Straight Column
Single Slope

Clear span single slope rigid frame with uniform depth columns and uniform or variable depth rafters.

Multiple Span Straight Column

Multi-span gable rigid frame with uniform depth columns and uniform or variable depth rafter sections supported by intermediate columns, with ridge at centerline of frame.

Accessories

Curbs
Roof Jacks
Full Glass Door
Thermal Efficient Windows
Louvers
Univents
Monovents
Walk Doors
Pipe Flashes



spacer
your name:   password:   (available for clients only)



Last Update: 2009-04-22








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget