Apollo Sunguard Systems, Inc.
4487 A-B Ashton Rd.
Sarasota, FL 34233
| |
| Toll Free: | 800-319-1010
|
| Phone: | 941-925-3000
|
| Fax: | 941-925-3001 |
| |
|
|
|
Overview:
Apollo Sunguard Systems, Inc. of Sarasota, Florida was founded in 1997 as a privately-held, service disabled veteran-owned business specializing in pre-engineered and custom shade structures. As the second oldest shade structure company in the United States, we are a nationally-recognized pioneer in bringing shade to various outdoor venues. As shade innovators, our mission is to provide superior protection from solar radiation and heat, while promoting cool comfort, sun safety, healthy living and environment preservation. Our environmentally-friendly products support a green living philosophy by reducing the amount of energy resources required for cooling people, animals and property.
| Products |
Trade Name |
Description  |
Content |
Shade Structures
|
|
|
|
|
|
|
|
|
|
|
|
|
We offer a broad range of standard shapes and sizes, all professionally engineered to meet national building codes and wind load requirements. Our products provide safe, comfortable and durable protection and our engineers design units to meet the specific requirements of your application.
|
|
|
|
|
|
|
|
|
|
Bleacher Shade Covers are the perfect solution for providing shade and UV protection; reducing the damage caused by UV radiation, excessive heat and FOUL BALLS. PROTECTION FROM FLYING BALLS IS A DEFINITE PLUS!
|
|
|
|
|
|
|
|
|
|
Modular Cantilever is the perfect solution for applications where minimum obstacles & maximum shade is desired; reducing the damage caused by UV radiation, excessive heat and hail.
|
|
|
|
|
|
|
|
|
|
Play in the Shade with PlayTowers! Playing on a playground shaded with PlayTowers is similar to playing under a shade tree - the breathable fabric canopies lower the temperature underneath by 20 degrees while blocking cancer-causing UV radiation up to 97% (UPF 30+).
|
|
|
|
|
|
|
|
|
|
Like a shade tree…under a BreezeBrella is the place to be! BreezeBrellas are the perfect solution for proving shade and UV protection for pool areas, outdoor seating, play and picnic areas – anywhere shade is needed! Not only do BreezeBrellas provide cooling and aesthetic benefits, but their durability is far beyond the standard umbrella.
|
|
|
|
|
|
|
|
|
|
Features: Quick and Easy cover removal – NO special tools – just loosen the U-Clamps with an adjustable wrench!
|
|
|
|
|
|
|
|
|
|
Size Range: Size range varies depending on custom design
Entry Height Range: Entry height range varies depending on custom design
Features: Various features depending on custom design
Recommended Applications: Various applications depending on custom design.
|
|
|
|
|
|
|
Color Options
|
|
|
|
|
|
|
|
|
|
|
|
|
Our shade structures’ fabric and frames are available in a spectrum of vibrant color combinations. Our fabric, Sunguard Shade Cloth® comes in a variety of solid and striped colors. Its special knit maintains the appeal and character of the outdoor ambiance. All standard colors are guaranteed not to fade or deteriorate for 10 years.
|
|
|
|
|
|
|
Technical Info
|
|
|
|
|
|
|
|
|
|
|
|
|
Our products are manufactured by skilled master craftsmen with decades of experience to meet exact technical specifications. Professional engineers certify all designs and the structures are supplied ready to assemble and easy to install... no field welding is required.
All of our shade structures are designed in accordance with the current Uniform Building Codes including the American Society of Civil Engineers (ASCE) wind loading and SBCCI Main Wind Force Resisting Systems for winds up to 170 mph. Our structures are designed to meet American Institute of Steel Construction (AISC) or American Iron and Steel Institute (AISI) specifications.
|
|
|
|
|
|
|
Warranty:
For Warranty Information Click Here

Last Update: 2009-10-19
|
|