Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

TACO Metals, Inc.

50 N.E. 179th St.
Miami, FL 33162
 
Toll Free:800-707-7200
Phone:305-652-8566
Fax:800-653-8564
 
railings and rails by TACO Metals, Inc.
request catalogRequest
Catalog
    send email Send Message to
TACO Metals, Inc.
   
   
 
Web Site: tacorailing.com
e-mail: send email
      Specs for railings and rails       CAD for railings and rails       LEED product data for railings and rails      
Overview:
TACO offers the latest in railing component systems for ARCHITECTURAL APPLICATIONS.

TACO GLASS RAILING is designed to receive 1/2" or 3/4" tempered glass panels as structural baluster. Top rail offered in sizes ranging from 1 1/2" to 4" O.D.. Top Rails of Stainless Steel or Brass are offered in #8 or #4 finishes while extruded Aluminum can be anodized, powder coated, or mill. The Top Rail is precision roll formed and welded every 3 inches. This feature provides added strength and stability for fabrication and bending.

TACO Glass Clamps have unlimited design opportunities for Balcony Rails, Stair Rails, Partitiions, and Displays. Glass Clamps are the perfect compliment to our Flush Rail Stainless Steel System. TACO Flush Rail is available in 1 1/2" or 2" O.D. tube. German engineered theses clamps are uniquely designed to hold glass infill panels without drilling. They are die cast, high-pressure fittings offered in Stainless Steel, Chrome, Brass, and Powdered coated finishes.

Products Trade Name Description Content

Railing Components

TACO Metals, Inc. Railing Components
click to enlarge
From chic elegant to the industrial workhorse, TACO’s line of railing components are making appearances in some of the nation’s most prestigious commercial venues and most revered institutions.

Green Product Data for Railing Components

Glass Rail System

TACO glass railing systems are perfect design components for balcony railings, concourse railings and stairway railings to create a visual success. TACO glass railing is designed as a structural baluster. Pre-finished top rail, aluminum bases and standard components are designed for use with 1/2” tempered glass

Specs for Glass Rail System CAD Details for Glass Rail System Green Product Data for Glass Rail System

Stainless Steel Flush Rail System

TACO Metals, Inc. Stainless Steel Flush Rail System
click to enlarge
TACO flush railing components offer versatility at a reasonable cost and are simple to install. Fabricated from type 316 stainless steel, components are stocked in polished and brushed finishes. TACO flush railing components can be complimented with TACO glass clamps to design railings, displays, fixtures, partitions and other custom structures.

CAD Details for Stainless Steel Flush Rail System Green Product Data for Stainless Steel Flush Rail System

Cable Rail System

TACO Metals, Inc. Cable Rail System
click to enlarge
TACO's cable rail system is easy to configure and install using basic hand tools. All components are made from polished type 316 stainless steel. The cable is held tight by a compression fitting, so TACO's cable system does not require any swedging equipment. All components designed for 1/8” rope.

Green Product Data for Cable Rail System

Hand Rail

TACO Metals, Inc. Hand Rail
click to enlarge
TACO offers a choice of stainless steel components to create a complete handrail system. All TACO railing systems can be specifically designed to meet ADA compliance.

Green Product Data for Hand Rail

Tube, Pipe & Shapes, Aluminum

TACO Metals, Inc. Tube, Pipe & Shapes, Aluminum
click to enlarge
Primarily for use in exterior railing systems. For architectural and industrial applications including ADA rail, bike racks and walkways. TACO Metals offers components for welded as well as slip on rail systsms.

Green Product Data for Tube, Pipe & Shapes, Aluminum

Speed Rail Fittings, Aluminum

TACO Metals, Inc. Speed Rail Fittings, Aluminum
click to enlarge
TACO's line of “slip on” Speed Rail fittings has become the proven standard for ready to assemble pipe-railing systems for industrial and commercial projects. Applications for Speed Rail are limitless.

Green Product Data for Speed Rail Fittings, Aluminum

Specialty Glass Products

TACO Metals, Inc. Specialty Glass Products
click to enlarge
TACO has developed a line of glass products that maximizes its most attractive features while maintaining an exceptional degree of strength and durability.

Glass Clamps

TACO Glass Clamps are uniquely designed to hold glass without drilling. TACO glass clamps allow for unlimited design opportunities with railing, partitions, displays, signage and furniture. Designed and manufactured to European quality standards, TACO glass clamps are precision engineered and proven to perform over a wide range of applications.

Specs for Glass Clamps

Glass Canopy System

TACO's glass canopy is an economical, yet fashionable solution for retrofitting existing buildings and new construction. All components are of corrosion-resistant stainless steel and are designed to receive heat strengthened or laminated safety glass.

Green Product Data for Glass Canopy System

Glass Wall Partitions

A simple solution for creating glass partitions. Receives 3/8” glass. Heavy glass wall partition designed to receive 1/2” glass.

Green Product Data for Glass Wall Partitions

Glass & Mirror Moulding

TACO’s assortment of glass & mirror mouldings offers both protection and a beautiful finish for almost any application. Available in a myriad of stock and custom finishes and sizes to meet your specific design needs.

Green Product Data for Glass & Mirror Moulding

Glass Slide Track Systems

The possibilities are endless to design any glass wall system with TACO’s glass slide track systems. Use to create glass enclosures glass is necessary as a divider, but not necessarily part of the design; or use to create an enclosure where glass is the feature.

Green Product Data for Glass Slide Track Systems

Fixture and Display Extrusions

TACO Metals, Inc. Fixture and Display Extrusions
click to enlarge
For counter partitions, counter edge moulding, drawer pulls, price tag moulding and showcase extrusions, architects and specifiers find TACO’s extensive selection and impressive customization abilities enable them to design state-of-the-art displays and fixtures while dealing with a single “all-inclusive” source.

Green Product Data for Fixture and Display Extrusions

Aluminum Moulding

TACO aluminum moulding offers a wide array of practical and aesthetic applications. From price tag moulding to edge moulding, TACO aluminum trim can be found in a variety of stock finishes or choose your own for a custom look.

Green Product Data for Aluminum Moulding

Stainless Steel Moulding

Made of high-grade stainless steel, TACO's stainless steel moulding is ideal as a practical component or design accent for retail applications.

Green Product Data for Stainless Steel Moulding

Vinyl Moulding

Manufactured from high grade PVC, TACO's vinyl moulding is available in an assortment of sizes and shapes, which make it an ideal practical component or design accent for retail applications.

Green Product Data for Vinyl Moulding

Counter Partition

TACO counter partitions are easy to install and have no exposed screws. The partition posts are extremely versatile and can be arranged in just about any pattern, which permit the posts to be installed efficiently and effectively. The same cap and base fit all three posts. All posts are designed for application with 1/4” glass.

Green Product Data for Counter Partition

Showcase Extrusions

TACO offers an assortment of extrusions in a variety of materials and finishes to allow you to create your own framework. Stock lengths and finishes are shown here, but custom extrusions are just a phone call or email away.

Green Product Data for Showcase Extrusions

Protective Bumper & Corner Guards

TACO Metals, Inc. Protective Bumper & Corner Guards
click to enlarge
TACO provides smart impact protection solutions for guarding fixtures and walls against damage with a comprehensive system.

Green Product Data for Protective Bumper & Corner Guards

Industrial Bumpers

Ideal for warehouses and stockrooms, TACO's rigid vinyl industrial bumper system provides superior protection. Save maintenance upkeep charges by reducing wall damage. Manufactured from high grade plastic, TACO's industrial bumper line is available in an assortment of attractive stock colors. TACO's industrial bumper rails can also be custom produced to match any color palette, provided minimum quantities and lead times are met.

Green Product Data for Industrial Bumpers

Specialty Products Hardware

TACO Metals, Inc. Specialty Products Hardware
click to enlarge
TACO offers an extensive assortment of hardware products that include hinges, latches, and brackets as well as specialty products ranging from closet rods to commercial restroom partitions.

Green Product Data for Specialty Products Hardware


spacer
your name:   password:   (available for clients only)



Last Update: 2009-04-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget