Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Tectum Inc.

P. O. Box 3002
Newark, OH 43058
 
Toll Free:888-977-9691
Phone:740-345-9691
Fax:800-832-8869
 
accoutics and baffles by Tectum Inc.
request catalogRequest
Catalog
    send email Send Message to
Tectum Inc.
   
Continuing Education Logo
Steven Udolph
   
 
Web Site: www.tectum.com
e-mail: send email
      Specs for accoutics and baffles       LEED product data for accoutics and baffles      
Overview:
Tectum Inc.'s reputation for acoustical solutions in the commercial and institutional construction industries is well respected. With over 50 years experience in reducing noise worldwide, Tectum Inc. specializes in acoustic panels that are both abuse and impact-resistant. Easy to work with and install, Tectum panels and systems are cost effective and require little maintenance. They are available in natural, white or custom-painted finishes, and are field-paintable up to six times.

Products Trade Name Description Content

Interior Wall Panels

Interior Wall Panels

Tectum Inc. Interior Wall Panels<BR><BR>
click to enlarge
Tectum Interior Wall Panels offer an effective, permanent and attractive solution for any kind of activity that produces undesirable noise levels within an enclosed space. They are abuse resistant and are able to withstand the impact of thrown or kicked balls in gyms, yet are lightweight. Tectum Interior Wall Panels are easy to install in new construction and in existing buildings for effective sound control. Up to 1.00 NRC can be achieved. Furring strips installed horizontally (when using vertical panels) are recommended and should be a maximum of 24" o.c. when using 1"-thick panels.

Specs for Interior Wall Panels<BR><BR> Green Product Data for Interior Wall Panels<BR><BR>

Finalé Wall Panels™

Finalé Wall Panels™
Tectum Inc. Finalé Wall Panels™
click to enlarge
Building on the incredible success and popularity of the Finalé Wall Panel the architectural industry knows and loves, the new and improved Finalé Wall Panel maintains all of the acoustical and abuse-resistant features of the original Finalé with SoniCor* Fiber replacing the fiberglass previously used in the Tectum Finalé product. Whenever your project calls for absorption of undesirable noises, and where the activities demand abuse-resistant panels, new Tectum Finalé is the answer. With high NRC (Noise Reduction Coefficient) of .75 to 1.00, Tectum Finalé is your one-step answer to abuse-resistant acoustics. The Finalé system consists of Tectum Wall Panels, Tectum furring strips and a new SoniCor* fiber core united in a single product.

Specs for Finalé Wall Panels™

V-Line Interior Panels

Tectum Inc. V-Line Interior Panels<BR><BR>
click to enlarge
V-Line Interior Panels offer extra value and installation ease plus all the features you expect from Tectum Acoustical Products. V-Line Interior Panels attach directly for a continuous installation with no visible seem. The “V” groove is ¼” deep to match the beveled edges, and the design divides the 2’ or 4’ wide panel into equal segments approximately 8” wide.

Specs for V-Line Interior Panels<BR><BR>

Kerfed Wall Panels

Tectum Inc. Kerfed Wall Panels<BR><BR>
click to enlarge
Kerfed Wall Panels offer extra value and installation ease plus all the features you expect from Tectum Acoustical Products. Installation of 1"-thick Kerfed Wall Panels is fast and economical. Mounting is achieved using the concealed attachment method. By inserting the furnished vinyl splines into the kerf, then fastening the splines to the wall or other structure, you have successfully installed your Kerfed Wall Panel.

Specs for Kerfed Wall Panels<BR><BR>

Sound Blocks

Tectum Inc. Sound Blocks<BR><BR>
click to enlarge
Tectum Sound Blocks are a decorative way to control reverberant sound in new or existing rooms.

Specs for Sound Blocks<BR><BR> Green Product Data for Sound Blocks<BR><BR>

Fabri-Tough™ Wall Panels

Fabri-Tough™ Wall Panels
Tectum Inc. Fabri-Tough™ Wall Panels
click to enlarge
Abuse-resistant Tectum Fabri-Tough acoustical panels set a new standard for durability in fabric-wrap wall panel systems. Control noise efficiently, economically and attractively in open-plan, closed or mixed-use space with the Fabri-Tough wall panel system. Efficiently because Tectum panels are known for sound absorption. Economically because these panels are competitively priced and will last longer than ordinary, soft-base panels. Attractively because they come in your choice of fabric colors that coordinate with popular contract furnishings.

Specs for Fabri-Tough™ Wall Panels Green Product Data for Fabri-Tough™ Wall Panels

Fabri-Tough™ II Wall Panels

Fabri-Tough™ II Wall Panels Tectum Fabri-Tough II Wall Panels are the latest innovative wall panel introduced by Tectum Inc. Combining abuse-resistant Tectum Wall Panels and a 1/16 inch, 18-pound density fiberglass facer laminated to the face of the panel with new designer fabrics, Fabri-Tough II is perfect for offices, conference rooms and any space where designer fabrics are required.

Specs for Fabri-Tough™ II Wall Panels

Fabri-Glass™ Wall Panels

Fabri-Glass™ Wall Panels The Tectum Fabri-Glass wall panel system is a very cost-effective way to control unwanted noise. The 1”-thick fiberglass substrate is covered by a wide choice of woven or non-woven fabrics in many color selections. Tectum Fabri-Glass provides a Speech Privacy Range of .95 and an NRC of .80 when using an A mounting. This popular lightweight wall panel system combines economy with superior sound absorption, a wide choice of fabric colors and ease of installation.

Specs for Fabri-Glass™ Wall Panels Green Product Data for Fabri-Glass™ Wall Panels

Ceiling Panels

Direct-Attached Ceiling Panels

Tectum Direct Attached Ceiling Panels deliver all of the benefits you expect from Tectum products; superior abuse-resistance, a unique textured beauty and an NRC of up to 1.00. But these panels offer the added benefit of attaching directly to joists for a classic finish. Tectum acoustical panels can take repeated abuse and still retain their appearance.

Specs for Direct-Attached Ceiling Panels<BR><BR> Green Product Data for Direct-Attached Ceiling Panels<BR><BR>

Tonico Ceiling Panels

Tonico Ceiling Panels Tectum Tonico and Soft Look Tonico combine a unique textured 3-D look with superior abuse resistance and acoustical absorption. These high-impact wood fiber panels combine several functions that truly set them apart for use in commercial, institutional, recreational and industrial buildings. The panels are available in a wide range of sizes. They can be cut easily and shaped with standard woodworking tools, and installed in standard grid systems.

Specs for Tonico Ceiling Panels<BR><BR>

Acousti-Tough Ceiling Panels™

Acousti-Tough Ceiling Panels™
Tectum Inc. Acousti-Tough Ceiling Panels™<BR><BR>
click to enlarge
The Tectum Acousti-Tough Ceiling System™ is a suspended acoustical ceiling specifically designed for multipurpose rooms and gymnasiums. Tectum panels are the only hard-surfaced, durable panels that can take repeated blows from basketballs, volleyballs and soccer balls without cracking or breaking. The Tectum Keep Clip, an integral part of the Acousti-Tough Ceiling System, holds the Tectum Ceiling Panels in place and helps reposition them after being struck, saving maintenance time and money in high-ceiling areas. The system is simple to install and permits full access to the plenum. Two sizes are available to accommodate panels from one inch to two inches thick.

Specs for Acousti-Tough Ceiling Panels™<BR><BR> Green Product Data for Acousti-Tough Ceiling Panels™<BR><BR>

Designer Series Ceiling Panels

Designed for use in public spaces, Tectum Designer Series Ceiling Panels and Designer Series Plus Ceiling Panels offers bold patterns and distinctive lines that create a striking effect on even the highest ceilings. These high-impact wood fiber panels combine several functions that truly set them apart for use in commercial, institutional, recreational and industrial buildings.

Specs for Designer Series Ceiling Panels<BR><BR>

Variations Ceiling Panels

Variations Ceiling Panels
Tectum Inc. Variations Ceiling Panels<BR><BR>
click to enlarge
A new "variation" of a familiar and trusted product, Tectum Variations is a Tectum Lay-In Ceiling Panel with a thin fiberglass veil laminated to the face of the panel. The panel is then factory painted white or a Sherwin Williams™ custom color as selected by the architect. The end result is a smooth, attractive panel that will complement any design where high-end finishes are specified, while maintaining the outstanding abuse resistance Tectum panels have provided for years. The non-gloss surface gives the panel an exclusive and true plaster-like look. The facer allows sound waves that are not absorbed by the veil to pass through and be absorbed by the Tectum base board and the veil facia does enhance the acoustical performance of one inch Tectum product.

The non-gloss surface gives the panel an exclusive and true ‘plaster like' look. The facer allows sound waves that are not absorbed by the veil to pass through and be absorbed by the base board. The veil does enhance the acoustical performance of one inch Tectum product.

Specs for Variations Ceiling Panels<BR><BR> Green Product Data for Variations Ceiling Panels<BR><BR>

Full Span and Concealed Corridor Lay-In Ceiling Panels

Tectum Full-Span and Concealed Corridor Panels are specifically designed for corridor ceilings in schools and other wide-corridored buildings. Tectum products’ resistance to impact and abrasion offers a durability for such heavily used areas that is not found in other acoustical materials. The panels are completely accessible for concealed services and are used with standard grid suspension components.

Specs for Full Span and Concealed Corridor Lay-In Ceiling Panels<BR><BR>

Security Ceiling Panels

Designed to meet the specific security and acoustical requirements in confinement areas, the Tectum Direct Attachment Ceiling/Wall System has been successfully used in hundreds of correctional facilities across the country. The system is ideal for large, open areas such as dormitories and dining halls, as well as corridors where one long, steel-backed panel can span the corridor width. To install, simply attach the panels in an Ashlar pattern directly to the ceiling, furring, or drywall suspension grid using tamper-resistant screws.

Available with or without the 25-gauge galvanized steel plate laminated to the back of the panel, directly attach the panel to the ceiling or furring using the Tectum tamper-resistant screws in an Ashlar pattern.

Specs for Security Ceiling Panels<BR><BR> Green Product Data for Security Ceiling Panels<BR><BR>

Hanging Baffles & Clouds

Hanging Baffles

Tectum Inc. Hanging Baffles<BR><BR>
click to enlarge
The use of Tectum acoustical panels as hanging sound baffles is growing in popularity as the paintability and ease of application in numerous situations and the need for their sound absorbing qualities is recognized by architects and acoustical engineers.

Specs for Hanging Baffles<BR><BR> Green Product Data for Hanging Baffles<BR><BR>

Cloud Panels

Tectum Cloud Panels deliver design flexibility and acoustical performance in areas where a grid is not practical and superior noise control is needed. Tectum clouds are designed for a floating system with no visible suspension. Cloud panels can be easily field fabricated into custom shapes.

Specs for Cloud Panels<BR><BR> Green Product Data for Cloud Panels<BR><BR>

Roof Deck Systems

Roof Deck Systems

Tectum Structural Roof Deck Systems are the most logical choice for acoustical control available. Why? Because TECTUM products provide a number of cost-effective advantages, including ease-of-installation, a nailable top surface for direct application of the roof, and an abuse-resistant, acoustical-textured interior finish, all in one easy-to-install panel. Labor costs are kept to a minimum. These Class A rated panels are specified for all major model codes from the East Coast to the West Coast. Specify TECTUM products on your next project for all your acoustical needs.

Specs for Roof Deck Systems<BR><BR> Green Product Data for Roof Deck Systems<BR><BR>

Roof Deck System

Tectum I
Tectum Inc. Roof Deck System<BR><BR>
click to enlarge
Tectum I is typically used in low-slope applications and provides a thermal barrier for field-applied foam plastics. It is compatible with virtually all roof installation materials. Underside exposed joints have attractive beveled edges. LS (long span) panels are available with steel channel reinforcement. The Tectum I Roof Deck System consists of standard Tectum panels in either plank or tile configurations.

Specs for Roof Deck System<BR><BR> Green Product Data for Roof Deck System<BR><BR>

Roof Deck System

Tectum III The Tectum III roof deck panel is a composite of a 1½" or thicker Tectum substrate, Dow Styrofoam® brand XPS (extruded polystyrene) insulation 1½" to 8" thick and 7/16" OSB (oriented strand board) sheathing with a slip-resistant surface. Components are bonded with code-listed structural adhesives. Tectum III panels are typically used in sloped applications where insulation and a nailable surface are required.

Specs for Roof Deck System<BR><BR> Green Product Data for Roof Deck System<BR><BR>

Roof Deck System

Tectum E The Tectum E roof deck panel is a composite of a 1½” or thicker Tectum substrate, EPS (expanded polystyrene) insulation and 7/16“ OSB sheathing with a slip-resistant surface. Components are bonded with code-listed structural adhesives. The EPS core exceeds the requirements of ASTM C-578 Type I and bears the UL classification mark.

Specs for Roof Deck System<BR><BR> Green Product Data for Roof Deck System<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-08








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget