Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Thelin Co. Inc. |

P. O. Box 847
Nevada City, CA 95959
 
Toll Free:800-949-5048
Phone:530-273-1976
Fax:530-273-3707
 
request catalogRequest
Catalog
    send email Send Message to
Thelin Co. Inc.
   
   
 
Web Site: www.thelinco.com
e-mail: send email


Thelin Co. Inc. manufactures building products relating to:


[ 10 ] Specialties
[ 10320 ] Stoves
[ 10321 ] Gas Stoves, Inserts and Logs*

spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23

Related News:
2009-09-10Beauty Meets Brains in the Dave Lennox Signature™ Collection SYMMETRY™ Series Louverless Direct-Vent Gas Fireplace
2009-08-24SPX Features Innovative Design in Pellet Venting System
2009-04-10Wittus' new Askja stove - slim and oval in shape comes in gray steel, sandstone (as shown), and a natural stone. The Askja has a warming area above and a roomy drawer underneath for hearth supplies.
2009-03-23Wittus' LDF direct vent fireplaces are now available as see-through models! All 3 models - the 38", 42", and 52" models are now currently available. Truly a dramatic and decorative focal point for any room or rooms.
2009-03-12Inspired by classic American Shaker furniture designs, check out Wittus' new Shaker stove designed by Antonio Citterio with Toan Nguyen. Winner of the prestigious reddot design and the Good Design awards in 2006.










©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget