Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

United Gilsonite Laboratories

1396 Jefferson Ave.
P. O. Box 70
Scranton, PA 18501
 
Toll Free:800-272-3235
Phone:570-344-1202
Fax:570-969-7634
 
caulks and sealants by United Gilsonite Laboratories
request catalogRequest
Catalog
    send email Send Message to
United Gilsonite Laboratories
   
   
 
Web Site: www.uglproducts.com
e-mail: send email
      SpecWizard for caulks and sealants

Automated Spec Writing

      Specs for caulks and sealants       LEED product data for caulks and sealants      
Overview:


Products Trade Name Description Content

Masonry Products

DRYLOK®
United Gilsonite Laboratories <B>Masonry Products</B>
click to enlarge
DRYLOK Masonry Products are the products of choice for a wide variety of projects. Whether it's DRYLOK Masonry Waterproofer, Concrete Floor Paint, Fast Plug Hydraulic Cement or any other DRYLOK product­ do-it-yourselfers and professional contractors alike can be sure they are using the most respected name in masonry repair-DRYLOK.

SpecWizard for <B>Masonry Products</B> Specs for <B>Masonry Products</B>

Latex Base
Masonry Waterproofer

DRYLOK®
United Gilsonite Laboratories Latex Base<BR>Masonry Waterproofer
click to enlarge
A low-odor, waterproofing paint that is guaranteed to stop water from penetrating through a variety of above and below grade masonry surfaces. Latex DRYLOK® has a low-odor, fast-drying formula and cleans up easily with soap and water. Available in White, Blue, Beige and Gray.

SpecWizard for Latex Base<BR>Masonry Waterproofer Specs for Latex Base<BR>Masonry Waterproofer Green Product Data for Latex Base<BR>Masonry Waterproofer

Oil Base
Masonry Waterproofer

DRYLOK®
United Gilsonite Laboratories Oil Base<BR>Masonry Waterproofer
click to enlarge
A waterproofing paint that is guaranteed to stop water even under pressure. For interior and exterior, above or below grade masonry walls, cinder and concrete blocks, stucco, brick, retaining walls, basements and concrete swimming pools. Oil Base. Available in White, Blue, Beige and Gray.

SpecWizard for Oil Base<BR>Masonry Waterproofer Specs for Oil Base<BR>Masonry Waterproofer

DRYLOK® FAST PLUG

DRYLOK® FAST PLUG
United Gilsonite Laboratories DRYLOK® FAST PLUG
click to enlarge
A fast-setting hydraulic cement that stops the flow of water, even under pressure, through cracks and holes in masonry surfaces. It's ideal for sealing floor and wall joints and settlement cracks in masonry walls. Sets in 5 minutes.

SpecWizard for DRYLOK® FAST PLUG Specs for DRYLOK® FAST PLUG

Masonry Treatment

DRYLOK®
United Gilsonite Laboratories Masonry Treatment
click to enlarge
DRYLOK® Masonry Treatment penetrates deep to seal and protect masonry against acids, alkalis, household cleaners, gasoline, oil and salt. This VOC compliant, water base formula seals against dusting and retards spalling (surface cracking and pock marking) and weathering.

SpecWizard for Masonry Treatment Specs for Masonry Treatment

Concrete Floor Paint

DRYLOK®
United Gilsonite Laboratories Concrete Floor Paint
click to enlarge
Specially formulated to protect and beautify interior and exterior masonry floors, garages masonry patios, sidewalks, steps etc., in homes and industry. DRYLOK® Concrete Floor Paint is highly resistant to scuffing due to traffic, washings, weather, household chemicals, gasoline and oils. Latex Base. Available in White, Alpine Green, Dover Gray, Persian Red, Gull, Bamboo Beige, Timberland, Terra Cotta, Rich Brown and Sandstone.

SpecWizard for Concrete Floor Paint Specs for Concrete Floor Paint

Concrete Protector

DRYLOK®
United Gilsonite Laboratories Concrete Protector
click to enlarge
DRYLOK® Concrete Protector's oil base formula provides protection from deterioration caused by acids, alkali, salt, household cleaners and weathering. Helps to minimize recurring efflorescence. DRYLOK® Concrete Protector, due to its deep penetration, seals concrete against dusting, staining and retards spalling (surface cracking and pock marking).

SpecWizard for Concrete Protector Specs for Concrete Protector

Latex Bonding Agent

DRYLOK®
United Gilsonite Laboratories Latex Bonding Agent
click to enlarge
DRYLOK® Latex Bonding Agent bonds concrete and plaster to difficult surfaces such as dense, slick or porous concrete, stone, drywall, hardboard and plaster walls. When used as an additive to concrete mixes for patching, DRYLOK® Bonding Agent improves the adhesion and increases the resiliency and elasticity of the patch. DRYLOK® Bonding Agent may also be used for pointing of plaster cracks.

SpecWizard for Latex Bonding Agent Specs for Latex Bonding Agent

Water-Base 5% Silicone

DRYLOK®
United Gilsonite Laboratories Water-Base 5% Silicone
click to enlarge
An invisible, durable, one-coat water repellent specially formulated for exterior above-grade vertical masonry surfaces. Minimizes the deterioration of masonry and mortar as well as controls efflorescence and surface staining. Prevents moisture penetration, eliminates plaster cracking, paint blistering and damp staining of interior finishes.

SpecWizard for Water-Base 5% Silicone Specs for Water-Base 5% Silicone

Wood Finishing Products

ZAR® ZAR Wood Finishing Products are well- known for their ability to beautify and protect all types of wood. ZAR products meet the high standards of the most demanding professional woodworkers, but are so easy to use that individuals with little or no wood finishing experience can enjoy great results the very first time.

Specs for <B>Wood Finishing Products</B>

Wood Stain

ZAR®
United Gilsonite Laboratories Wood Stain
click to enlarge
Wipes on like furniture polish to add a uniform color tone without streaks or lap marks. Stains and seals with "controlled penetration." This versatile product may be used on steel, fiberglass and Masonite doors for the rich look of wood. Available in 19 colors plus white and tint base.
Specs for Wood Stain

Polyurethane

ZAR®
United Gilsonite Laboratories Polyurethane
click to enlarge
A durable, long wearing, clear finish for wood surfaces. Self-leveling for a smooth finish with no brush marks. Available in Gloss, Semi-Gloss, Satin and Antique Flat.

Specs for Polyurethane

Polyurethane

ZAR® ULTRA MAX
United Gilsonite Laboratories Polyurethane
click to enlarge
A waterborne oil modified polyurethane which is an environmentally safe, revolutionary dual drying polyurethane. It dries by coalescing & oxygen cross-linking for a harder “through cure.” ZAR ULTRA Max is available in quart and gallon sizes in gloss, semi-gloss and satin sheens. ZAR ULTRA Max Floor Finish comes in 100 and 200 oz easy pour jugs in glass, semi-gloss and satin sheens and a sanding sealer, which dries in 10 minutes. Jugs are equipped with a smooth-flow drain back spout.

Specs for Polyurethane

Wood Patch

ZAR® A latex compound that fills nail holes, repairs cracks, gouges, broken corners and chipped edges on wood surfaces. Accepts stain better than conventional wood patching compounds. Available in Neutral, Red Oak, and - NEW COLOR - Golden Oak.

Exterior Stains and Deck Care products

ZAR® ZAR Exterior Stains and Deck Care products make exterior wood surfaces look attractive while protecting them from Mother Nature's harshest elements. Whether it's Rain Stain, Deck Stain, Clear Wood Sealer or Wood Brighter, nothing beats ZAR for beautifying and protecting exterior wood.

Specs for <B>Exterior Stains and Deck Care products</B>

Solid Color Deck & Siding Stain

ZAR®
United Gilsonite Laboratories Solid Color Deck & Siding Stain
click to enlarge
ZAR® Solid Color Deck and Siding Stain is a self-priming exterior wood stain formulated utilizing dual resin technology. This breakthrough technology consists of a special blend of 100% acrylic resins and a unique alkyd blend. The coating provides superior UV resistance, breathability and outstanding adhesion to wood. Available in eight ready mixed colors and three tint bases for tinting. Comes with a 15-year warranty for siding and a 5-year warranty for decks.

Specs for Solid Color Deck & Siding Stain

Semi-Transparent Deck & Siding Stain

ZAR®
United Gilsonite Laboratories Semi-Transparent Deck & Siding Stain
click to enlarge
An exterior wood stain specially formulated to accent the natural grain, texture and beauty of wood. It protects and shields against the damaging effects of rain, salt air and ultraviolet rays. ZAR Semi-Transparent Deck & Siding Stain is a waterborne oil-base stain that offers rich color and superior deep penetration of an oil-base stain with easy handling and water clean-up of a water-based product. The deep penetration provides maximum protection and durability.

Specs for Semi-Transparent Deck & Siding Stain

Solid Color Rain Stain

ZAR® A 100% ACRYLIC exterior stain formulated to give long-lasting, beautiful protection. Perfect for wood, aluminum siding, vinyl siding, stucco, brick and aged galvanized metal surfaces. Covers like paint yet accents the wood texture. Available in 8 ready mixed colors including white. Tint base available for custom colors.

Specs for Solid Color Rain Stain

Semi-Transparent Rain Stain

ZAR® An acrylic exterior stain formulated to preserve the natural beauty of wood, wherever the natural grain and texture is to be accentuated. For shingles, shakes, rough and smooth siding, fences and rough-sawed plywood. Available in 6 ready mixed colors. Tint base available for custom colors. Specs for Semi-Transparent Rain Stain

Clear Wood Sealer

ZAR® A non-air polluting clear wood treatment that protects exterior wood surfaces (decks, posts, railings etc.) from the effects of rain, sun and other weather damage, prevents water penetration and preserves the natural color of wood.

Specs for Clear Wood Sealer

Maintenance & Repair Products

No home repair line would be complete without a thorough selection of patching and adhesive products. That's why UGL offers a wide variety of products for this purpose. UGL Spackling Paste, Tile Grout, Contact Cement, Crack Filler and Floor Leveler are just a few of the products in this important category.

Caulks & Sealants

UGL manufactures a variety of caulks and sealants for all types of home- repair jobs. Each one meets the high standards needed to bear the UGL logo and provides long-term customer satisfaction.

Removing & Refinishing products

ZAR®6 UGL offers a complete line of removing and refinishing products: ZAR Paint and Varnish Remover, ZAR Furniture Refinisher, Raizoff Paint Remover, Fastrip Brush Cleaner and D-Gloss Liquid Sander and Cleaner.

Paint Specialties

UGL® There are times when a do- it- yourselfer or contractor needs a particular finish that isn't used everyday. That's when UGL paint specialties are often the answer. Gold Paint and Nite Brite Luminous Paint are just the items to put a quality finish on a special job.

Specs for <B>Paint Specialties</B>

Stove & Fireplace Products

TEMPROOF® Owners of homes which burn wood or coal need look no further for stove and fireplace products that are second to none. TEMPROOF products from UGL help provide years of continued comfort and beauty for wood or coal burning heating systems. From Furnace Cement to Stove Polish and much more, the name to remember is TEMPROOF.

SpecWizard for <B>Stove & Fireplace Products</B> Specs for <B>Stove & Fireplace Products</B>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget