Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Veka Inc.

100 Veka Dr.
P. O. Box 150
Fombell, PA 16123-0250
 
Toll Free:888-797-0200
Phone:724-452-1000
Fax:724-452-1007
 
Commercial PVC Windows & Extrusions  by Veka Inc.
request catalogRequest
Catalog
    send email Send Message to
Veka Inc.
   
   
 
Web Site: www.vekainc.com/commercial
e-mail: send email
      SpecWizard for Commercial PVC Windows & Extrusions

Automated Spec Writing

      Specs for Commercial PVC Windows & Extrusions      
Overview:
Founded in 1967 in Sendenhorst, Germany, VEKA is the world’s largest extruder of PVC window & door profiles. VEKA has numerous facilities around the world including VEKA Inc., Based in Fombell, Pennsylvania which was established in 1983 bringing residential PVC windows to the US market. The tremendous growth of VEKA Inc. allowed expansion throughout North America in Reno, Nevada; Terrell, Texas; Youngstown, OH; and Edmonton Alberta Canada.

In 2006, VEKA entered the commercial window market by bringing the first Steel reinforced PVC, commercially rated window system to the US. These European window systems have proven themselves time and time again throughout Europe and Asia. Some well-noted installations include the Bank of China in Jinan, The Olympic Village in Barcelona, Spain, & the Piz Gloria Ski Lodge high atop the Schilthorn in Switzerland.

These heavy-duty systems feature 58mm products for Residential(R) and Light Commercial(LC) rated installations, while the 70mm products are rated for Commercial(C), Heavy Commercial(HC) and Architectural installations. There is a vast array of operator types as well as color or wood grain options for the interior or exterior of the window.

With today’s ever growing awareness of energy conservation and “green solutions”, architects should note that PVC windows and doors possess outstanding thermal performance characteristics not typically found in aluminum curtain wall systems but more in the residential market until now.

VEKA is at the forefront of technology assuring the architectural community that our products fit the needs of our ever changing global dynamics.

Products Trade Name Description Content

EUROVIEW 70 System

70 Tilt/ Turn Window

Veka Inc. 70 Tilt/ Turn Window<BR><BR>
click to enlarge
The Euroview 70 DS is a commercial grade window system that utlizes all the benefits of uPVC while satisfying commercial structural requirements.

SpecWizard for 70 Tilt/ Turn Window<BR><BR> Specs for 70 Tilt/ Turn Window<BR><BR>

Push Out Casement

Veka Inc. Push Out Casement<BR><BR>
click to enlarge
70 MM Profile Thickness - Commercial Casement w/ High Quality Operation.

SpecWizard for Push Out Casement<BR><BR> Specs for Push Out Casement<BR><BR>

Awning Windows

Veka Inc. Awning Windows<BR><BR>
click to enlarge
Windows are individual items, produced in a technical tradition, adapted to the needs of your building and its architecture. Therefore, VEKA Windows are available in a wide range of styles and with many optional accessories.

SpecWizard for Awning Windows<BR><BR> Specs for Awning Windows<BR><BR>

Project In Window

Veka Inc. Project In Window<BR><BR>
click to enlarge
Hopper windows, Commercial Applications.

SpecWizard for Project In Window<BR><BR> Specs for Project In Window<BR><BR>

Fixed Window

Veka Inc. Fixed Window<BR><BR>
click to enlarge
Euroview 70 DS fixed "Picture" Windows.

SpecWizard for Fixed Window<BR><BR> Specs for Fixed Window<BR><BR>

Architectural Shapes

Veka Inc. Architectural Shapes<BR><BR>
click to enlarge
Custom architectural shapes include half rounds, extended half rounds, extended segmentals, eyebrows, quarter rounds, rounds, octagons, extended octagons, ovals, elipticals, triangles, pentoids and trapezoids.

SpecWizard for Architectural Shapes<BR><BR> Specs for Architectural Shapes<BR><BR>

Swing Door

Veka Inc. Swing Door<BR><BR>
click to enlarge
Swing Doors Commercial Applications - Designed to have all the style, durability, weather resistance and security features of our windows, they can transform any room by opening it up to the great outdoors.

SpecWizard for Swing Door<BR><BR> Specs for Swing Door<BR><BR>

Tilt & Slide Door

Veka Inc. Tilt & Slide Door<BR><BR>
click to enlarge
Parallel Tilt & Slide doors: space-saving and space-efficient.

SpecWizard for Tilt & Slide Door<BR><BR> Specs for Tilt & Slide Door<BR><BR>

Fold & Slide Door

Veka Inc. Fold & Slide Door<BR><BR>
click to enlarge
Our Fold and Slide door system provides superior operating performance and smooth integration into any architectural style and space. The door systems are engineered using high quality PVC-Window and Door Profiles and superior hinge and locking systems that are reliable and secure.

SpecWizard for Fold & Slide Door<BR><BR> Specs for Fold & Slide Door<BR><BR>

Euroslide 70

Euroslide 70

SpecWizard for Euroslide 70<BR><BR> Specs for Euroslide 70<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-14








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget