Waupaca Elevator Co., Inc.
1726 N. Ballard Rd.
Appleton, WI 54911
| |
| Toll Free: | 800-238-8739
|
| Phone: | 920-991-9082
|
| Fax: | 920-991-9087 |
| |
|
|
|
Overview:
Waupaca Elevator specializes in the manufacturing of quality, customized winding drum and hydraulic elevators exclusively for residential use as well as in the manufacturing of quality residential and light-duty commercial dumbwaiters. The Excelevator Hydraulic Elevator offers maximum convenience, comfort and reliability, while providing swift, sure and quiet operation. This unit can readily accommodate several people, a motorized wheelchair or scooter, or a wheelchair with a caregiver. Waupaca Elevator prides itself on its craftsmanship and variety of options available to the homeowner. The homeowner may choose from several cab styles, woods, finishes, lights, gate styles and fixtures. Now with our new Custom Elevator Department the homeowner may also choose to create a cab that best fits his/her own personal style and decorating preferences by designing a totally custom cab. Whether you are looking to enhance one's dream home or to add mobility and convenience our custom capabilities assure there is an elevator and/or dumbwaiter to fit the desired need.
| Products |
Trade Name |
Description  |
Content |
|
|
DESIGNER, HERITAGE, ESTATE, ESTATE LTD, CUSTOM
|
Winding drum 500 lb., 750 lb. & 1000 lb., Hydraulic 700 lb. & 1000 lb. Capacities. Hydraulic 950 lb. & 1000 lb. capabilities.
|
|
|
|
|
|
|
|
|
CABLE-WAITER
|
Available in wood, steel, and stainless steel cars, this unit is available with a net load capacity of 50 lbs. & 100 lbs.
|
|
|
|
|
|
|
|
|
PACA WAITER®
|
This versatile model is available with a net load capacity of 200 to 500 pounds.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|

Last Update: 2009-02-27
|
|