Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Whirlpool Home Appliances - Whirlpool Corporation

2000 State Rd. 63 N.
Benton Harbor, MI 49022-2692
 
Toll Free:800-253-1301
Fax:269-923-3872
 
Dryers and Washers by Whirlpool Home Appliances - Whirlpool Corporation
request catalogRequest
Catalog
    send email Send Message to
Whirlpool Home Appliances - Whirlpool Corporation
   
   
 
Web Site: www.whirlpool.com
www.kitchenaid.com
e-mail: send email
Overview:
Whirlpool Corporation is the world's leading manufacturer and marketer of major home appliances, with annual sales of approximately $19 billion, 70,000 employees, and 68 manufacturing and technology research centers around the world. The company markets Whirlpool, Maytag, KitchenAid, Jenn-Air, Amana, Brastemp, Consul, Bauknecht and other major brand names to consumers in nearly every country around the world.

Whirlpool's global platform provides our operations with resources and capabilities no other manufacturer can match. Whirlpool's global procurement, product development and information technology organizations help our operations reduce costs, improve efficiencies and introduce a continuous stream of relevant innovation to consumers.

Inspired by our bold innovations and designs, customers around the globe trust Whirlpool to make their lives easier. More than ever before, our brands are connecting with customers in ways that will last a lifetime.

Products Trade Name Description Content

Ovens, Cooktops & Ranges

Built-In Ovens

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Built-In Ovens<BR><BR>
click to enlarge
Whirlpool® built-in ovens are designed to provide consistent cooking performance with an easy cleanup afterward. 24", 27" and 30" sizes are available. This lineup includes single, double, and combination ovens, most now offered with a metal handle and updated styling.

Cooktops

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Cooktops<BR><BR>
click to enlarge
Built-in cooktops from Whirlpool brand are equipped with flexible features that help homeowners cook more efficiently. Gas models have Power™ burners and feature full-width cast-iron grates. Electric models offer dual and bridge radiant elements for true versatility.

Ranges

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Ranges<BR><BR>
click to enlarge
New Whirlpool brand freestanding and slide-in ranges are easier to clean than ever before. Plus, with expanded capacity, convection cooking and the AccuBake® temperature management system available, they make cooking easier, too.

Ventilation

Ventilation

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Ventilation<BR><BR>
click to enlarge
With slide-out, pop-up and canopy models available in both 30" and 36" sizes, Whirlpool brand provides excellent ventilation options that can handle all cooking needs.

Microwave Hood Combinations

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Microwave Hood Combinations<BR><BR>
click to enlarge
Available in Speedcook and traditional microwave models, Whirlpool® microwave hood combinations provide multiple cooking options, while also offering reliable ventilation for your range or cooktop. The non-stick interior makes for easy cleanup.

Refrigerators & Ice Makers

Refrigerators

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Refrigerators<BR><BR>
click to enlarge
Whirlpool brand provides you with refrigerators designed to fit your clients' lifestyles. Accessible storage bins and shelves, and convenient dispensing systems are offered in multiple configurations.

Ice Makers

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Ice Makers<BR><BR>
click to enlarge
With 50 lbs. of storage capacity, Whirlpool® ice makers offer the perfect solution for busy homes with an entertainment lifestyle.

Dishwashers

Dishwashers

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Dishwashers<BR><BR>
click to enlarge
Whether it's improved energy and water efficiency, quieter operation, or targeted cleaning power, Whirlpool® dishwashers offer just what today's busy family needs.

Washers & Dryers

Fabric Care

Whirlpool
Whirlpool Home Appliances - Whirlpool Corporation  Fabric Care<BR><BR>
click to enlarge
Every Whirlpool® washer and dryer offers timesaving options and cycles that make the laundry routine easier to manage. Whirlpool brand build convenient fabric care solutions that give greater capacity - while still using water and energy efficiently.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-30








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget