Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Worthington Millwork, LLC

P. O. Box 600399
Jacksonville, FL 32260
 
Toll Free:800-872-1608
Phone:904-281-1485
Fax:904-281-1488
 
millwork and woodwork by Worthington Millwork, LLC
request catalogRequest
Catalog
    send email Send Message to
Worthington Millwork, LLC
   
   
 
Web Site: www.worthingtonmillwork.com
e-mail: send email
      Specs for millwork and woodwork       CAD for millwork and woodwork       LEED product data for millwork and woodwork      
Overview:
Worthington has served its customers nationwide for almost 20 years. For incomparable selections of columns, balusters, molding, ceiling medallions, niches, window heads, pediments pilasters, louvers and many other architectural details to complement many traditional styles call on Worthington.

Featured Product: Columns, Balustades, Moudlings & more.

Products Trade Name Description Content

Decorative Millwork

Arches

Worthington Arches are available in sizes from 24" up to 48" as one complete half round. Sizes 52" and up will come as two 100 degree arcs. Worthington Arches are made as true half rounds with 3" extensions on the bottom. This allows Worthington Arches to be adjusted to height on the jobsite and fit all half round windows. This holds true throughout our line except for 10-324, 10-324-3, 10-200 & 10-200-3 which do not have the extensions. We also provide a pair of "shoes" with each arch, which can be used to transition from the straight section molding to the arch.

Specs for Arches<BR><BR> Green Product Data for Arches<BR><BR>

Balustrade System

WorthingtonStone™
Worthington Millwork, LLC  Balustrade System<BR><BR>
click to enlarge
Our multiple baluster designs and materials allow our customers to choose a balustrade system that will fit their needs and their budget. The installation of a Worthington complete balustrade system will distinguish any fine estate project.

Specs for Balustrade System<BR><BR> CAD Details for Balustrade System<BR><BR> Green Product Data for Balustrade System<BR><BR>

Worthington Bases

WorthingtonCast tucsan CAP & BASE/PLINTH
WorthingtonCast ATTIC BASE/PLINTH
WorthingtonCast ROMAN DORIC CAP & BASE/PLINTH
Colonial/Classical Wood Column

Specs for Worthington Bases<BR><BR> Green Product Data for Worthington Bases<BR><BR>

Architectural Fiberglass Columns

Worthington Millwork, LLC  Architectural Fiberglass Columns<BR><BR>
click to enlarge
Fiberglass columns are lightweight and require very little maintenance. They are ideal for indoor and outdoor applications because all parts are non-porous, waterproof, and impervious to insect infestation.

When used outdoors, Fiberglass columns must be protected with at least one coat of quality exterior paint. Once painted, they can withstand long-term exposure to severe weather.

Specs for Architectural Fiberglass Columns<BR><BR> CAD Details for Architectural Fiberglass Columns<BR><BR> Green Product Data for Architectural Fiberglass Columns<BR><BR>

Architectural Wood Columns

Worthington Millwork, LLC  Architectural Wood Columns<BR><BR>
click to enlarge
Meticulously detailed in every respect, Worthington sells architectural wood columns true to the classical orders of architecture or to custom designs of today's most prominent architects.

Specs for Architectural Wood Columns<BR><BR>

Entrance Systems

Worthington Millwork, LLC  Entrance Systems<BR><BR>
click to enlarge
We offer three Entrance Systems to accommodate every level of the market. They are made with only the finest craftsmanship and detail and designed to meet the needs of the Architect, Builder and Consumer. Architecturally correct and easy to install, our Entrance Systems will enhance the curbside appeal of every home and are made to last a lifetime.

Specs for Entrance Systems<BR><BR> Green Product Data for Entrance Systems<BR><BR>

Louvers

Worthington has many different styles and sizes of louvers. They will add beauty as well as give each application its own distinct look. All louvers are available either opened, with screen, or closed. When ordering a louver that's open with screen, a no corrosive screen backing is attached so that insects and the like are kept out, while allowing air to flow through.

Specs for Louvers<BR><BR> Green Product Data for Louvers<BR><BR>

Medallions

Worthington Millwork, LLC  Medallions<BR><BR>
click to enlarge


Specs for Medallions<BR><BR> Green Product Data for Medallions<BR><BR>

Crown Moldings

Our moldings are made with crisp detailed lines and are consistent from one end to the other. We combine many wood details to make one piece of molding, which saves the builder time and money during installation. Custom and Curved molding available.

Specs for Crown Moldings<BR><BR> Green Product Data for Crown Moldings<BR><BR>

Niches

Worthington Millwork, LLC  Niches<BR><BR>
click to enlarge


Specs for Niches<BR><BR> Green Product Data for Niches<BR><BR>

Perma Porch Railing

Worthington Millwork, LLC  Perma Porch Railing<BR><BR>
click to enlarge
The PermaPorch System is the answer to porch and deck maintenance and replacement. Weatherproof and insect proof, all the components of the system are white, ready to install, and can be used unpainted or painted with latex or oil-based paint.

Specs for Perma Porch Railing<BR><BR> Green Product Data for Perma Porch Railing<BR><BR>

Quick Rail

Worthington Millwork, LLC  Quick Rail<BR><BR>
click to enlarge
The Quick Rail System has a unique Tri-layered Composite formula that offers top quality. It provides thicker walls, greater stiffness, and rigidity with less weight. It is ideal for harsh outdoor weather conditions and is virtually maintenance-free. The QuickRail system is easy to install, UV protected and comes in a vibrant white that never needs to be painted.

Specs for Quick Rail<BR><BR> Green Product Data for Quick Rail<BR><BR>

Shutters

Worthington Millwork, LLC  Shutters<BR><BR>
click to enlarge
Shutters are available in four different styles and many sizes. Each style is available with matching shutter tops to enhance your application. We will be glad to quote any style shutter you may need. Please fax your detail drawing along with the number of pieces.

Specs for Shutters<BR><BR> Green Product Data for Shutters<BR><BR>

Table Bases

Worthington's table bases and pedestals are replicas of classical architectural elements scaled for use in home furnishings. All are exquisitely crafted of pine or man-made materials, and create a sophisticated presence when used alone or in pairs, topped with glass, stone, or marble.

Specs for Table Bases<BR><BR>

Window Heads

Worthington Window Heads are made with exceptional detail and crisp lines that offer superior quality. Our Window Heads come in many different styles and sizes. Worthington will be glad to quote and detail you need. Please fax us a detailed drawing or send us a sample piece.

Specs for Window Heads<BR><BR> Green Product Data for Window Heads<BR><BR>

Fireplace Mantels

Fireplace Mantels

Worthington Millwork, LLC  Fireplace Mantels<BR><BR>
click to enlarge
Specs for Fireplace Mantels<BR><BR> Green Product Data for Fireplace Mantels<BR><BR>

Fireplace Mantels

Castle Series The Castle Series includes contemporary and classic fireplace mantel designs inspired by the great castles of Scotland.

Specs for Fireplace Mantels<BR><BR> Green Product Data for Fireplace Mantels<BR><BR>

Fireplace Mantels

Versailles Series The Versailles Series captures the essence of French design with detailed styling and magnificence.

Specs for Fireplace Mantels<BR><BR> Green Product Data for Fireplace Mantels<BR><BR>

Fireplace Mantels

Olympic Series The Olympic Series reflects the history and classic elegance of the past with strong, solid designs.

Specs for Fireplace Mantels<BR><BR> Green Product Data for Fireplace Mantels<BR><BR>

Fireplace Mantels

Wellesley Mantel The Wellesley Fireplace Mantel is a simple yet bold statement of modernism and innovation.

Specs for Fireplace Mantels<BR><BR> Green Product Data for Fireplace Mantels<BR><BR>

Fireplace Mantels

Milan Mantel The Milan Mantel is a combination of classic architecture and design inspired by old Italy.

Specs for Fireplace Mantels<BR><BR> Green Product Data for Fireplace Mantels<BR><BR>

Galleries

Residential Gallery



Commercial Gallery



Interior Gallery





spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-13








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget