Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

AlumaTherm®, Incorporated

1717 Kirkham St.
Oakland, CA 94607
 
Phone:510-832-2819
Fax:510-250-0855
 
windows and doors by AlumaTherm®, Incorporated
request catalogRequest
Catalog
    send email Send Message to
AlumaTherm®, Incorporated
   
   
 
Web Site: www.alumatherm.us
e-mail: send email
      Specs for windows and doors       LEED product data for windows and doors      
Overview:
Alumatherm, Incorporated is dedicated to providing modern, strong, and high performance green products.

Aluminum is an extremely versatile building material. Aluminum is light weight, strong, resistant to corrosion and 100% recyclable; the perfect material for use in green construction.

Featured Product: Custom Design, Energy Performance and Structural Integrity

Products Trade Name Description Content

Windows

AlumaTherm® Windows

AlumaTherm®, Incorporated AlumaTherm® Windows<BR><BR>
click to enlarge
  • Structural Integrity
  • Energy Performance
  • Architectural Color
  • Custom Design
  • Custom Fabrication
  • 6063-t5 .125” Wall Thickness
  • 2 1/4” Frame Depth
  • Structural Triple Hallow
  • 18mm Polyamide 6/6 Thermal Barrier
  • 1” O.A. I-Spacer Dual Insulated Units Minimum
  • Push Button Corner Assembly Keys
  • Post Fabrication AAMA 2605.02 Architectural Paint
  • HC 75 Structural Rating
  • U-Value .48
  • Securistyle 4 Bar Stainless Steel Concealed Hinges
  • White Bronze Cam Handles
  • Miter Assembled Perimeter and Vent Frames
  • Double Weather Stripping
Specs for AlumaTherm® Windows<BR><BR> Green Product Data for AlumaTherm® Windows<BR><BR>

Hardware

AlumaTherm Hardware

AlumaTherm®, Incorporated AlumaTherm Hardware<BR><BR>
click to enlarge
  • Securistyle Hinges
  • Tested to AW90
  • 304 Stainless Steel
  • Optional Limit Stop
  • Tested to 10,000 Cycles
  • 10 Year Guarentee
Green Product Data for AlumaTherm Hardware<BR><BR>

Coatings

AlumaTherm Coatings

AlumaTherm®, Incorporated AlumaTherm Coatings<BR><BR>
click to enlarge
  • AAMA 2605-02
  • Environmentally Friendly
  • No Harmful VOC's
  • 20 Stock Colors
  • Custom Color Matching
  • Chrome Free Prue-treat
  • Four Stage Dip immersion
  • 4,000 Hour Salt Spray Test
Green Product Data for AlumaTherm Coatings<BR><BR>

Glass

Solarban 60 glass

AlumaTherm®, Incorporated Solarban 60 glass<BR><BR>
click to enlarge
Solarban 60 glass is the ideal energy efficient window solution for climates in which you want to:
  • Block direct solar heat year-round
  • Reduce solar heat gain where air conditioning costs are significant
  • Reduce fading and degradation of a home’s carpets, curtains, and furniture from UV rays
  • Provide improved comfort in the winter
The low-e coating on Solarban 60 glass is applied by the magnetic sputtered vacuum deposition process to ensure superior thermal performance. It is the first PPG glass to offer solar control along with the insulating performance and aesthetic benefits of low-emissivity glass (low-e glass).

Thermal Barrier

AlumaTherm Thermal Barrier

INSULBAR®
AlumaTherm®, Incorporated AlumaTherm Thermal Barrier<BR><BR>
click to enlarge
INSULBAR® is a revolutionary insulating system for manufacturers of aluminum windows, doors and curtain walls. Proven in over 20 years of worldwide installation, Insulbar® Structural Thermal Barriers offer superior strength, maximum resistance to heat transfer and un-excelled flexibility.

Photos

AlumaTherm® Projects

AlumaTherm®, Incorporated AlumaTherm® Projects <BR><BR>
click to enlarge


Galleries

AlumaTherm®, Incorporated Galleries<BR><BR>
click to enlarge


Request Literature





spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-09








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget