Bird-B-Gone, Inc.
23918 Skyline
Mission Viejo, CA 92692
| |
| Toll Free: | 800-392-6915
|
| Phone: | 949-472-3122
|
| Fax: | 949-472-3116 |
| |
|
|
|
Overview:
Bird•B•Gone, Inc.™ is a leading manufacturer of bird deterrents and is dedicated to solving pest bird problems. The business of Bird Control is constantly changing and is loaded with products and services with varied successes as bird barriers. Because Bird•B•Gone, Inc. is only involved with bird control, it is our business to stay on top of this evolution and provide our customers only the best in products, including bird spikes, bird wire, bird netting, bird repellers and more for your Pest Bird and Pigeon Control problems.
Bird• B•Gone, Inc. has a select network of certified Authorized Installers nationwide. Our Authorized Installers are professional Bird Control Experts... schooled in permanently and humanely modifying environments to eliminate "Problem Bird Infestations" such as pest pigeon problems.. and prevent any future bird problems.
All
Bird-B-Gone products are safe and will not Harm Birds!
Featured Product: Architectural Bird Control Solutions
| Products |
Trade Name |
Description  |
Content |
|
|
BIRD SPIKE 2000
|
Constructed of durable polycarbonate plastic with UV Inhibitors. It is the most cost effective, permanent protection against birds landing. It is non-conductive and provides the widest coverage of any bird deterrent: 7". Bird B Gone Spike 2000 is easy to install on ledges, beams, parapets, sills, pipes, roof peaks, chimneys, post piling, signs and anywhere birds are landing and being a nuisance.
|
|
|
|
|
|
|
|
|
BIRD SPIKE 2001
|
Lowest Price With Longest Guarantee Make Spike 2001
The #1 Stainless Steel Spike Product Recommended By Architects, Contractors And Government Agencies.
|
|
|
|
|
|
|
|
|
SHOCK TRACK
|
The Shock Track System is a unique electrically charged track that gives birds a mild electrical jolt when they land on it. Frequently target birds leave the affected structure where it is installed. Shock Track is the ULTIMATE in bird behavior modification.
|
|
|
|
|
|
|
|
|
BIRD JOLT FLATTRACK
|
Lightweight Flexible U.V. Stabilized PVC - one 100ft. roll only weighs 15 lbs. For use on Ledges, Signs, Rooftops, Flat or Curved Surfaces. Does Not Harm Birds!
|
|
|
|
|
|
|
|
|
BIRD SLOPE
|
- Ideal for Ledges, Eaves, Beams and other 90 Degree angled areas where Pest Birds are Nesting and Roosting!
- U.V. Protected PVC - Sun & Weather Resistant!
- Easy to Install...Easy to Maintain!
- Rigid One Piece Construction...Non-Conductive!
- Lowest Cost!
- Scored Edges for Easy Sizing!
- 2 ft. Sections - Cuts Labor Time in Half!
- Longest Guarantee
|
|
|
|
|
|
|
|
|
|
BIRD NET 2000
|
Bird Netting is the most permanent, effective, low visibility solution to prevent access of pest birds. 10-Year Guarantee!
|
|
|
|
|
|
|
|
|
BIRD WIRE 2000
|
The most discreet, low-profile anti-perching deterrent available. It is designed for ledges and areas where large birds have been temporarily "resting", and where a low visibility product is essential. BIRD WIRE 2000 consists of a nylon coated wire tensioned by springs between stainless steel posts, which when mounted, offers an unstable landing area for large pest birds.
|
|
|
|
|
|
|
|
|
GUTTER SPIKE
|
- 2-ft. Sections -- Cuts Labor Time in Half!
- Fast and Easy Removal for Gutter Cleaning!
- .065 Stainless Steel Spikes - The Thickest, Strongest and Longest Lasting Spikes...Guaranteed!
- Crush Proof, Ice Proof - Birds Cannot Bend!
- Virtually Invisible
- Permanent Deterrent; Humane!
- Blunt Tips Won't Harm Birds or People!
/UL>
|
|
|
|
|
|
|
|
|
|
BIRD GEL
|
Transparent Bird Gel sells in a case with 12 tubes.
Each 10 oz. tube covers approx. 10 linear feet.
|
|
|
|
|
|
|
|
|
BIRD SPIDER
|
Available in 2', 4' and 8' diameters! Ideal for Signs, Parking Lot Lights, Street Lights, A.C. Units, Rooftops, Boats, Building Maintenance, etc.
|
|
|
|
|
|
|

Last Update: 2009-04-16
|
|