Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

LP SmartSide

414 Union St.
Suite 2000
Nashville, TN 37219
 
Toll Free:888-820-0325
Fax:877-523-7192
 
siding and wood joists by LP SmartSide
request catalogRequest
Catalog
    send email Send Message to
LP SmartSide
   
   
 
Web Site: www.LPCorp.com
e-mail: send email
      Specs for siding and wood joists       LEED product data for siding and wood joists      
Overview:
LP trademark is our superior ability to provide a wide variety of cost-competitive commodity and value-added specialty building products to our retail, wholesale, homebuilding, and industrial customers. As North America's leading siding manufacturer we go to great lengths to deliver strong, uniform products engineered for long-lasting good looks and performance. LP is the world's top producer of oriented strand board and one of the top manufacturers of engineered wood I-joists and laminated veneer lumber. Other products include treated, engineered wood siding, premium pre-finished siding, hardboard, vinyl siding and mouldings.

Products Trade Name Description Content

Premium Pre-Finished Siding

LP® Canexel® Canexel® Premium Pre-Finished Siding
Style, Elegance and Natural Durability.


Canexel offers three beautiful siding choices that draw on Mother Nature's palette of brilliant hues and warm undertones. With up to 15 premium colors to choose from, and a deeply textured cedar wood grain, you can add the genuine warmth of real wood to any home. Ced'R-Vue lap siding is available in 6" and 9" widths. Ridgewood D-5 offers the look of 5" cove siding in a 12" wide plank. And Ultra Plank 12" wide multiplank siding offers the option of vertical or horizontal installation. All Canexel products are backed by a 25-Year Substrate Limited Warranty and a 15-Year Finish Limited Warranty.

The Premium Advantage
  • Deeply textured wood grain appearance
  • Offers the beauty of wood with minimal maintenance
  • 15 pre-finished colors with baked coatings for long-lasting beauty
  • Resists cracking, splitting, warping, splintering and buckling
  • Installs faster with our fastening-spline system
  • Lays straight and flat against the home


Specs for Premium Pre-Finished Siding<BR><BR>

Siding

LP® SmartSide® Lap Siding
LP SmartSide Siding<BR><BR>
click to enlarge
This unique siding is a beautiful and practical alternative to natural wood and other siding materials because it offers considerable advantages for both builders and homeowners. LP SmartSide® Lap siding comes with all of the LP SmartSide family's exclusive product features plus:

  • The appearance of solid wood without knots, voids or imperfections
  • Treated with the SmartGuard® process to resist fungal decay and wood-destroying insects
  • Outstanding performance
  • Strong and dimensionally stable
  • Rigid, lays flat on the wall
  • Resists face checking, shrinking, cupping and splitting
  • Protective edge coating
  • Consistent 16' lengths
  • LP SmartSide Lap available in 3/8" and 7/16" thickness and 6", 8" and 12" widths
  • LP SmartSide Lock Lap features a self-aligning rabbet along the lower inside edge and is available in 7/16" thickness and 8" width
  • Covered by a 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature


Specs for Siding<BR><BR> Green Product Data for Siding<BR><BR>

Siding

LP® SmartSide® Panel Siding
LP SmartSide Siding<BR><BR>
click to enlarge
LP SmartSide®Panel siding provides added weather resistance, durability and less paint absorption than plywood or fiber cement. Its beautiful, consistent cedar-grain surface delivers strength and durability that outperforms other panel materials with:

  • No holes, patches and veneers to delaminate
  • Treated with the SmartGuard® process to resist fungal decay and wood-destroying insects
  • May be nailed directly to studs, eliminating wall sheathing and possibly corner bracing
  • Shiplap edges
  • Edge and groove coated
  • Primed, ready-to-paint
  • Can be used in seismic zones and where high shear strength is required
  • LP SmartSide Panel available in 3/8", 7/16" and 19/32" thicknesses
  • 4' width and 8', 9' and 10' lengths
  • Available in 4" and 8" channel groove or ungrooved patterns
  • Covered by a 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature


Specs for Siding<BR><BR>

Soffit

LP® SmartSide® Soffit
LP SmartSide Soffit<BR><BR>
click to enlarge
These durable panels can be used for closed soffits, covered porches, patios or carport ceilings. And with lower finishing costs than plywood, you and your customers will be pleased with the added benefits of LP SmartSide® Soffit panels:

  • Available in textured and smooth patterns
  • Available in 4' x 8' panels or cut-to-width strips (12", 16", & 24" wide by 16' long)
  • Vent option available with 3/8" cut-to-width soffit
  • Treated with the SmartGuard® process to resist fungal decay and wood-destroying insects
  • Smooth soffit pattern manufactured with the exclusive S2 Technology® process
  • Structural integrity of plywood and MDO panels
  • Engineered for dimensional stability
  • No raised grain, splits in veneer or repair patches
  • Easy to install
  • Square edges
  • May also be used as the started course for roofs with exposed soffits
  • Paint-ready primed surface
  • 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature


Specs for Soffit<BR><BR>

Trim and Fascia

LP® SmartSide® Trim & Fascia
LP SmartSide Trim and Fascia<BR><BR>
click to enlarge
Add the finishing touches to your other LP SmartSide® products with a high-performance exterior trim and fascia product. LP SmartSide® Trim & Fascia's unique features and benefits:

  • Engineered to be dimensionally stable with lumber-like rigidity and strength
  • Available in textured and smooth patterns
  • Treated with the SmartGuard® process to resist fungal decay and wood-destroying insects
  • Available in common sizes and convenient 16' lengths
  • Free of knots, voids or other imperfections meaning less waste
  • esists splitting at the ends, cupping or bowing
  • Square edges
  • May be cross-cut or mitered to fit exact architectural requirements
  • 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature


Regardless of your cladding preference, LP SmartSide's Trim & Fascia adds rich detail and craftsmanship to any style home.

Specs for Trim and Fascia<BR><BR>

Trim & Fascia 4/4

Trim & Fascia
LP SmartSide Trim & Fascia 4/4<BR><BR>
click to enlarge
The advantages and look of solid wood, the convenience of engineered wood.

  • Trim is avaiable in a variety of widths, up to 12"
  • Trim is reversible - cedar-grain texture on one side, smooth on the other
  • Fascia is available in 6" and 8" widths, both textured and smooth
  • Fascia has a plowed back for easy soffit installation
  • Fusion Finish overlay and thermoset acrylic latex primer provides an easy-to-paint surface
  • Cut with standard tools
  • 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature


Specs for Trim & Fascia 4/4<BR><BR>

Trim 5/4

Trim 5/4 The advantages and look of solid wood, the convenience of engineered wood.

  • Trim is avaiable in a variety of widths, up to 12"
  • Trim is reversible - cedar-grain texture on one side, smooth on the other
  • Fusion Finish overlay and thermoset acrylic latex primer provides an easy-to-paint surface
  • Cut with standard tools
  • 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature


Specs for Trim 5/4<BR><BR>

Shake Siding

LP® SmartSide® Great Random Shakes The look of cedar shakes in an affordable, easy-to-install version.

  • Deeply embossed cedar texture
  • Random shake lengths provide a nice contrast to the linear uniformity of conventional lap siding
  • Shiplap edges help ease installation
  • Ship unfinished
  • 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature
Specs for Shake Siding<BR><BR>

Foundations Panel Siding

LP® SmartSide® Siding Available in a variety of designs, panel siding can add architectural details quickly and easily.

  • 7/16" Cedar panels come in 8' and 9' lengths, with 8" OC groove and shiplap edge, or no-groove with square edge
  • 1/2" Cedar panels come in 8' and 9' lengths with 8" OC groove and shiplap edge
  • 7/16" Smooth panel has a square-edge and is ideal for soffit application
  • 7/16" Smooth 8" OC panel has shiplap edge for easy installation
  • 7/16" Cross-sawn fir RB&B panel is available in 7', 8' and 9' lengths and features 12" OC reverse board and batten grooves and shiplap edges
  • 7/16" Stucco panel is available in 8' and 9' lengths, both primed and pre-finished in white, all with shiplap edges
  • Fusion finish overlay and thermoset acrylic primer make LP ABT panels easy to finish
  • Cut with standard tools
  • 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature




Specs for Foundations Panel Siding<BR><BR>

Foundations Pre-finished Panel Siding

LP® SmartSide® Siding Available in 5 attractive earth-tone colors, these panels feature 8" OC grooves and a deep cedar grain texture.

  • 7/16" thick with 8" OC grooves
  • Colors - ivory, pearl, beige, white, wedgewood
  • Fusion finish overlay and thermoset acrylic primer make LP ABT panels easy to finish
  • Cut with standard tools
  • Covered by a 5-year finish limited warranty and a 50-year Transferable Warranty with the 5-year 100% Repair/Replacement Feature


Specs for Foundations Pre-finished Panel Siding


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-30








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget