DuPont Industrial Coatings
Barley Mill Plaza, Bldg. 21 4417 Lancaster Pike
Wilmington, DE 19805
| |
| Toll Free: | 800-GET-DUPONT
|
| Fax: | 302-351-4143 |
| |
|
|
|
Overview:
DuPont Industrial Coatings has provided Coating Solutions That Work for more than 80 years to the commercial, institutional and industrial marketplace. The product offering ranges from primers to direct-to-metal coatings, topcoats and clearcoats that provide outstanding gloss retention, exceptional durability, a wide color offering, and fast dry times.
The products include Imron® polyurethanes, Corlar® epoxies and Tufcote® acrylics and alkyds and our new Imron® Industrial Strength, the next generation in patented polyurethane technology.
Want High Performance … with Low Environmental Footprint?
Thanks to DuPont science, you don’t have to sacrifice quality and performance to lower your environmental footprint. DuPont Industrial Coatings are available in high performance, industrial strength polyurethane, epoxy and acrylic products with a VOC of 2.1/gal. or less, well below the current National Rule.
Go green with guts!
The patented resin technology in the complete system of DuPont Imron® Industrial Strength product line provides high value products, ultra low 0.3 lbs/gal. VOC with improved productivity, advanced adhesion, and excellent gloss and color retention. The product line includes balanced factory package high gloss colors that may be used by themselves or intermixed to create hundreds of additional colors. Dries in as little as 90 minutes! Three new products completing the product line include a primer, a high gloss clear, and a flattening agent to create reduced gloss topcoats.
DuPont; Imron® Polyurethanes are known for superior color and gloss retention, durability and ease of use. Imron® Polyurethanes dry fast and cure at low a temperature, leaving the popular “wet look that lasts.” They are also available in multiple gloss levels, from high gloss to flat.
From DuPont science comes these popular epoxies based on DuPont modified polyamide epoxy technology. Corlar® Epoxies are highly durable, formulated for a wide variety of uses, and provide outstanding corrosion and chemical resistance. They create films that resist solvents and chemicals, and are tough and abrasion resistant. Many products in this line are recognized for their surface tolerant and direct-to-metal capabilities.
Tufcote® Alkyds provide very quick drying products with good corrosion resistance in mild environments. Polyacryl anhydride products are based
on patented non-isocyanate DuPont technology. They deliver good gloss and
color retention in a durable finish.
These solventborne and waterborne coatings are designed for interior and exterior use on carbon steel, stainless steel, galvanized steel, aluminum, poured concrete, concrete block, wood, plastics, drywall and plaster.
All DuPont Industrial Coatings products can be applied by brush, roller and a variety of spray application methods. They’re available in factory-packaged colors and can be mixed to match an extremely wide variety of custom colors.
| Products |
Trade Name |
Description  |
Content |
Ultra Low VOC Polyurethanes
|
|
|
|
|
|
|
|
|
|
|
|
Imron® Industrial Strength
|
A complete system of high value products featuring ultra low 0.3 lbs/gal. VOC with improved productivity, advanced adhesion and excellent gloss and color retention. Delivers superior color consistency and performance based upon “intermix” color technology.
|
|
|
|
|
|
|
|
|
Imron® Industrial Strength
|
A new durable, fast dry, high solids primer with low HAPS and 0.8 lbs/gal VOC content delivers high performance and smooth surface for maximum topcoat appearance. This primer offers excellent resistance to harsh environments, versatile application conditions and exceptional weathering performance.
|
|
|
|
|
|
|
|
|
Imron® Industrial Strength
|
Provide outstanding durability while delivering the “wet look that lasts” – our highest gloss level with exceptional color and gloss retention, and VOC only 0.3 lbs/gal. 17 balanced factory package colors may be intermixed to create thousands of colors.
|
|
|
|
|
|
|
|
|
Imron® Industrial Strength
|
We’ve evolved our highest performance topcoat formula 0.3 lbs/gal VOC to deliver a new range of gloss levels, semi gloss, satin gloss and flat, using 9T20 Flattener. These topcoats provide the same outstanding durability at a reduced gloss level.
|
|
|
|
|
|
|
|
|
Imron® Industrial Strength
|
With an ultra low 0.3 lbs/gal VOC content and low HAPS, this clear delivers exceptional surface protection in a tough, high gloss polyurethane offering easy application and quick dry times. Ideal for restoring gloss to “dull” faded finishes or where the extra protection of a clear is desirable.
|
|
|
|
|
|
|
Polyurethane Enamels
|
|
|
|
|
|
|
|
|
|
|
|
Imron®
|
The industry's best performing polyurethane enamels. Excellent exterior
durability, gloss and color retention, flexible, rate of cure can be
accelerated, abrasive resistant, adhesion, and variable gloss levels.
|
|
|
|
|
|
|
Epoxies |
|
|
|
|
|
|
|
|
|
|
|
Corlar®
|
Excellent chemical solvent resistance, water resistance, abrasive resistant,
corrosion resistance, adhesion, surface tolerant capablilities, and direct
to metal capabilities.
|
|
|
|
|
|
|
Acrylics and Alkyds |
|
|
|
|
|
|
|
|
|
|
|
Tufcote®
|
Acrylics and Alkyds have good exterior durability, good gloss retention,
good flexibility, ease of use, single component, easy to apply, and low
odor.
|
|
|
|
|
|
|
Thinners and Additives |
|
|
|
|
|
|
|
|
|
|
|
Mastertint, VHY-691, RT002P
|
|
|
|
|
|
|
|
Tints |
|
|
|
|
|
|
|
|
|
|
|
|
Imron® custom colors, Alkyd and Epoxy colorants, waterborne paints.
|
|
|
|
|
|
|

Last Update: 2009-11-18
|
|