Thermal Design
601 N. Main St. P. O. Box 468
Madison, NE 68748
| |
| Toll Free: | 800-255-0776
|
| Phone: | 402-454-6591
|
| Fax: | 402-454-2708 |
| |
|
|
|
Overview:
Thermal Design manufactures state-of-the-art insulation/finishing systems for metal buildings. These high-efficiency systems are light reflective, attractive, durable finishes that deliver full in-place R-values, Class A fire safety rating, and OSHA-accepted leading-edge/through fall protection. They are ideal for anything from warehouses to ice arenas, auto dealerships, churches and many other building types.
Featured Product: Insulation
| Products |
Trade Name |
Description  |
Content |
|
Insulation Systems
|
|
|
|
|
|
|
|
|
|
|
Simple Saver System®
|
Insulation/finish system for metal buildings that provides leading edge fall protection, a Class A fire safety rating, bright white finished appearance with 80% reflectivity, sound absorption, and full in-place R-values.
|
|
|
|
|
|
|
|
Accessories
|
|
|
|
|
|
|
|
|
|
|
|
EnergyCraft-branded metal building heaters and integrated heating/air conditioning appliances come pre-assembled and ready to plug in and run. Only the fuel source, condensate disposal and electrical supply need be connected to operate the appliances after mounting. A mounting kit for horizontal applications is included with the appliances for installation between building girts.
|
|
|
|
|
|
|
|
|
Snap-R
|
Constructed of polystyrene material, these thermal blocks are shaped differently than the typical thermal blocks and will add R-values to the ceiling insulation system. The material snaps onto the purlin flanges and will not be blown away by the wind during roof installation. Snap-R® is very easy to use and will reduce contact between the roof panels and the purlins, increasing the thermal performance of the insulation system.
|
|
|
|
|
|
|
|
|
|
This white polyethylene foam with adhesive film on one side applies easily and adds R-values to the total system. The thermal break is placed onto the purlins or girts to restrict contact between metal structures, and minimizing conduction of heat into and out of the building. The foam is 1/8" thick by 3" wide.
|
|
|
|
|
|
|
|
|
Fast-R
|
Galvanized steel straps that have barbed arrows located centrally every eight inches. The straps are hung in the wall cavity between the girts. The insulation is then impaled onto the arrows where it will retain its shape and position within the cavity for the life of the system.
|
|
|
|
|
|
|
|
Projects
|
|
|
|
|
|
|
|
|
|
|
|
“His Place” in Doniphan, MO was completed in May of 2007. The matte black R-30 Simple Saver System was installed in the roof and considerably reduced any possible acoustic reverberation, one of the primary concerns of the project.
|
|
|
|
|
|
|
|
|
|
The existing Lake Mills station was in poor condition and was too small for newer, larger apparatus. The new facilities are a result of a study done in 2001 to address the deteriorating condition of the station. The Lake Mills Fire Department’s new facilities was completed in two phases to allow the vital firefighting equipment to be housed in the old section while the first phase was constructed. Phase two was completed in September of 2005.
Total square footage of the project was over 20,500 square feet. The roof slope is 2/12 pitch and utilized 18,700 square feet of R-29 Simple Saver System.
|
|
|
|
|
|
|
|
|
|
The Fastenal Store, Sainsbury Pool and Spa, and Weeble World Child Care Center building in Stoughton, WI was erected in June of 2005. The 9,750 square foot facility was designed by a local contractor from Stoughton who used a single slope building and 1/2:12 roof pitch. A bright white R-30 Simple Saver System was installed in the roof and R-25 insulation installed in the walls from the top of the tilt-up panels to the roof.
|
|
|
|
|
|
|
|
|
|
The Ke-West Sports Complex in Kewaskum, WI features 27,000 square feet of playable paintball field, outfitted with specially designed sport turf that includes two indoor X-Ball/NPPL fields with the option of one large combination field. An indoor Rocky Mountain-themed 18-hole miniature golf course includes two mounted deer, an eagle, two fox, mountain lion, and a black bear complete with waterfall, streams, and the “Eagle’s Nest” upper level deli seating area over the golf course. The complex also includes a kids’ playground, arcade and private party rooms. The 2:12 roof is installed with almost 60,000 square feet of Thermal Design-manufactured R-30 insulation system.
|
|
|
|
|
|
|
Warranty:
The Simple Saver System materials are warranted against manufacturing defects in materials that are provided by Thermal Design for the Simple Saver System that may become evident within ten years after delivery. A thermal performance guarantee is also available; contact Thermal Design at 800-255-0776 for more information.
Distribution:
Thermal Design's distributors can be found throughout North America. Main offices are found in Madison, Nebraska and Stoughton, Wisconsin with additional distributor offices in the following cities: Birmingham, Alabama; Phoenix, Arizona; Stockton, California; Fresno, California; Rancho Cordova, California; Denver, Colorado; Orlando, Florida; Pensacola, Florida; Miami, Florida; Tampa, Florida; West Palm Beach, Florida; Atlanta, Georgia; Suwanee, Georgia; Duluth, Georgia; Valdosta, Georgia; Kennesaw, Georgia; Meridian, Idaho; Prairie View, Illinois; Indianapolis, Indiana; Ankeny, Iowa; Baton Rouge, Louisiana; Brewer, Maine; Albion, Michigan; Fridley, Minnesota; St. Paul, Minnesota; Columbus, Mississippi; Olive Branch, Mississippi; St. Louis, Missouri; Kansas City, Missouri; Perth Amboy, New Jersey; Albuquerque, New Mexico; Mooresville, North Carolina; High Point, North Carolina; Bismarck, North Dakota; Brooklyn Heights, Ohio; North Olmsted, Ohio; London, Ontario, Canada; Eugene, Oregon; Tigard, Oregon; Portland, Oregon; Easton, Pennsylvania; Lancaster, Pennsylvania; Blackhawk, South Dakota; Memphis, Tennessee; Dallas, Texas; Houston, Texas; San Marcos, Texas; El Paso, Texas; Lubbock, Texas; Roanoke, Virginia; Kent, Washington; Roanoke, Washington; Vancouver, Washington; Tukwila, Washington; Green Bay, Wisconsin; Columbus, Wisconsin. For more information about Thermal Design, its products or distributors, please call 1-800-255-0776.

Last Update: 2009-01-23
|
|