Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Blue Giant Equipment Corp.

85 Heart Lake Rd. S.
Brampton, ON, Canada L6W 3K2
 
Toll Free:800-668-7078
Phone:905-457-3900
Fax:905-457-2313
 
dock equipment by Blue Giant Equipment Corp.
request catalogRequest
Catalog
    send email Send Message to
Blue Giant Equipment Corp.
   
   
 
Web Site: www.BlueGiant.com
e-mail: send email
      SpecWizard for dock equipment

Automated Spec Writing

      Specs for dock equipment       CAD for dock equipment       LEED product data for dock equipment      
Overview:
“World Class, World Wide” is our motto, expressing the Blue Giant commitment to being the world leader in loading dock systems, both in product technology and quality and in the way we support our distributors and customers worldwide.

“Some of our biggest orders today are coming from areas of the world that are experiencing the most rapid industrial growth,” reports Steve Greco, Director of Marketing and International Sales for Blue Giant, “you will find Blue Giant dock systems in the world’s largest shopping mall, the tallest commercial building and the busiest International Airport in Dubai.”

Blue Giant is a global leader in the design, manufacturing, and distribution of loading dock systems. Our products range from scissor lifts and work positioners to turnkey dock systems incorporating advanced hydraulic dock levelers with new-technology controls and safety interlocks at some of the largest shipping terminals in the world.

Bill Kostenko, CEO of Blue Giant Equipment Corporation added, “The future of Blue Giant is product innovation to meet our customer’s needs. This includes component integration and smart controls which are critical and will play a much larger role in safe and efficient loading dock operations.”

Now celebrating 45 years in business, Blue Giant has been recognized as the premier brand of loading dock equipment worldwide designed for maximum safety and productivity around the modern, fast-paced loading dock. Manufacturing joint ventures in Mexico, Europe and South East Asia assist us to maintain our world class, worldwide approach to doing business.

Through the use of unique partnerships, global supply, continuous improvement, and strategically located manufacturing/shipping points, Blue Giant delivers unmatched value, quality, and service. You can rely on Blue Giant for an innovative, responsive, refreshing way of doing business that elevates growth and profitability for all our customers and partners.

Products Trade Name Description Content

Door & Dock Guard

Door & Dock Guard

XDS3000 - Extra Safety Hydraulic Dock Leveler

Blue Giant Equipment Corp. Door & Dock Guard<BR><BR>
click to enlarge
The Blue Giant XDS3000 Series, is the only 3-in-1 interlocked dock system that reduces the possibility of forklift run-off, overhead door damage and unscheduled truck departures at the loading dock. Features I-beam deck construction, door and dock guard, hydraulic vehicle restraint and highly visible communication package.

SpecWizard for Door & Dock Guard<BR><BR> Specs for Door & Dock Guard<BR><BR> Green Product Data for Door & Dock Guard<BR><BR>

Door & Dock Guard

XDS2000 - Extra Safety Hydraulic Dock Leveler

The Blue Giant XDS2000 Extra Dock Safety System prevents forklift roll-off and overhead door damage at the loading dock.

SpecWizard for Door & Dock Guard<BR><BR> Specs for Door & Dock Guard<BR><BR>

Dock Lip Barrier

Dock Lip Barrier

StrongArm™ The StrongArm™ Dock Lip Barrier is your line of defense to prevent accidental forklift roll-off when the overhead door is open and no trailer is stationed at the dock. When in the stored position, the StrongArm™ Dock Lip Barrier extends 5” above the cross traffic position providing an active, full dock width solid steel barrier. When the dock is being used or the lip is in the extended working position, the lip remains flush or level with the deck plate providing smooth, unobstructed transition for materials loading or unloading. Also included are the means of lowering the lip below level dock operations.

SpecWizard for Dock Lip Barrier<BR><BR> Specs for Dock Lip Barrier<BR><BR>

Vehicle Restraint

Vehicle Restraint

TL-85 Hydraulic Vehicle Restraint

Blue Giant Equipment Corp. Vehicle Restraint<BR><BR>
click to enlarge
BLUE GIANT's patented Vehicle Restraint technology centers around a non-impact "swing-up" arm design that is designed to confine a vehicles rear impact guard or ICC bar. Vehicles remain safely stationed at the dock without time consuming and uncertain chocking. BLUE GIANT's Restraint Systems service the widest range of trucks with rear impact guards. Problems with bent ICC bars and impact design restraints are eliminated.

SpecWizard for Vehicle Restraint<BR><BR> Specs for Vehicle Restraint<BR><BR> Green Product Data for Vehicle Restraint<BR><BR>

Vehicle Restraint

StrongArm™ Hydraulic Vehicle Restraint

The Strongarm Vehicle Restraint is Blue Giant's newest offering to their continually growing line of safety products. With an ANSI test rating of 35,000 Lb capacity the Strongarm is a formidable peice of loading dock equipment.Hydraulic

SpecWizard for Vehicle Restraint<BR><BR> Specs for Vehicle Restraint<BR><BR>

Vehicle Restraint

ML-10 Manual Vehicle Restraint
Blue Giant Equipment Corp. Vehicle Restraint<BR><BR>
click to enlarge
Simplicity of design, heavy-duty construction materials and minimal maintenance /lubrication requirements reflect on long-term low cost of operation. Restraining power 30,000 lb (13,636 kg). With the ML10, the loading dock attendant controls safety and productivity quickly and efficiently with a single detachable control rod.

SpecWizard for Vehicle Restraint<BR><BR> Specs for Vehicle Restraint<BR><BR> Green Product Data for Vehicle Restraint<BR><BR>

Hydraulic Dock Levelers

Hydraulic I-Beam Dock Leveler

Models FH and FHE
Blue Giant Equipment Corp. Hydraulic I-Beam Dock Leveler<BR><BR>
click to enlarge
Maintaining structural integrity is what Blue Giant Dock Levelers do best. Our solution is to allow the dock leveler deck to accept these stresses with our exclusive maintained deck tilt feature. Strength is the hallmark of Blue Giant. In fact, we deliver one of the highest strength ratios in the industry with features like high tensile steel. We incorporate a minimum of 6 I-beam deck supports in all A-Series Dock Levelers. At higher capacities that increases to 8 I-beams. I-beams offer greater strength support.

SpecWizard for Hydraulic I-Beam Dock Leveler<BR><BR> Specs for Hydraulic I-Beam Dock Leveler<BR><BR> Green Product Data for Hydraulic I-Beam Dock Leveler<BR><BR>

Hydraulic Contractor Dock Leveler

Model FHC
Blue Giant Equipment Corp. Hydraulic Contractor Dock Leveler<BR><BR>
click to enlarge
Maintaining structural integrity is what Blue Giant Dock Levelers do best. Our solution is to allow the dock leveler deck to accept these stresses with our exclusive maintained deck tilt feature. Ideal for new construction applications, BLUE GIANT offers a superior solution to your dock leveler needs. Easy to operate hydraulic system incorporates single pushbutton control for both the deck and the lip. Controls are conveniently ocated on one remote wall-mounted push button station and the leveler is powered by a self-contained maintenance-free power pack.

SpecWizard for Hydraulic Contractor Dock Leveler<BR><BR> Specs for Hydraulic Contractor Dock Leveler<BR><BR> Green Product Data for Hydraulic Contractor Dock Leveler<BR><BR>

Touch Controls

Blue Genius Gold Series Touch Controls

Gold Series The Blue Genius Touch Control panels combine the operating control for either stand alone equipment or multiple dock devices into one sleek panel ultimately minimizing wall space mounting and electrical hook up costs all the while increasing security and logical functions at the loading bay. configurations is an important consideration.

Gold Series I - Dock Leveler
Gold Series II - Restraint Panel
Gold Series III - Combination Panel

Blue Genius Platinum Series Touch Controls

Platinum Series With today’s modern, fast paced facilities and the desire of safely interlocking multiple loading dock devices, the need for efficient and less cumbersome panel connections and conduit configurations is an important consideration. The Blue Genius Touch Control panels combine the operating control for either stand alone equipment or multiple dock devices into one sleek panel ultimately minimizing wall space mounting and electrical hook up costs all the while increasing security and logical functions at the loading bay.

Mechanical Dock Leveler

Mechanical I-Beam Dock Leveler

Model M
Blue Giant Equipment Corp. Mechanical I-Beam Dock Leveler<BR><BR>
click to enlarge
Blue Giant model M-Mechanical Dock Levelers offer excellent value. To operate, pull the release chain. Blue Giant's A-Series heavy duty lift springs do the work. The deck rises and the lip is smoothly powered out of the locked position. Simply walk the deck down onto the truck bed and begin loading. On truck departure, the lip automatically releases and lowers allowing the unit to be returned to the cross traffic position. Deck support is provided by a minimum 6 I-beams welded at dynamic impact points. Continuous single-piece headboard increases strength across the front of the deck.

SpecWizard for Mechanical I-Beam Dock Leveler<BR><BR> Specs for Mechanical I-Beam Dock Leveler<BR><BR> Green Product Data for Mechanical I-Beam Dock Leveler<BR><BR>

Mechanical Dock Leveler FMC

C Series Mechanical Dock Leveler FMC
Blue Giant Equipment Corp. Mechanical Dock Leveler FMC<BR><BR>
click to enlarge
Easy to operate - no heavy lifting. Simply pull the release chain. The deck is driven up by heavy duty lift springs and the lip is smoothly powered out to the locked position. Dock is then “walked” down onto the truck bed. When the truck departs, the lip releases, allowing the unit to be returned to the cross traffic position.

BLUE GIANT features a patented friction type hold down system.

Instant hold at any point in the full operating cycle.

SpecWizard for Mechanical Dock Leveler FMC<BR><BR> Specs for Mechanical Dock Leveler FMC<BR><BR> Green Product Data for Mechanical Dock Leveler FMC<BR><BR>

Dock Planning & Design

Dock Planning & Design

Throughout the planning process, future requirements should always be addressed. The need for more door openings and more storage capability should be incorporated into the layout of the new building prior to its construction to save a great deal of cost and frustration later. Planners should also consider future changes to the loading dock application when deciding on the size and capacity of the loading dock equipment.

Green Product Data for Dock Planning & Design<BR><BR>

Dock Leveler

Hydraulic Vertical Dock Leveler

VS Series
Blue Giant Equipment Corp. Hydraulic Vertical Dock Leveler<BR><BR>
click to enlarge
Designed for climate controlled operations. The VS Series includes a "controlled lowering" hydraulic system - the dock float" to allow the deck to move up and down during load transfers. The open style continuous pit design is easier to form and reduces construction costs. It also simplifies cleaning and maintenance.

SpecWizard for Hydraulic Vertical Dock Leveler<BR><BR> Specs for Hydraulic Vertical Dock Leveler<BR><BR> Green Product Data for Hydraulic Vertical Dock Leveler<BR><BR>

Hydraulic Edge-of-Dock-MD-CH

Hydraulic Edge-Of-Dock -MD-CH

The MD-CH Series hydraulic edge-of-dock leveler from Blue Giant is ideally suited for applications where installation of pit levelers is not feasible or where standard fleet bed heights are serviced at the loading dock. The MD-CH Series is easily installed to the dock face providing an efficient self storing docking unit, with ease of use at the touch of a button.

SpecWizard for Hydraulic Edge-of-Dock-MD-CH<BR><BR> Specs for Hydraulic Edge-of-Dock-MD-CH<BR><BR> Green Product Data for Hydraulic Edge-of-Dock-MD-CH<BR><BR>

Mechanical Edge-of-Dock -MD-CM

Mechanical Edge-of-Dock -MD-CM

Economical alternative to hydraulic edge-of-docks. The MD-CM Series is easily installed to the dock face providing an efficient self storing docking unit, replacing cumbersome dock plates.

SpecWizard for Mechanical Edge-of-Dock -MD-CM<BR><BR> Specs for Mechanical Edge-of-Dock -MD-CM<BR><BR> Green Product Data for Mechanical Edge-of-Dock -MD-CM<BR><BR>

Dock Lifts

Green Product Data for

Stationary Dock Lifts

LoMaster Series Model ED Stationary Dock Lifts

Blue Giant Equipment Corp. Stationary Dock Lifts<BR><BR>
click to enlarge
The LoMaster Series Model ED Stationary Elevating Dock Lifts from Blue Giant provides a safe and efficient way to handle endless materials handling applications at grocery stores, schools, hospitals, postal services and distribution centers - anywhere a low-profile workhorse is required.

Turn any ground level area into a LoMaster Series functional loading dock.

SpecWizard for Stationary Dock Lifts<BR><BR> Specs for Stationary Dock Lifts<BR><BR> Green Product Data for Stationary Dock Lifts<BR><BR>

Semi-Portable Dock Lifts

LoMaster S Semi-Portable Dock Lifts

Blue Giant Equipment Corp. Semi-Portable Dock Lifts<BR><BR>
click to enlarge
In the event you find the cost of forming a concrete pit/pad expensive, an economical solution is a LoMaster S Series Semi-Portable Dock Lift. With its extremely low profile, the LoMaster S Series provides added versatility for ground level loading/unloading operations. In the event you find the cost of forming a concrete pit/pad expensive, an economical solution is a LoMaster S Series Semi-Portable Dock Lift. The unit is installed at the dock face and mounted on locating cradles and wear plates. With its extremely low profile, the LoMaster S Series provides added versatility for ground level loading/unloading operations.

SpecWizard for Semi-Portable Dock Lifts<BR><BR> Specs for Semi-Portable Dock Lifts<BR><BR> Green Product Data for Semi-Portable Dock Lifts<BR><BR>

Dock Seals and Shelters

Green Product Data for

Standard Compression Dock Seal

CDS1000 Series Compression dock seals with foam-filled head and side pads provide the most effective seal and the most economical solution for 8’ to 9’ high doors.

SpecWizard for Standard Compression Dock Seal<BR><BR> Specs for Standard Compression Dock Seal<BR><BR> CAD Details for Standard Compression Dock Seal<BR><BR> Green Product Data for Standard Compression Dock Seal<BR><BR>

Curtain Header Compression Seal

CHDS1000 Series Compression dock seals with curtain style head member and foam filled side pads provide an effective seal and the most economical solution for door sizes 10’ and higher.

SpecWizard for Curtain Header Compression Seal<BR><BR> Specs for Curtain Header Compression Seal<BR><BR> CAD Details for Curtain Header Compression Seal<BR><BR> Green Product Data for Curtain Header Compression Seal<BR><BR>

L-Pad Style Compression Seal

LP1000 Series The L-Pad construction solves the dilemma of providing a good seal versus providing good access. Blue Giant’s L-Pad model offers the sealing capability of a compression seal with the versatility of a truck shelter – while at the same time eliminating any pressure on the building wall and providing complete access to the trailer. Designed for door openings 10’ x 10’ or smaller.

SpecWizard for L-Pad Style Compression Seal<BR><BR> Specs for L-Pad Style Compression Seal<BR><BR> CAD Details for L-Pad Style Compression Seal<BR><BR> Green Product Data for L-Pad Style Compression Seal<BR><BR>

L-Pad Stye Compression Seal

LP2000 Series The L-Pad construction solves the dilemma of providing a good seal versus providing good access. Blue Giant’s L-Pad model offers the sealing capability of a compression seal with the versatility of a truck shelter – while at the same time eliminating any pressure on the building wall and providing complete access to the trailer. Designed for door openings 10’ x 10’or smaller.

SpecWizard for L-Pad Stye Compression Seal<BR><BR> Specs for L-Pad Stye Compression Seal<BR><BR> CAD Details for L-Pad Stye Compression Seal<BR><BR> Green Product Data for L-Pad Stye Compression Seal<BR><BR>

Rigid Frame Truck Shelter

RTS1000 Series Truck shelters are the most versatile solution because they will accommodate the widest range of vehicles. They allow unobstructed access to the height and width of both the trailer and door openings.

SpecWizard for Rigid Frame Truck Shelter<BR><BR> Specs for Rigid Frame Truck Shelter<BR><BR> CAD Details for Rigid Frame Truck Shelter<BR><BR> Green Product Data for Rigid Frame Truck Shelter<BR><BR>

Soft-Sided Truck Shelter

SSS2000 Series Compression dock seals with curtain style head member and foam filled side pads provide an effective seal and the most economical solution for door sizes 10’ and higher.

SpecWizard for Soft-Sided Truck Shelter<BR><BR> Specs for Soft-Sided Truck Shelter<BR><BR> CAD Details for Soft-Sided Truck Shelter<BR><BR> Green Product Data for Soft-Sided Truck Shelter<BR><BR>

Inflatable Dock Shelter

Inflatable Shelters provide an efficient seal for climate controlled applications. They eliminate the usual wear and tear normally found on standard truck shelters and are the best solution for any size door opening. The tear-proof fabric was developed specifically for inflatable shelters and will provide years of trouble-free service.

Designed for door openings up to 10” W x 11’ H. Provides air tight seal around a wide range of different width and height trailers.

SpecWizard for Inflatable Dock Shelter<BR><BR> Specs for Inflatable Dock Shelter<BR><BR> CAD Details for Inflatable Dock Shelter<BR><BR> Green Product Data for Inflatable Dock Shelter<BR><BR>

Dock Accessories

Dock Accessories

Identifying and implementing the correct planned maintenance program and dock accessories can help improve a company’s operations. Many dock accessories are available to help the performance of your loading dock from hydraulic conversion kits, weather seals, dock lights, wheel chocks and more. Allow the professional Blue Giant team to assist you with your current and future requirements.

Bumpers
Conversion Kits
Dock Pit Styles
Lighting
Replacement Lips
Touch Up Paint
Weather Seals
Wheel Chocks

Specs for Dock Accessories<BR><BR> Green Product Data for Dock Accessories<BR><BR>

Material Handling

Scissors Lifts
Material Handling

Easily recognized for their versatility and durability. Thousands of Blue Giant Scissor Lifts and Material Handling products see daily work around the globe. At Blue Giant, we aim to provide you a complete solution to all your materials handling needs. If you would like more information about ordering any of our catalog items, please contact our professional sales staff.

Industrial
Pallet Trucks

Blue Giant Industrial Trucks are designed with advanced ergonomics for maximum operator safety. Blue Giant applies the classic design principle of "Form Follows Function". The resulting design allows the operator to remain a safe distance from the housing, bumper and under body wheels. This ergonomic design heralds a significant break-through for a safer and more efficient operation of walkie lift trucks.

Reference Center

Reference Center

You've come to the right place for information and knowledge covering the full range of Blue Giant products, brought to you by one of the world's leading loading dock equipment solutions provider.


Warranty:
For Warranty Information click here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-28








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget