Steam Sauna Inc.
210 S. 8th St. P. O. Box 670 - 50
Lewiston, NY 14092
| |
| Toll Free: | 800-354-8462
|
| Phone: | 716-838-8003
|
| Fax: | 716-838-6600 |
| |
|
|
|
Steam Sauna Inc.
153 Bridgeland Ave. Unit 13
North York, ON, Canada M6A 2Y6
Toll Free: 800-387-0309
Phone: 416-787-1711
Fax: 416-785-9388
Overview:
Steam Sauna has been providing top quality steam generators for virtually every commercial and residential application for over 30 years. Steam Sauna’s leading design, development and product lifestyle improvement programs have resulted in the most complete line of steam bath products for your club or home.
For those seeking the finest dry sauna experience, we offer our unique Serena series cedar log sauna rooms. Custom pre-cut kits from 2 x 4 western cedar planks, our saunas are quick and easy to assemble requiring no nails or glue. Because of their thickness, no insulation or vapor barrier is needed.
If you are considering a commercial or residential steam unit or a cedar log dry sauna, we invite you to check out our products. Each Steam Sauna product is manufactured, assembled and tested to exacting specifications, ensuring the highest quality, efficiency and ease of use.
Steam Sauna has provided high-end commercial steam generators to some of the best spas and resorts throughout the world. Our commitment to constant improvement and technological innovation has earned us satisfied repeat customers, and, more importantly, satisfied end users. Our advanced technology has helped provide custom solutions for yachts, recreational vehicles, executive fitness rooms and other specialized applications.
Steam Sauna products can also be designed to your specific electrical requirements. Standard products, specialty components and accessories are always in stock and our expert staff is readily available to assist you.
Find out why so many satisfied customers continue to recommend Steam Sauna to their friends and associates. With minimal plumbing and electrical work, you can convert your home shower or other room into a relaxing steam bath.
Featured Product: Advanced Steam Generators and Saunas
| Products |
Trade Name |
Description |
Content |
|
|
Built with only the best quality components, they come standard with:
- Stainless steel tank
- Galvanized metal and enamel coated casing
- Incoloy low density heating elements
- Electrical probe for water level control
- Electrical thermal protector
- Electronic digital thermostat
- 24 hour timer or 7 day electronic timer
- 3/4'” steam heads in chrome, brass or brushed nickel finish
- Any voltage you require
- Easy to follow installation & maintenance guide
- 3 year limited warranty
|
|
|
|
|
|
|
|
|
Executive Series ES
|
Same as Specialties Series generators but with additional built-in features and optional 2-in-1 system to keep room always full of steam.
|
|
|
|
|
|
|
|
Specialties Series SS
|
Packaged basic generators for commercial applications with optional stand-by system for instant additional steam during high usage periods, and 2-3 room use capability.
|
|
|
|
|
|
|
|
Residential Series
|
Our residential steam generators are designed to bring the luxury of a steam bath into the privacy of your home.
- Compact, easy to install and inexpensive to operate
- Standard unit comes with 30-minute timer and designer steam head with built-in reservoir for adding fragrance.
- Electrical probe for water level control, no moving parts inside tank.
- Automatic Flush system cleans the tank at the end of each steam bath to keep it free of sediments
- “AAA Designer" Comes with 4-in-1 Automatic Digital Timer which includes:
Thermostat for temperature control
24 hour timer for automatically switching unit on & off at preset times
Countdown timer to set the desired duration of your steam bath
Clock to display time when unit is not in use
- All units are microprocessor controlled
- Fragrance reservoir in Steam Head acts as scent dispenser
|
|
|
|
|
|
|
|
|
Serena Series
|
Commercial and Residential Cedar Log Sauna Rooms are custom designed to suit any requirement. Comes complete and ready to assemble – double tongue and groove 2 x 4 construction. No studding, vapor barrier or insulation required. Fast and easy to assemble Cedar Log Sauna Rooms come complete with walls, ceiling, door with glass window, benches, duckboard floor, heater guard, vapour proof marine light and sauna heater with timer, thermostat and rocks.
|
|
|
|
|
|
|
|
|
|
Our heaters have been designed using advanced technology to provide you with years of enjoyment. Because of the stress of high heat and humidity, only the best materials and craftsmanship, as used in our units, can guarantee durable wear. Heaters range from 2 kW to 21 kW and are available in two styles.
|
|
|
|
|
|
|
|
|
|
Triple stainless steel wall construction. 9 kW to 21kW.
|
|
|
|
|
|
|
|
|
|
Stainless steel construction. 2 kW to 10.5 kW.
|
|
|
|
|
|
|
|
|
|
Recessed 3 gang box with cover plate.
|
|
|
|
|
|
|
|
|
|
- Digital electronic push button thermostat and time control
- Light operation capability
- Auto steam vaporizer (plumbing required)
|
|
|
|
|
|
|
|
|
|
|
4-In-1 Automatic Digital Control completes your AAA Designer Series steam generator. It provides fully automatic operation for your steam unit. This wall- mounted panel comes in gold or chrome detailing. Also it comes with a multi-conduct cable and RTD thermostat sensor that built by the platinum foil resistor.
|
|
|
|
|
|
|
|
|
|
Our Scent Pump System is a compact peristaltic pump with an integral drive motor intended for use with a series of tubing sizes that provide flow rates in the range of 1 mL/min to 14 mL/min. Installation is quick and easy using the supplied tapered needle valve.
|
|
|
|
|
|
|

Last Update: 2008-04-25
|
|
|