Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Carl Stahl DécorCable

660 W. Randolph St.
Chicago, IL 60661
 
Toll Free:800-444-6271
Phone:312-474-1100
Fax:312-474-1789
 
cable by Carl Stahl DécorCable
request catalogRequest
Catalog
    send email Send Message to
Carl Stahl DécorCable
   
   
 
Web Site: www.decorcable.com
e-mail: send email
      Specs for cable       CAD for cable      
Overview:
Carl Stahl DécorCable offers a comprehensive range of cable, rod, and specialty products to help you achieve the unique results you are looking for. Whether its graphics, product display, balustrading, or plantscaping, The Best InTension means you can specify our products with confidence because we share your expectations for high quality and responsive service. For assistance with specifications, product information, or feedback, please contact us at 800-444-6271 or sales@decorcable.com. We look forward to serving you.

Featured Product: Decorative Cable

Products Trade Name Description Content

Balustrades, Railing Infill Systems


Carl Stahl DécorCable Balustrades, Railing Infill Systems
click to enlarge
Beauty, Versatility, Durability, Code Compliant, and Green. Because of the long life cycle and 100% recyclability of 316 stainless, our systems are a proven “Green” building solution.

Specs for Balustrades, Railing Infill Systems CAD Details for Balustrades, Railing Infill Systems

Horizontal Stainless Cable Systems

Carl Stahl DécorCable Horizontal Stainless Cable Systems
click to enlarge
Our stainless cable systems stand the test of time beautifully. We feature an extensive selection of components and assemblies that will highlight your creativity, safely and elegantly.

Specs for Horizontal Stainless Cable Systems CAD Details for Horizontal Stainless Cable Systems

Vertical Stainless Cable Systems

Carl Stahl DécorCable Vertical Stainless Cable Systems
click to enlarge
The only pre-engineered vertical cable system that meets existing and future codes and is easy to install and afford.

Specs for Vertical Stainless Cable Systems CAD Details for Vertical Stainless Cable Systems

X-Tend Stainless Mesh Systems

Carl Stahl DécorCable X-Tend Stainless Mesh Systems
click to enlarge
This award winning material is constructed of 316 stainless steel cable and seamless tinned copper ferrules. It is available in 1.0mm, 1.5mm, 2.0mm, and 3.0mm cable diameters to match your design requirements. The resulting mesh is extremely strong yet amazingly flexible. It is delivered ready to install on your railing system. Installation is quick and easy and all mounting hardware is included.

Specs for X-Tend Stainless Mesh Systems CAD Details for X-Tend Stainless Mesh Systems

Suspension, Visual Display, Exhibits

Carl Stahl DécorCable Suspension, Visual Display, Exhibits
click to enlarge
As the leading supplier of cable and rod-based display equipment hardware in the North America, we offer a unique range of products and services intended to ensure your message stands out. In addition, we stock practically all display and suspension components to ensure same day shipping, whenever possible.

Specs for Suspension, Visual Display, Exhibits CAD Details for Suspension, Visual Display, Exhibits

Ceiling Mounted Systems

Carl Stahl DécorCable Ceiling Mounted Systems
click to enlarge
We feature several different ceiling mounted systems that beautifully and transparently suspend your ideas. Whatever the application, indoors or out, we have a distinctive design solution that highlights your creativity. As with all our hanging systems, weight holding and stability are affected by the mounting surface, anchoring system employed, and system loads.

Specs for Ceiling Mounted Systems CAD Details for Ceiling Mounted Systems

Wall Mounted Systems

Carl Stahl DécorCable Wall Mounted Systems
click to enlarge
Designed to perform effortlessly with all types of vertical surfaces. Well engineered for easy installation and maintenance, they are particularly well suited for signage, graphics, and product display. Weight holding capacities and stability are affected by the mounting surface, anchoring system employed, and system loads. Two units are needed for a complete wall hanging system.

Specs for Wall Mounted Systems CAD Details for Wall Mounted Systems

Connectors

Carl Stahl DécorCable Connectors
click to enlarge
We offer the most complete line of cable and rod connectors available anywhere. Our connectors are predominately manufactured from brass and stainless steel, but priced to be competitive with aluminum and plastic.

Specs for Connectors CAD Details for Connectors

Banners, Canopies Photo Collections

When your project has special demands, we offer heavy stainless rods and cables and X-tend stainless mesh panels of any size. Our capabilities include the design and fabrication of small to medium sized X-tend and fabric structures such as sunscreens, zoo enclosures, and safety barriers. Inside or out, our systems allow you to extend your possibilities.

Specs for Banners, Canopies Photo Collections CAD Details for Banners, Canopies Photo Collections

Trellis Photo Collection

Designed by landscape and horticultural specialists, they not only support the plantings but encourage rapid, controlled plant growth. They work in harmony with the plants and building to ensure a healthy, strong, reliable system, year in and year out. Compatible with all types of exterior surfaces, the system prevents vine damage to expensive exterior surfaces. Vertical plantscapes play an important role in helping shield walls from afternoon sun and increasing useable space in empty plaza areas.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget