Colonial Columns Mfg. Inc. | columns
2102 Pasket Ln.
Houston, TX 77092
| |
| Toll Free: | 877-681-2583
|
| Phone: | 713-681-0044
|
| Fax: | 713-681-3745 |
| |
|
|
|
|

Last Update: 2009-08-27
|
columns Related News:
| 2009-09-28 | Fiberglass Columns by Spaulding Craft has a NEW Spec for Glass Fiber Fabrications |
| 2009-08-04 | Part of Exterior Portfolio by Crane, BellaStone architectural columns imitate natural stone. They won't chip, crack, or fade, the maker says, and are covered by a 50-year limited warranty. The columns, which come in four sizes and three colors, can be... |
| 2009-07-08 | Forest Grove Lumber’s Tru-Dry offers a clear advantage to the construction industry -- it's consistent and uniform moisture content. Using Radio Frequency Vacuum (RFV) technology Tru-Dry’s timbers, are dried to the core which allows the timbers to... |
| 2009-07-01 | LP Building Products is pleased to announce the launch of LP® SolidStart(TM) EWP in the United Kingdom and Eire. |
| 2009-06-03 | Available in square, non-tapered Tuscan styling, Turncraft Poly-Classic® DuraGlass™ columns are made from pultruded fiberglass. This advanced material weighs approximately 65% less than FRP (fiberglass reinforced polymer). Just like wood, DuraGlass™... |
|