Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Dorma Automatics, Inc.

924 Sherwood Dr.
Lake Bluff, IL 60044
 
Toll Free:877-367-6211
Phone:877-367-6211
Fax:877-423-7999
 
doors and closers by Dorma Automatics, Inc.
request catalogRequest
Catalog
    send email Send Message to
Dorma Automatics, Inc.
   
   
 
Web Site: www.dorma-usa.com
e-mail: send email
      SpecWizard for doors and closers

Automated Spec Writing

      Specs for doors and closers       LEED product data for doors and closers      
Overview:
Safety. Innovation. Functionality. Superior Design.

DORMA Automatics incorporates these features, and more, into each and every automatic door system it produces. From its world-class manufacturing plant in Lake Bluff, Illinois, DORMA Automatics designs and markets an extensive and innovative line of sliding, swinging, folding and revolving door systems that meet and exceed industry standards.

Each product offers exclusive features such as advanced microprocessor control for precision performance and long lasting reliability. A variety of sensors — all engineered to provide optimum safety — are available to meet every application. Other features setting DORMA Automatics apart from competitors include a handheld CPU for quick commissioning and diagnostic servicing, as well as sound-dampening designs to reduce noise.

Featured Product: Automatic Doors

Products Trade Name Description Content

Automatic Sliding Doors

Automatic Sliding Doors

Dorma Automatics, Inc. Automatic Sliding Doors<BR><BR>
click to enlarge
The ESA Sliding Door uses the most intelligent and advanced microprocessor control in the automatic door industry. The fully-integrated digital design is self-learning and constantly monitors critical door functions and safety sensors.

The ESA is available in a variety of frame stiles that include narrow stile, medium stile and fine frame. Additional options include non-breakout, fixed sidelite and full breakout. For upscale applications that require a high degree of transparency, the fine frame design is the perfect solution.

SpecWizard for Automatic Sliding Doors<BR><BR> Specs for Automatic Sliding Doors<BR><BR> Green Product Data for Automatic Sliding Doors<BR><BR>

Automatic Sliding Doors

ESA-100
Dorma Automatics, Inc. Automatic Sliding Doors<BR><BR>
click to enlarge
Featuring one of the smartest, most technologically advanced automatic doors on the market. The ESA provides a smooth clean look without horizontal ridges that detract from the appearance of the door. The ESA uses the most intelligent and advanced microprocessor controller in the automatic door industry. The fully-integrated digital design is self-learning and constantly monitors critical door functions and safety adjustments.

ESA-100 is an excellent choice for applications that do not require emergency breakout panels.

SpecWizard for Automatic Sliding Doors<BR><BR> Specs for Automatic Sliding Doors<BR><BR> Green Product Data for Automatic Sliding Doors<BR><BR>

Fixed Sidelite Automatic Sliding Doors

ESA-200
Dorma Automatics, Inc. Fixed Sidelite Automatic Sliding Doors<BR><BR>
click to enlarge
ESA-200 is an excellent choice for applications requiring emergency egress through sliding panels only. A self-closing device comes standard with our ESA-200 model to return the active door panel to its fully closed position after an emergency or incidental breakout.

SpecWizard for Fixed Sidelite Automatic Sliding Doors<BR><BR> Specs for Fixed Sidelite Automatic Sliding Doors<BR><BR> Green Product Data for Fixed Sidelite Automatic Sliding Doors<BR><BR>

Full Breakout Automatic Sliding Doors

ESA-300
Dorma Automatics, Inc. Full Breakout Automatic Sliding Doors<BR><BR>
click to enlarge
ESA-300 is excellent for applications requiring emergency egress through the sliding and fixed door panels.

SpecWizard for Full Breakout Automatic Sliding Doors<BR><BR> Specs for Full Breakout Automatic Sliding Doors<BR><BR>

Fine Frame Automatic Sliding Doors

ESA-400
Dorma Automatics, Inc. Fine Frame Automatic Sliding Doors<BR><BR>
click to enlarge
ESA-400 is excellent for applications requiring a high level of visual transparency with the features of a full breakout design.

SpecWizard for Fine Frame Automatic Sliding Doors<BR><BR> Specs for Fine Frame Automatic Sliding Doors<BR><BR>

All Glass Automatic Sliding Doors

ESA-500
Dorma Automatics, Inc. All Glass Automatic Sliding Doors<BR><BR>
click to enlarge
ESA-500 is excellent for applications requiring maximum visual transparency with emergency egress through sliding panels only.

SpecWizard for All Glass Automatic Sliding Doors<BR><BR> Specs for All Glass Automatic Sliding Doors<BR><BR> Green Product Data for All Glass Automatic Sliding Doors<BR><BR>

Manual Sliding Doors

Manual Sliding Doors

DORMA Automatics offers a complete line of ICU manual sliding doors for special care facilities such as hospitals and surgical centers. The DORMA ICU allows for continuous observation of patients, while allowing quick and easy access during emergency conditions.

SpecWizard for Manual Sliding Doors<BR><BR> Specs for Manual Sliding Doors<BR><BR> Green Product Data for Manual Sliding Doors<BR><BR>

Manual Sliding Doors

ICU300/ICU300T
Dorma Automatics, Inc. Manual Sliding Doors<BR><BR>
click to enlarge
All DORMA ICU Systems are capable of emergency egress when required. Emergency release hardware allows for the doors to swing out in the direction of egress when pushed. DORMA ICU doors are available in a wide range of sizes, configurations, and finishes. Single, biparting, or telescopic doors are available with either two, three, four, or six panels. A recessed track or trackless guide system allows for smooth operation.

SpecWizard for Manual Sliding Doors<BR><BR> Specs for Manual Sliding Doors<BR><BR> Green Product Data for Manual Sliding Doors<BR><BR>

Manual Sliding Doors

ICU1200
Dorma Automatics, Inc. Manual Sliding Doors<BR><BR>
click to enlarge
The ICU1200 allows the ease of a bidirectional swing door with expanded access using a bi-fold set. This three panel door gives the access you need without the need for breakout.

SpecWizard for Manual Sliding Doors<BR><BR> Specs for Manual Sliding Doors<BR><BR>

Door Operators

Swing Door Operators

DORMA's EDA line of swinging doors offers flexibility, security and design smarts, making it the perfect choice for demanding applications such as retail centers, airports and healthcare facilities. It provides ideal speed and force for automatic door opening and closing, and incorporates the same innovative electronics, self-learning microprocessor controls, and aesthetics found in our ESA sliding doors.

DORMA's swing doors meet all ADA requirements and features a variety of sensors that can detect obstacles and pause door operation until the swing path has cleared. Available with overhead-concealed and surface mounting options for inswing or outswing applications, our EDA swing doors are non-handed, aesthetically designed and easy to install.

SpecWizard for Swing Door Operators<BR><BR> Specs for Swing Door Operators<BR><BR> Green Product Data for Swing Door Operators<BR><BR>

Universal Swing Door System

ED400
Dorma Automatics, Inc. Universal Swing Door System<BR><BR>
click to enlarge
This operator is ideal for applications that require an ADA compliant entrance. A multitude of adjustable features gives you the flexibility to fine-tune the door to meet your specific needs without the need for tools or hand held terminals.

SpecWizard for Universal Swing Door System<BR><BR> Specs for Universal Swing Door System<BR><BR> Green Product Data for Universal Swing Door System<BR><BR>

Low Energy Operator

ED700
Dorma Automatics, Inc. Low Energy Operator<BR><BR>
click to enlarge
The DORMA ED700 is a universal model for surface mount applications. Its 'one unit fits all design' matches all common applications for outswing and inswing doors, either with push arm or slide track arm for tight side clearance.

The operator is non-handed. It can be easily modified in the field to be installed on either right or left-handed doors.

SpecWizard for Low Energy Operator<BR><BR> Specs for Low Energy Operator<BR><BR> Green Product Data for Low Energy Operator<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-05








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget