Bird-X Inc. Bird Control Experts since 1964 | repellents and barriers
300 N. Elizabeth St.
Chicago, IL 60607
| |
| Toll Free: | 800-662-5021
|
| Phone: | 312-226-2473
|
| Fax: | 312-226-2480 |
| |
|
|
|
|
Bird-X Inc. Bird Control Experts since 1964 manufactures repellents and barriers building products relating to:
[ 10 ] Specialties
[ 10290 ] PEST CONTROL
|

Last Update: 2009-01-23
|
repellents and barriers Related News:
| 2009-10-22 | W. R. MEADOWS has recently launched AIR-SHIELD JOINT FILLER, their newest product to support their popular AIR-SHIELD line of air barriers. |
| 2009-07-27 | Hohmann & Barnard, Inc. has a NEW Spec for Fluid Applied Air Barriers |
| 2009-07-14 | Creative Planning Prevents Bird Problem At Convention Center with Nixalite of America Inc.'s K-Net HT |
| 2009-06-11 | Vetrotech-Saint Gobain’s VDS System is designed for glazed door, wall and window sections in offices, schools, hotels, athletic facilities, hospitals, assisted living centers, and more! Door and wall sections function as fire barriers in corridors... |
| 2009-05-29 | James Hardie Building Products, Inc. has a NEW Spec for Weather Barriers |
|