Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Thermafiber, Inc.

3711 Mill St.
Wabash, IN 46992
 
Toll Free:888-834-2371
Phone:260-563-2111
Fax:260-563-8979
 
insulation and fireproofing by Thermafiber, Inc.
request catalogRequest
Catalog
    send email Send Message to
Thermafiber, Inc.
   
   
 
Web Site: www.thermafiber.com
e-mail: send email
      SpecWizard for insulation and fireproofing

Automated Spec Writing

      Specs for insulation and fireproofing       LEED product data for insulation and fireproofing      
Overview:
Thermafiber, Inc., headquartered in Wabash, Indiana, is one of the largest manufacturers of mineral wool in the Americas, serving the insulation industry since 1934. Mineral or "rock" wool is produced from blast furnace slag, a by-product of the steel industry, and other naturally occurring rock. These raw materials are melted in a cupola furnace at temperatures above 2600°F, spun into fiber, and either left loose (granulated) or formed into an insulating blanket or board. Thermafiber products are considered "green" because of the energy conservation that they provide and the up to 90% Post-Industrial recycle content. Thermafiber insulations also reduce carbon emissions from buildings through energy conservation.

Since our mineral wool is made from slag and/or rock, it has a higher density than conventional glass fiber batts. This higher density contributes to superior acoustical performance when isolating mid to high frequency (speech and music) sound sources.

Because our fibers are Born In Fire™, they resist temperatures in excess of 2000 degrees F. That is why our products are commonly used in high temperature applications and fire rated construction. As pioneers in high-rise perimeter fire containment systems, Thermafiber Firespan and Safing Insulation products are among the most specified perimeter fire protection insulations and have been installed in the world's tallest buildings. Thermafiber products are sold to construction markets, power and process markets, and a wide variety of Industrial and OEM markets. Thermafiber also provides specialized fabrication, offering a variety of shapes, sizes and facings to fit custom applications.

Products Trade Name Description Content

Interior Wall Insulation

Sound/Thermal Insulation

SAFB
Thermafiber, Inc. Sound/Thermal Insulation<BR><BR>
click to enlarge
SAFB Blankets are best at stopping sound in wall and ceiling assemblies. Available in various thicknesses to achieve a variety of STC and fire ratings in steel-or wood-framed assemblies.

SpecWizard for Sound/Thermal Insulation<BR><BR> Specs for Sound/Thermal Insulation<BR><BR> Green Product Data for Sound/Thermal Insulation<BR><BR>

Exterior Insulation

Rainscreen/Cavity Wall Insulation

RainBarrier™ 30 RainBarrier™ 45
Thermafiber, Inc. Rainscreen/Cavity Wall Insulation<BR><BR>
click to enlarge
Designed for exceptional performance in rain screen and cavity wall construction applications. RainBarrier 30 & 40 provide thermal insulation, fire protection, and acoustical control while efficiently draining water from a wall cavity systems.

SpecWizard for Rainscreen/Cavity Wall Insulation<BR><BR> Specs for Rainscreen/Cavity Wall Insulation<BR><BR>

Fire Containment Insulation

Perimeter Fire Containment Insulation

Firespan™ 90
Firespan™ 40
Thermafiber, Inc. Perimeter Fire Containment Insulation<BR><BR>
click to enlarge
FireSpan spandrel insulation is an integral component of perimeter fire containment systems that are listed and rated by Underwriters (UL) and Intertekt Laboratories. Product is used in multi-story buildings behind spandrel areas of curtain wall construction, protecting the perimeter from spread of fire from floor to floor.

SpecWizard for Perimeter Fire Containment Insulation<BR><BR> Specs for Perimeter Fire Containment Insulation<BR><BR> Green Product Data for Perimeter Fire Containment Insulation<BR><BR>

Curtain Wall Insulation

Curtain Wall Insulation System

Impasse™
Thermafiber, Inc. Curtain Wall Insulation System<BR><BR>
click to enlarge
Curtain wall insulation system that provides superior fire protection at the curtain wall/slab intersection. Impasse streamlines installation steps, significantly reducing labor cost. Systems provide 2 and 3-hour fire containment.

SpecWizard for Curtain Wall Insulation System<BR><BR> Specs for Curtain Wall Insulation System<BR><BR> Green Product Data for Curtain Wall Insulation System<BR><BR>

Fire Safing

Forming Material/Fire Safing

Safing Insulation
Thermafiber, Inc. Forming Material/Fire Safing<BR><BR>
click to enlarge
Mineral wool forming material for use in firestop applications such as floor and wall penetrations and head-of-wall construction joints. Also used at the slab edge of multi-story buildings in combination with FireSpan Insulation as part of UL and OPL listed perimeter fire containment systems.

SpecWizard for Forming Material/Fire Safing<BR><BR> Specs for Forming Material/Fire Safing<BR><BR> Green Product Data for Forming Material/Fire Safing<BR><BR>

Head-of-Wall Insulation

Head-of-Wall Insulation

TopStop™
Thermafiber, Inc. Head-of-Wall Insulation<BR><BR>
click to enlarge
High density mineral wool insulation for head of wall applications. Shaped to fit trapezoidal flutes typical of metal or concrete decking.

SpecWizard for Head-of-Wall Insulation<BR><BR> Specs for Head-of-Wall Insulation<BR><BR> Green Product Data for Head-of-Wall Insulation<BR><BR>

Acoustical Blanket

Black Mat Acoustical Blanket

SoundZero®
Thermafiber, Inc. Black Mat Acoustical Blanket<BR><BR>
click to enlarge
SoundZero is designed for use as an acoustical and visual barrier for walls, ceilings, or any other interior areas where acoustical treatment is needed requiring a black surface. A typical application is theater insulation.

SpecWizard for Black Mat Acoustical Blanket<BR><BR> Specs for Black Mat Acoustical Blanket<BR><BR> Green Product Data for Black Mat Acoustical Blanket<BR><BR>

Framing Insulation

Metal and Wood Framing Insulation

FS-15, FS-25
Thermafiber, Inc. Metal and Wood Framing Insulation<BR><BR>
click to enlarge
Designed for wall applications. Ideal for wood and steel-stud exterior wall assemblies. FS-15 is unfaced and FS-25 includes a foil-scrim-polyethylene (FSP) facing for applications where a vapor retarder and maximum flame spread of 25 are required. Product is also used in floor/ceiling and crawl space assemblies.

SpecWizard for Metal and Wood Framing Insulation<BR><BR> Specs for Metal and Wood Framing Insulation<BR><BR> Green Product Data for Metal and Wood Framing Insulation<BR><BR>

Board Insulation

Industrial Board

Industrial Board Insulation High-melt point board available in nominal densities of 4 to 12 lbs/cu.ft.

SpecWizard for Industrial Board<BR><BR> Specs for Industrial Board<BR><BR> Green Product Data for Industrial Board<BR><BR>

Cavity Wall Insulation

Acoustical Board

Acoustical Board

PrivacyGuard™ Max Typical Applications
  • Office dividers and tackable substrates
  • Substrate for fabric and vinyl-covered panels.
  • Substrate for chalkboards, tackboards, marker boards, display boards, crafts and modeling


SpecWizard for Acoustical Board<BR><BR> Specs for Acoustical Board<BR><BR> Green Product Data for Acoustical Board<BR><BR>

Semi-Refractory Felt

High-Density, Semi-Refractory Felt

K-FAC® SR 14-lb./cu.ft. semi-refractory felt for service temperature up to 1,900 degrees F. for static applications or 1,400 degrees F. for dynamic applications.

SpecWizard for High-Density, Semi-Refractory Felt<BR><BR> Specs for High-Density, Semi-Refractory Felt<BR><BR> Green Product Data for High-Density, Semi-Refractory Felt<BR><BR>

Industrial Boards and Blantets

High-Temperature Board

K-FAC® 19 Block insulation for high temperature ovens, furnaces, kilns, etc. Service temperature up to 1,900 degrees F.

SpecWizard for High-Temperature Board<BR><BR> Specs for High-Temperature Board<BR><BR>

Industrial Blanket

Industrial Blanket Similar to Industrial Board, but flexible for use in covering curved surfaces or other irregular shapes.

SpecWizard for Industrial Blanket<BR><BR> Specs for Industrial Blanket<BR><BR> Green Product Data for Industrial Blanket<BR><BR>

Metal Mesh Blanket

Metal Mesh Flexible pre-formed felt sandwiched between wire mesh or other metal facings.

SpecWizard for Metal Mesh Blanket<BR><BR> Specs for Metal Mesh Blanket<BR><BR> Green Product Data for Metal Mesh Blanket<BR><BR>

Flexible Roll Form Insulation

ThermaWrap 80

ThermaWrap 80 High density, foil faced flexible insulation material. Packaged in roll form for easy application around ducts, pipes or curved surfaces.

SpecWizard for ThermaWrap 80<BR><BR> Specs for ThermaWrap 80<BR><BR> Green Product Data for ThermaWrap 80<BR><BR>

Bulk Wool

Bulk Wool

Bulk Wool Loose, granulated fibers for thermal applications up to 1,900 degrees F. Applies easily by hand or pneumatic application. Available in bagged or baled form. Cryogenic formulation also available.

SpecWizard for Bulk Wool<BR><BR> Specs for Bulk Wool<BR><BR> Green Product Data for Bulk Wool<BR><BR>

Filler Fiber

Filler Reinforcement Fiber

FRF Loose granulated fiber in various granule sizes for use as a filler fiber in high-performance applications such as brake pads, paints, caulks, cement, asphalt, etc.

SpecWizard for Filler Reinforcement Fiber<BR><BR> Specs for Filler Reinforcement Fiber<BR><BR> Green Product Data for Filler Reinforcement Fiber<BR><BR>

Marine Insulation

Marine Insulation

Marine Insulation Blanket and Board insulation for thermal, fire protection and sound control applications in retrofit or new boat and ship building. Products are US Coast Guard approved.

SpecWizard for Marine Insulation<BR><BR> Specs for Marine Insulation<BR><BR> Green Product Data for Marine Insulation<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-20








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget