Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Extrutech Plastics, Inc.

5902 W. Custer St.
Manitowoc, WI 54220
 
Toll Free:888-818-0118
Phone:920-684-9650
Fax:920-684-4344
 
mouldings and panels by Extrutech Plastics, Inc.
request catalogRequest
Catalog
    send email Send Message to
Extrutech Plastics, Inc.
   
   
 
Web Site: www.epiplastics.com
www.epiplastics04.com
e-mail: send email
      Specs for mouldings and panels      
Overview:
Whatever your project might be, Extrutech Plastics can take your idea from the initial design stage through tooling production, part approval and finally to full scale profile production. Extrutech's staff of professionals can work with your staff to engineer the exact profile to fit your company's needs.

Quality Control is an integral part of the production process at Extrutech Plastics. By incorporating the principals of Statistical Process Control, Extrutech can produce consistent profiles that meet your demanding specifications, production run after production run.

Extrutech has a fully computerized manufacturing plant which assures our customers of' accurate, timely reporting whether it involves shipping documents, billing, quality control reports or production status of your order.

Products Trade Name Description Content

Wall & Ceiling Panels & Trims

Panels & Trims

Extrutech Plastics, Inc. Panels & Trims<BR><BR>
click to enlarge
Panels and Trims for walls and ceilings ideal for high moisture areas. Their bright white surface quickly sheds water. Made with 100% virgin exterior-grade PVC, wall & ceiling panels have a tongue-and-groove design with a nailing fin along one side that makes installation quick and easy, with no exposed fasteners. All panels are cut to customers requested length, up to 20 feet. They are easy to clean, durable, never need paint and will not rot or rust. Panels are 100% recyclable and do not support mold or mildew per ASTM D3273 and D3274. CSI- Master Format # 06600 (06 64 00) Ten year warranty

Specs for Panels & Trims<BR><BR>

Suspended Ceilings

Suspended Ceilings

Extrutech Plastics, Inc. Suspended Ceilings<BR><BR>
click to enlarge
Extrutech offers a new construction/retrofit product that allows you the flexibility to construct ceilings faster, easier and safer. Use wherever interior suspended ceilings are required. Clean rooms, Food Processing, Agricultural and Manufacturing Facilities, Dairies, Indoor Swimming Pools.

Specs for Suspended Ceilings<BR><BR>

Doors

All Weather Doors

Extrutech Plastics, Inc. All Weather Doors<BR><BR>
click to enlarge
All Weather Doors are corrosion proof bright white smooth surface 1 3/4" thick PVC door panels and solid PVC frames with a weather strip sealed edge, available as single and double doors in standard or custom sizes, as will as replacement door panels to fit existing frames for use in high moisture or corrosive areas that other types of doors just don’t last.

Specs for All Weather Doors<BR><BR>

Door Jambs

Door Jambs

Extrutech Plastics, Inc. Door Jambs<BR><BR>
click to enlarge
Choice from a variety of frame options and frame trims. Solid cellular PVC Door Frame products are available with an intergraded aluminum nailing fin system. Both 4 9/16” and 6 9/16” jambs available as stock lengths or finished frame sets machined to your specifications with high quality machining, 4 sided painting capabilities, and weather striping. Or select from our rigid frame with intergraded trim options. With widths of 3”, 4 1/2", and 6 1/2", available in stock lengths or finished frame sets with welded corners and weather striping.

Specs for Door Jambs<BR><BR>

Trimboards

Trimboards

Extrutech Plastics, Inc. Trimboards<BR><BR>
click to enlarge
Trimboards are available in 5 different size solid PVC trim boards in two different thickness with a solid, closed cell foam structure much like wood, fasten with nails or screws, and a hard skin of excellent impact and durability can be used as a finished trim board around windows, or doors and base boards or as house fascia trim.
Specs for Trimboards<BR><BR>

Mouldings & Vacuum Tubing

Mouldings & Vacuum Tubing

Extrutech Plastics, Inc. Mouldings & Vacuum Tubing<BR><BR>
click to enlarge
Extrutech provides trims for door stops, Colonial Casing, Window Sill, Chair Rail. and Brickmould with a solid, closed cell foam structure much like wood, and a hard skin of excellent durability, check product specs for color and available lengths. For central Vacuum systems Extrutech provides a industry standard 2” PVC tubing in two colors and standard lengths with line printing of customers info available.

Specs for Mouldings & Vacuum Tubing<BR><BR>

Wall Structures, Sheds

Wall Structures
Sheds

Extrutech Plastics, Inc. Wall Structures<BR>Sheds<BR><BR>
click to enlarge
Demountable Walls & Storage Sheds are produced using Extrutech’s TW-Wall System a 1 3/4” thick x 36” wide interlocking wall panel made of rigid virgin polymers, and cut to required lengths, which allows you the flexibility to construct Partition Walls, Demountable Walls, for uses in Clean Room Bottling and Food Process and spray booth areas and variety of size storage shed applications. This corrosion proof wall panel system is a new construction product that allows you the flexibility to construct permanent or temporary interior walls faster, easier and safer.

Specs for Wall Structures<BR>Sheds<BR><BR>

Die Tooling

Die Tooling

Extrutech Plastics, Inc. Die Tooling<BR><BR>
click to enlarge
Because the tooling is the key to obtaining high quality profiles, Extrutech has tooling manufactured to precise specification for its customers. Our extrusion toolmakers are the finest in the world, with over 40 years or experience in the production of high quality dies and calibrators for extrusion. They use only the finest metals in the manufacturing process to insure long tool life. Once completed and approved, the finished dies and calibrators become the sole property of the customer. This practice is unlike most extrusion shops where the customer is only paying for a hole in the steel and does not own the finished tool.

Specs for Die Tooling<BR><BR>

Wood Grain Extrusions

Wood Grain Extrusions

Extrutech Plastics, Inc. Wood Grain Extrusions<BR><BR>
click to enlarge
Extrutech provides a unique wood grain finish PVC, which combines the strength, durability, and water proof nature of PVC with the look and feel of real wood. Products made with this material are indistinguishable from similar all wood products. Unlike wood, however, our wood grain finish PVC will not rot or wear. It will provide all the benefits standard PVC does and more. Our unique processing allows us to infuse PVC with actual wood fibers. Integrating that with our extensive extrusion capabilities, Extrutech Plastics delivers an unparalleled material which can be formed into nearly any shape desired. No matter what your project shape, Extrutech can provide a cost effective solution which fits your needs.

Specs for Wood Grain Extrusions<BR><BR>

Speciality Extrusions

Speciality Extrusions

Extrutech Plastics, Inc. Speciality Extrusions<BR><BR>
click to enlarge
Extrutech Plastics specializes in production of high quality, custom design, complex, hollow and foam filled PVC profiles. Our specially is the design and manufacture of close tolerance profiles, utilizing state-of-the art extrusion tooling and equipment.

Specs for Speciality Extrusions<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-03








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget