Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

JV-Industries, LLC

3810 W. Flamingo Rd.
Pahrump, NV 89048
 
Phone:775-727-6257
Fax:775-727-0105
 
sleeves and boxes by JV-Industries, LLC
request catalogRequest
Catalog
    send email Send Message to
JV-Industries, LLC
   
   
 
Web Site: www.jv-industries.com
e-mail: send email
      Specs      
Overview:
JV-Industries, LLC is a custom manufacturer of galvanized metal products and accessories for concrete penetrations. Our unique PATENTED design products offer greater versatility, and are far more cost effective due to their labor saving design. JV-Industries is a custom shop, and all products are made to fit your order.

Our concrete embedded inserts for pipe hangers are UL listed. Our fire rated sleeves are UL and ULC listed.

Products Trade Name Description Content

Sheet Metal Deck Sleeves

Sheet Metal Deck Sleeves provide penetration through the concrete slab. They are installed (w/ staples, screws, or nails) before the concrete is poured. They are flanged at the base and grooved at the top for maximum strength at both ends of the sleeve, spot welded to insure stability and have a metal cap. Composed of galvanized material, and available in a variety of custom sizes. (3" diameter or greater required for sheet sleeves.)

Specs

Adjustable Beam Sleeves

Our patented"Adjustable Beam Sleeve" is used in the construction of concrete beams for parking structures. The floating ends of the beam sleeve taper to allow for a snug fit into the steel form without having to secure it to the form itself. The pre-finished openings of the passage easily accommodate pipe of various sizes (depending on the diameter of the sleeve itself). The beam sleeve also adjusts approximately 2 inches either way to fit assorted thickness of the support beam.

Specs

Fire Rated Deck Sleeve

JV-Industries, LLC  Fire Rated Deck Sleeve
click to enlarge
The sheet metal fire rated deck sleeve has been UL listed for a fire rating of 3 hours. The F-Can is a one stop cast in place unit. Once the concrete has set, pop out the top of the can and it is ready for pipe placement. The F-Can consists of a 26g sheet metal housing with intumescent and mineral wool interior with a neoprene gasket for tight pipe fittings. These F-Cans are installed (using nails, screws, or staples) to the decking before the concrete is poured. The F-Cans are made for 1 1/2", 2", 3", 4" pipe sizes. The length of each F-Can is customized to your specifications. For larger pipe diameters please call for availability.

Specs

Fire Rated Toilet Flange

JV-Industries, LLC  Fire Rated Toilet Flange
click to enlarge
The JV-Industries Fire Rated Toilet Sleeve has the same material as our other fire rated products. What makes this unique is the PVC pipe is already in the unit, and ready for flange attachment.

Specs

Fire Rated Adjustable Wall Sleeve

JV-Industries, LLC  Fire Rated Adjustable Wall Sleeve
click to enlarge
These Fire Rated Adjustable Wall Sleeves are made in the same fashion as our Fire Rated Deck Sleeve with the exception that both ends have the intumescent and both ends have a neoprene gasket for tight pipe fittings. These are available in various diameters and we customize all lengths to your specifications.

Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-08-29










Never Forget