Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

TriLite Stone Co.

305 13th Ave.
Howard Lake, MN 55349
 
Toll Free:888-786-6626
Phone:320-543-2254
Fax:320-543-2294
 
stone by TriLite Stone Co.
request catalogRequest
Catalog
    send email Send Message to
TriLite Stone Co.
   
   
 
Web Site: www.trilitestone.com
e-mail: send email
Overview:
TriLite Stone is a handcrafted lightweight stone veneer, made from individually selected stones using a unique blend of Portland cement with natural aggregates and pigments. This process assures accurate reproduction of color, detail, and texture that makes TriLite stone look, feel, and endure like natural stone, but at a lower cost, lighter weight and greater versatility.

Our products are made right here in Minnesota, but are easily shipped. The advantages we offer our customers are numerous:

• Elegant and authentic design at an affordable price when compared to natural stone or other cast stone manufacturers.
• Easy to install for any interior or exterior project (no special footings required). The weekend “do-it-yourselfer” or an expert can install our product efficiently, saving time and money.
• A commitment to service that is second to none. Just ask one of our many satisfied customers.
• Lifetime limited warranty.

The elegance of stone may offer virtually unparalleled beauty to a home, room, or commercial building. Trilite Stone Company is committed to a manufacturing process that is superior to other systems because of our full color integration - not just facial coating. We invite you to tour our selections and imagine the possibilities yourself.

Products Trade Name Description Content

New Products

Prairie Ledgestone

A new product in the TriLite Stone family, Prairie Ledgestone suggests the longer, thinner dimensions found in the ledgestone and country ledge tradition, but also incorporates deeper pieces to enhance both profile and shadowing for an incredible finished look.

QuikStak

QuikStak is the newest addition to TriLite Stone's line of feaux stone. It offers both an attractive finish and ease of installation. While lengths of the pieces vary, heights are completely uniform and fit tightly together to signicantly reduce the time needed in placing stones.

Country Squire

Country Squire is the by-product of creative thinking, visualization and randomness. Blending our Minnesota Limestone and Fieldstone, remniscient of the old-world, takes the design (and designer) back in history where masons selected all that nature provided.

European Limestone

Our European Limestone design offers a more traditional, classic look in terms of shape, size, and facial texture.

Minnesota Limestone

TriLite Stone Co. Minnesota Limestone<BR><BR>
click to enlarge
Our Limestone Blend contains a variety of sizes but leans toward larger stone variations. It combines the regal, historical appeal of our Hackett selection with the more rough, textured features of Weatherface.

Mountain Ledgestone

TriLite Stone Co. Mountain Ledgestone<BR><BR>
click to enlarge
The influence of the Rockies, Cascades, or Appalacians can be seen in TriLite Stone's Mountain Ledgestone series.

Weatherledge

TriLite Stone Co. Weatherledge<BR><BR>
click to enlarge
Our Weatherledge series is very popular - and versitile. You can find it in both rustic as well as contemporary designs. The package has individual stones ranging in size from 3" - 8" in width and 20" - 24" in length.

Hackett

TriLite Stone Co. Hackett<BR><BR>
click to enlarge
To capture the elegant and distinctive look of stone from previous eras, TriLite's Hackett selection offers a wonterful mix of sizes and colors.

Fieldstone & Alexandria Blend

TriLite Stone Co. Fieldstone & Alexandria Blend<BR><BR>
click to enlarge
The Fieldstone series provides a time tested appearance. With a variety of colors available and an assortment of sizes, the product has been a wonderful wall enhancement.

River Rock

TriLite Stone Co. River Rock<BR><BR>
click to enlarge
TriLite Stone's River Rock is a multi-color blend that successfully captures the natural feel of the Northwoods. Placed against cedar or log siding, or on that intimate fireplace, the mix of colors and sizes delivers an incredibly authentic finish.

Splitface and Splitrock

TriLite Stone Co. Splitface and Splitrock<BR><BR>
click to enlarge
Splitface is a rough textured stone offering a wide color mix. It can stand alone or be combined with River Rock creating a noticable contrast of smooth and rugged sufaces as well as a variation in relief. To really stand out, Splitface is also avalable with the sparkling image of granite.

Stackstone

TriLite Stone Co. Stackstone<BR><BR>
click to enlarge
For a precise cut and fit, TriLite's Stackstone can achieve the look you want. It's been installed with and without a mortar joint. The blend integrates depth and dimension of size to create a distinctive and elegant finish.

QuikFit Ledgestone

TriLite Stone Co. QuikFit Ledgestone<BR><BR>
click to enlarge


Castlerock

TriLite Stone Co. Castlerock<BR><BR>
click to enlarge
For that more formal look, TriLites Castletlerock is the perfect selection. However, even the most contemporary home design can use this timeless style.

Cobblestone

Used as an accent or to capture a unique design theme, Cobblestone can provide the perfect option.

Brick Veneers

Thin brick is often called upon where structural strength is a concern, or if existing material provides a difficult match.

Fireplace Projects



Commercial Applications



Accessories



Tools and Resources

Download our CSI three-part specs.
Download our installation instructions.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget