Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Helifix, Inc.

10325 State Rt 43
Suite N
Streetsboro, OH 44241
 
Toll Free:888-992-9989
Phone:330-562-2647
Fax:330-562-2657
 
ties and anchors by Helifix, Inc.
request catalogRequest
Catalog
    send email Send Message to
Helifix, Inc.
   
   
 
Web Site: www.helifix.com
e-mail: send email
      Specs for ties and anchors      
Overview:
At Helifix we specialise exclusively in wall ties, fixings and masonry repair and reinforcement systems. The company was established in 1984 and, using our own unique helical Hi-Fin design,we have since engineered a comprehensive range of high quality grade 304 or 316 austenitic stainless steel products, for both new construction and remedial applications, that give outstanding structural performance.

Products Trade Name Description Content

Applications

Masonry Repair Techniques

Helifix, Inc. Masonry Repair Techniques<BR><BR>
click to enlarge
Masonry may deteriorate, crack, delaminate and fail for a variety of reasons. Many of these problems can be overcome by using various combinations of Helifix remedial ties and masonry reinforcement products and techniques.

Specs for Masonry Repair Techniques<BR><BR>

Masonry Repair Solutions

Helifix, Inc. Masonry Repair Solutions<BR><BR>
click to enlarge
Helifix products provide secure and lasting connections in different building designs and materials including:
  • Concrete frame
  • Steel frame
  • Brick veneer
  • Marble / travertine panels
  • Sandstone / limestone / granite
  • Concrete blocks
  • Terracotta / clay features
  • Stucco / render
  • Wood


Specs for Masonry Repair Solutions<BR><BR>

Crack Stitching

Helifix, Inc. Crack Stitching<BR><BR>
click to enlarge
Cracked masonry is best stabilised by bonding HeliBar stainless steel bars into appropriate bed joints or cut slots, normally the bed joints. Tensile loads are redistributed along the masonry to minimise further developments of the crack which may occur when direct crack injection techniques are used.

Specs for Crack Stitching<BR><BR>

Dry Mechanical Pining and Remidial Tying System

DryFix
Helifix, Inc. Dry Mechanical Pining and Remidial Tying System<BR><BR>
click to enlarge
DryFix provides an effective and economical stress-free connection between all commonly used building materials in both cavity and solid masonry constructions without needing any grouts, resins or mechanical expansion. It is simply power-driven into position, via a small pilot hole, using a special installation tool that leaves the end of the tie recessed below the outer face to allow an ‘invisible’ finish.

Specs for Dry Mechanical Pining and Remidial Tying System<BR><BR>

DryFix Terracotta Tie

Terracotta Tie
Helifix, Inc. DryFix Terracotta Tie<BR><BR>
click to enlarge
The DryFix Terracotta Tie was developed specifically to secure fragile terracotta facings and delicate decorations and features which have become loose or are suffering from stress fractures.

Specs for DryFix Terracotta Tie<BR><BR>

DryFix Stucco Pinning

Stucco Pinning
Helifix, Inc. DryFix Stucco Pinning<BR><BR>
click to enlarge
Special short versions of DryFix are available for re-pinning separated, unstable and potentially dangerous loose render. Typically the render is 20-65mm thick but this can vary greatly between 12mm and 80mm. Breakdown of the bond between the render and back-up material can occur for various reasons but once delaminated it is likely to become increasingly unstable, resulting in cracks and bulges. These in turn encourage water penetration while wind loads tend to loosen the render even further. Mosaic tile finishes can easily become loose and fall away.

Specs for DryFix Stucco Pinning<BR><BR>

Mechanical Repair Anchor

TorkFix
Helifix, Inc. Mechanical Repair Anchor<BR><BR>
click to enlarge
TorkFix mechanical repair anchors are a well proven method of stabilising masonry veneer walls which have become detached from the inner supporting structure due to wall tie failure or omission at the time of construction. Suitable for tying masonry veneers to inner wythes of brick, concrete block, wood or steel stud, TorkFix retrofit anchors provide structural stability and resist wind pressure forces.

Specs for Mechanical Repair Anchor<BR><BR>

Seismic Connector

Seismic Connector
Helifix, Inc. Seismic Connector<BR><BR>
click to enlarge
Masonry veneers may require maintenance and repair to restore performance lost as a result of age, corrosion of existing reinforcement resulting in spalling, cracking and de-bonding, or to correct damage following a seismic event. With more rigorous standards being imposed on building owners, masonry may require upgrading to attain modern performance requirements.

The Seismic connector system is equally suitable for new build constructions to meet current seismic requirements and is simply installed into the masonry as the outer wythe is constructed.

Specs for Seismic Connector<BR><BR>

Grouted Tie

CemTie
Helifix, Inc. Grouted Tie<BR><BR>
click to enlarge
Grouted tie for stabilising solid masonry.
APPLICATIONS
  • Stabilising solid or rubble filled walls.
  • Lintel repairs.
  • Securing multi-layer brick rings in bridges, tunnels and arches.
  • Reconnecting separated internal and external building walls.
  • Repairing and securing parapets, cornices and decorative fascias.


Specs for Grouted Tie<BR><BR>

Wall Tie

Refacing Tie
Helifix, Inc. Wall Tie<BR><BR>
click to enlarge
Wall tie for extending an existing wall, connecting a cross wall or securing a new wythe to an existing wall.

Specs for Wall Tie<BR><BR>

Concrete Patching Key

PatchPin Provides a strong mechanical key when patch repairing reinforced concrete.

Specs for Concrete Patching Key<BR><BR>

Movement Joints

Using 16” long HeliBars, together with DryFix retrofit ties, creating movement joints in existing walls is very simple. The appropriate number of DryFix ties are installed either side of the proposed joint. Horizontal slots are then cut, to the required depth and vertical spacing, across the planned movement joint. A vertical slot is then cut in the outer wythe between the two columns of DryFix ties.

Specs for Movement Joints<BR><BR>

Construction Chemicals

HeliBond Grout
PolyPlus SF
EpoxyPlus

Specs for Construction Chemicals<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-30








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget