Vista System
1800 N. East Ave. Unit 102
Sarasota, FL 34234
| |
| Toll Free: | 800-468-4782
|
| Phone: | 941-365-4646
|
| Fax: | 888-316-5198 | | Fax: | 941-955-2681 |
| |
|
|
|
Overview:
Modular Curved Frame Technology
MCFT is modular. Standardized units can be assembled in different ways using both standard and custom accessories and attachments.
MCFT is curved. It combines the enhanced functionality of a curved shape with the beauty of Euro design into a collection of profiles that keep inserted materials firmly in place using its strong tension grip.
MCFT is a frame system It can be used with many types of sign substrates (e.g. plastics, metals, paper, laminates, veneers, etc.) and inserts, thus allowing for the easy and inexpensive updating of signs.
MCFT was developed using state-of-the-art technology designed to allow designers the freedom to create new unique products, these unique creations are supported by the quick fabrication capabilities of custom accessories and attachments that mesh with the system extrusions.
Featured Product: Modular Curved Frame Technology
| Products |
Trade Name |
Description  |
Content |
Wall Frames
|
|
|
|
|
|
|
|
|
|
|
|
|
Create wall-mounted signs with the Vista frame extrusions using any flat, flexible substrate to create a curved-face sign.
|
|
|
|
|
|
|
Wall Brackets
|
|
|
|
|
|
|
|
|
|
|
|
|
The wall brackets are designed to accept standard size extrusions which are connected with double sided tape, self drilling screws or both. Pre-assembled units are available from Vista.
|
|
|
|
|
|
|
Directory Frames
|
|
|
|
|
|
|
|
|
|
|
|
|
Vista System directories are fast, easy and simple to assemble and install. No need for special tools. They accept numerous insert materials and are low in cost.
|
|
|
|
|
|
|
Table Stands
|
|
|
|
|
|
|
|
|
|
|
|
|
The Kangaroo sign frame is offered as a complete package: convex frame, aluminum base and end cap, clear/non glare lens.
Available in several sizes.
|
|
|
|
|
|
|
Suspended Design
|
|
|
|
|
|
|
|
|
|
|
|
|
Vista System standard profiles are used with specially designed end caps to create a large variety of horizontally curved double-sided suspended signs. Any flat flexible substrate can be used as a sign insert. Suspended signs are available with clear, matte on-one-side lenses.
|
|
|
|
|
|
|
Pylons
|
|
|
|
|
|
|
|
|
|
|
|
|
Vista system offers a range of bases and end caps that utilize the built in screw bosses allowing all sign holders to be assembled using only a screwdriver.
|
|
|
|
|
|
|
|
|
|
Double sided sign with side-by-side posts.
All Vista sign holders accept any sign material that is flat and flexible!
|
|
|
|
|
|
|
|
|
|
This cost effective frame system allows for the use of standard signage substrates such as: plastics, metals, and paper. Create your own signage and then flex and pop them in! When it’s time to change the graphics just pop them out again with the Vista Key suction cup.
|
|
|
|
|
|
|
Vista Light
|
|
|
|
|
|
|
|
|
|
|
|
|
This system is used to create freestanding, convex, double sided signs that can be backlit with the addition of interior illumination, or used with standard sign substrates without illumination.
|
|
|
|
|
|
|
MCFT Technology
|
|
|
|
|
|
|
|
|
|
|
|
|
When you have a special application, there is no reason to hesitate! With Vista System’s MCFT technology, we can provide almost anything. Simply contact us with your ideas and needs. We will take care of designing the type of customized Vista System applications you need. You have your own R&D staff without the expense!
Click here to see a
360° view of MCFT signs
|
|
|
|
|
|
|

Last Update: 2009-11-09
|
|