Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed
Twitter Feed - billatarcat Twitter

Inlite Corporation

939 Grayson St.
Berkeley, CA 94710
 
Toll Free:800-346-5932
Phone:510-849-1067
Fax:510-849-3230
 
lights and luminaires by Inlite Corporation
request catalogRequest
Catalog
    send email Send Message to
Inlite Corporation
   
   
 
Web Site: www.inlitelighting.com
e-mail: send email
      Specs for lights and luminaires      
Overview:
For over 25 years Inlite Corporation has been providing top quality directional lighting solutions to business. We have built our reputation around reliable craftsmanship and responsive service. We strive to give our clients an exceptional product in a variety of price ranges, and we deliver it when we say we will.

Inlite supplies 120v or 277v track lighting for a wide variety of commercial applications . Large or small projects can benefit from our expertise, whether it be an art gallery, school, church, airport, retail establishment or a general office complex. The right solution will give the desired atmosphere for your interiors.

We continually work hard to provide the best possible lighting solutions for our clients. We are the most flexible track manufacturer anywhere. We can manufacture custom color, custom lengths, and custom layout design to meet your specific project requirements. And we can do all of that while still meeting tight delivery schedules. That's why Inlite products are specified by many designers, architects and engineers in the U.S. and around the world.

Products Trade Name Description Content

Specialized Lites
3000 Series

Cyclops II HID

Inlite Corporation Cyclops II HID<BR><BR>
click to enlarge
The #5184 Cyclops II is a die cast fixture, utilizing CMH20/MR16 lamps. 120v or 277v ballast. Perfect for the average mounting heights. See Document Cyclops II.

Specs for Cyclops II HID<BR><BR>

Beacon II HID

The #5185 Beacon II is a versatile die cast fixture that can be ordered with three (3) different reflector patterns. Uses GU6.5 HID lamps. See Document Beacon II.

Specs for Beacon II HID<BR><BR>

Phasor II HID

Inlite Corporation Phasor II HID<BR><BR>
click to enlarge
The #5171 Phasor II is designed for use with T6G12 lamp types. Three reflector patterns are available to meet your lighting needs. Flexibility and style for all applications. See Phasor pdf.

Specs for Phasor II HID<BR><BR>

Delta II HID

Inlite Corporation Delta II HID<BR><BR>
click to enlarge
The #5173 Delta II is a sleek, die cast, fixture that uses Par30LN E26 HID lamps. See Delta II pdf.

Specs for Delta II HID<BR><BR>

Comet HID

Inlite Corporation Comet HID<BR><BR>
click to enlarge
The transformer is mounted below the lamp to avoid heat buildup. Barn doors are available for precise lighting control. Lightweight, weighs only 4.4 lbs. with lamp.

Specs for Comet HID<BR><BR>

Eclipse

Inlite Corporation Eclipse<BR><BR>
click to enlarge
The perfect choice for washing a wall with light, the Eclipse provides area lighting with absolute color rendition..

Specs for Eclipse<BR><BR>

Compact Fluorescent Wall Washer

Inlite Corporation Compact Fluorescent Wall Washer<BR><BR>
click to enlarge
This efficient wall washer comes complete with specular parabolic louver. It can be ordered for track mounting or directly over a junction box.

Specs for Compact Fluorescent Wall Washer<BR><BR>

Gimbal Ring Series

Gimbal Ring

#3030 Available in white, black and taupe, the Par 30 and Par 38 are competitively priced to standard two-piece gimbal rings. We offer a three year warranty against defects. Custom colors are available.

Specs for Gimbal Ring<BR><BR>

Gimbal Ring

#3038 The front-loading design of our new Par 30 and Par 38 Gimbals makes relamping a snap, while their sleek yet durable diecast construction offers years of reliable use. Featuring a convenient adjustment knob, the fixture can be precisely and securely aimed.

Specs for Gimbal Ring<BR><BR>

Gimbal Ring

#3031
Inlite Corporation Gimbal Ring<BR><BR>
click to enlarge
4" x 4" x 6"
50-75W, PAR-30 Halogen
50W, PAR-30 HIR Halogen.

Specs for Gimbal Ring<BR><BR>

Gimbal Ring

#3041
Inlite Corporation Gimbal Ring<BR><BR>
click to enlarge
5" x 5"1/2" x 8"
45-90-150W, PAR-38 Halogen
55-150W, PAR-38
60-100W, PAR-38 HIR Halogen.

Specs for Gimbal Ring<BR><BR>

Drop Gimbal

#3051 4" x 4" x 6"
8" stem, 14" overall
50-75W, PAR-30
Halogen
also available:
12" stem, 18" overall # 3052
18" stem, 24" overall # 3053

Specs for Drop Gimbal<BR><BR>

Drop Gimbal

#3054 5" x 5 ½" x 8"
8" stem 16" overall
45-150W, PAR-38 Halogen
45-150W, PAR-38
also available:
12" stem, 20" overall # 3055
18" stem, 26" overall # 3056

Specs for Drop Gimbal<BR><BR>

PAR-38 Type Series

Universal

Inlite Corporation Universal<BR><BR>
click to enlarge
Simple design with hard working capabilities characterize the Universal.

Specs for Universal<BR><BR>

Concord

Traditional in design, the Concord can be fitted with a glare-reducing baffle.

Specs for Concord<BR><BR>

Brent

The Brent provides precise positioning of the lamp within the shade, accomplished with an adjustable socket holder.

Specs for Brent<BR><BR>

Magnum

The Magnum's superior light cut-off and glare-free brightness to the eye are achieved with the added feature of a baffle.

Specs for Magnum<BR><BR>

Small PAR Lamp Series

Scott X

The smallest of our step cylinder models, the Scott X is created for low ceilings or soffits.

Specs for Scott X<BR><BR>

Albany X

Inlite Corporation Albany X<BR><BR>
click to enlarge
Designed for a smaller PAR-30 lamp, the Albany X can be fitted with a glare-reducing baffle.

Specs for Albany X<BR><BR>

Pony X

The smallest of our round back models, the Pony X has a glare-reducing baffle.

Specs for Pony X<BR><BR>

Colt X

The mid-size Colt X has a glare-reducing baffle, making it suitable for low ceiling applications. It also provides the maximum wattage for higher ceiling jobs.

Specs for Colt X<BR><BR>

Bruce X

The Bruce X is our mid-size step cylinder. Its sleek design meets varied lighting needs.

Specs for Bruce X<BR><BR>

Mitey Lites

Mitey Lites

LVBD16 The LVBD16 Low Voltage comes standard with stem, canopy J-Box cover, barn doors, and spread lens. It can be ordered less stem and as a track fixture with solid state adaptor. See LVBD16 pdf. Specs for Mitey Lites<BR><BR>

Mini Gimbal

Small and unobtrusive, the Mini Gimbal is the most basic of our low voltage fixtures.

Specs for Mini Gimbal<BR><BR>

Pistol

The Pistol's enclosed MR lamp allows for minimal light leak, and the aluminum baffle does not deteriorate from heat.

Specs for Pistol<BR><BR>

Beacon

A great display fixture, the Beacon is small enough for even the most discreet locations.

Specs for Beacon<BR><BR>

Tracks and Accessories

Tracks

Inlite offers a variety of 120v and 277v track and lighting components to accommodate virtually any lighting application. Our unique single channel track offer a slim profile, yet are constructed of sturdy aluminum. Quick release lights for ease of use, plus a complete line of parts and accessories to simplify installations.

Specs for Tracks<BR><BR>

Track Lighting Components

Inlite's unique component system centers around the smallest single or two-circuit track available. Field-wired for either single or two-circuit, our slim profile, heavy duty aluminum extruded light track measures just 5/8" high by 1 3/8" wide, making it unobtrusive with any design format. Each circuit carries 2400 watts maximum, for a total capacity of 4800 watts. The number and variety of live end feeds makes almost any layout possible, and the simplicity of our patented designs for tracks, adapters and mounting systems makes installation effortless.

Specs for Track Lighting Components<BR><BR>

Parts & Lighting Accessories

All track lights are available as individual canopy type units.

Specs for Parts & Lighting Accessories<BR><BR>

Accent Up-Lites

Add a dramatic mood to plants, a wall or a product with the lighting effects from one of our three Accent Up-Lite fixtures.

Specs for Accent Up-Lites<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-12-03








©2010 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget