| Products |
Trade Name |
Description  |
Content |
|
|
|
TRA-Mage's snow fences are an effective means of retaining snow on a roof. Our snow fences come in a variety of attractive styles. TRA-Mage also makes Custom Snow Fences. Snow Fences are available in copper, paintlock steel, and painted steel.
|
|
|
|
|
|
|
|
|
|
CLAMP-ON SNOW FENCES FOR ALL METAL RIB TYPES
- Clamp-on snow fences for all standing seam metal roofs.
- Snow fences are engineered from the fail point of the roof system.
- Zinc plated and powder coated to match panel colors.
|
|
|
|
|
|
|
|
|
|
At TRA-Mage, our snow brackets or snow guards are engineered from the fail point of the roof system so that your roof can withstand the harsh winters of alpine climates. Through proper testing and research, we have developed unique engineered charts. These charts calculate the number of snow brackets or snow guards required and their correct distribution as provided in a roofing square layout based on the roof surface type, sheathing type and thickness, snow load, and roof slope.
|
|
|
|
|
|
|
|
|
|
Architectural studies have shown that the right roof ventilation can reduce energy cost by 50%, as well as save energy to protect our environment. As a manufacturer of high quality, specialized roofing accessories, TRA-Mage has long been actively engaged in optimizing roof protection by developing products that are durable and effective in extreme conditions.
|
|
|
|
|
|
|
|
|
|
TRA-Mage’s announces the new hip and ridge riser. The purpose of a ridge riser is to elevate the nailer board for the ridge and hip tiles. Elevating the tiles provides a ventilation space, and an efficient way to securely fasten the hip and ridge tiles. The ridge riser is galvanized for rust protection. TRA-Mage’s ridge riser has been tested with winds up to 115 mph.
|
|
|
|
|
|
|
|
|
D-3H
|
Snow Fences are available in copper, paintlock steel, and painted steel.
|
|
|
|
|
|
|
|
|
D-Log
|
The general rule of the deck mount placement is to install one row of snow fences at the eave over the plate line, adding additional rows up the roof every 15' when the eave to ridge length runs over 20'.
|
|
|
|
|
|
|
|
|
D4H
|
Deck Mount Fences have been designed for use as a surface mounted snow fence for all pitched roofs, installed over ice and water protector membrane and sheathing, the lag bolts go through the sheathing into the rafters.
|
|
|
|
|
|
|
|
|
D-1H
|
Designed for use as a surface mounted snow fence.
|
|
|
|
|
|
|
|
|
D-Timber
|
Where snow and ice accumulate in large amounts, snow fences are needed to prevent the movement of upper layers of rooftop snow masses.
|
|
|
|
|
|
|
|
|
D-2HL
|
Base Extension Available.
|
|
|
|
|
|
|
|
|
D-2HH
|
Steel and Powder Coated Steel.
|
|
|
|
|
|
|
|
|
C-1 Clamp-On
|
A clamp-on fence for standing seam metal roofs with a snow stop built in to the base of the fence. This fence uses a 1" pipe.
|
|
|
|
|
|
|
|
|
C-2 Clamp-On
|
A 2 pipe clamp on snow fence system that is smaller than the C-1 but has an ice guard built into it. This system uses the 1" tubing.
|
|
|
|
|
|
|
|
|
C-2-1
|
A single pipe version of the C-12.
|
|
|
|
|
|
|
|
|
C-2-1-Z
|
Designed for Z-Rib standing seam metal roofs.
|
|
|
|
|
|
|
|
|
C-2 Single Ply
|
For Single Ply Roofing. Call for details!
(800) 606-8980.
|
|
|
|
|
|
|
|
|
D
|
10" in Length for lacing into asphalt shingle system.
|
|
|
|
|
|
|
|
|
A-B
|
Bracket A: 16.5" in length for Monier-Lifetile, Eagle, Hanson, Westile, Columbia, Unicrete.
Bracket B: 15" in length for Bartile and other similar sized concrete tiles.
|
|
|
|
|
|
|
|
|
F
|
16" in length for lacing into wood shake system.
|
|
|
|
|
|
|
|
|
G
|
8.5" to 11.5" in length with hidden fastener for wood shakes, Monier Cedarlite, and metal roofs retrofit.
|
|
|
|
|
|
|
|
|
I
|
10" in length for use on corrugated Metal Roofs in Alpine Regions.
|
|
|
|
|
|
|
|
|
J
|
For Metal/Granule Tile in Alpine Regions.
|
|
|
|
|
|
|
|
|
H
|
(With or without hidden fastener) 5.5" in length for: Asphalt & Metal Roofs in Alpine Regions.
|
|
|
|
|
|
|
|
|
|
Effective long-term roof protection must not only keep out rain, snow, dust wind, and cold; but also stop the buildup of moisture and excessive heat. Freezing and condensation must be prevented and insects and small animals must not be allowed to enter the roof structure.
|
|
|
|
|
|
|
|
|
FlexFlash
|
Flashing Roll for wall, chimney application, penetrations, made of corrugated aluminum, copper and color coated. The backside is covered with butyl adhesive. (length: 15’ per roll). Counter flashing available in aluminum or copper.
|
|
|
|
|
|
|
|
|
FlexSeal
|
Hip and ridge sealing roll made of corrugated aluminum and copper, color coated with butyl adhesive strips. (length: 25’ per roll)
|
|
|
|
|
|
|
|
|
FlexVent
|
Hip and ridge ventilation roll made of corrugated aluminum and copper, color coated with butyl adhesive strips. (length: 25’ per roll)
|
|
|
|
|
|
|
|
|
FlexDrip
|
Drip edge to the gutter made of corrugated aluminum and copper, color coated with butyl adhesive strips and bending lines. (length: 25’ per roll)
|
|
|
|
|
|
|
|
|
T-1
|
Designed for use as a tiled surfaced mounted snow fence going on top of the tile through the tile head lap for all tile roofs.
|
|
|
|
|
|
|
|
|
R-1
|
Designed to attach to the sides of a rafter and can be used on all types of sloped roof systems.
|
|
|
|
|
|
|
|
|
|
For 2 pipe snow fence systems. Call for details!
(800) 606-8980.
|
|
|
|
|
|
|
|
|
EaveVent
|
Eave Ventilation made of polypropylene without or with a comb. (length: 39”)
|
|
|
|
|
|
|
|
|
BirdStop
|
BirdStop made of aluminum color coated, copper and polypropylene with a comb. (length: 39”)
|
|
|
|
|
|
|