Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Turnkey Millwork, Inc.

6231 Westgate Rd.
Suite 150
Raleigh, NC 27617
 
Toll Free:888-782-3908
Phone:919-782-2708
Fax:919-782-9390
 
millwork and columns by Turnkey Millwork, Inc.
request catalogRequest
Catalog
    send email Send Message to
Turnkey Millwork, Inc.
   
   
 
Web Site: www.turnkeymillwork.com
e-mail: send email
      LEED product data for millwork and columns      
Overview:
Turnkey Millwork is committed to bringing you beautiful, low maintenance millwork products at affordable prices. We are leaders in the innovative use of cellular PVC for the manufacture of synthetic millwork products. Cellular PVC offers the advantages of being unaffected by moisture and insects, but with the thickness, ease of use and workability of wood.

ClassicCraft columns, unlike cast fiberglass columns, have unlimited sizes. Our innovative non-tapered box columns come in standard shaft widths from 5" to 24". Standard lengths are from 2' to 18' and we will make your columns to the precise length you require. With plain, fluted, and raised panel faces available, you will find just the right amount of detail for your project.

Our Craftsman columns are built for your specific Craftsman style house and are made to your design specifications. The degree of taper, shaft length, and face style are variable and afford you unlimited design possibilities.

If you are a builder, Turnkey Millwork can also design signature custom columns unique to your homes. A signature column will add dramatically to the curb appeal of your houses and will create a recurring visual theme, which potential buyers will recognize and identify with your homes.

Access doors a problem? With our interior DORMER DOOR, all these problems are solved. Our DORMER DOORS are solid core and weather-stripped. Our POLY CRAWL DOORS are made of cellular PVC and are impervious to moisture. Both doors can be made to fit ANY rough opening size.

We at Turnkey Millwork understand the problems builders encounter during the construction of a home. Our company is run by hands-on craftsmen with extensive real world building experience. Our products are designed for beauty and true ease of installation. Zero callbacks are foremost in our minds. Please call us with any questions you might have about our products or their possible applications.

Products Trade Name Description Content

Columns

Square Columns

Turnkey Millwork, Inc. Square Columns<BR><BR>
click to enlarge
Plain square cellular PVC column
Fluted square cellular PVC column
Raised panel square cellular PVC column
Recessed panel square cellular PVC column

Green Product Data for Square Columns<BR><BR>

Craftsman Columns

Turnkey Millwork, Inc. Craftsman Columns<BR><BR>
click to enlarge
Plain craftsman cellular PVC column
Raised panel craftsman cellular PVC column
Recessed panel craftsman cellular PVC column

Green Product Data for Craftsman Columns<BR><BR>

Custom Square Columns

Turnkey Millwork, Inc. Custom Square Columns<BR><BR>
click to enlarge
Custom Columns with Pedestals
Custom fluted, square cellular PVC colum
Custom Newel Posts
Custom plain, square cellular PVC column
Custom raised panel, square cellular PVC column
Custom recessed panel, square cellular PVC column

Green Product Data for Custom Square Columns<BR><BR>

Caps and Bases

Turnkey Millwork, Inc. Caps and Bases<BR><BR>
click to enlarge
Turnkey Millwork can provide you with several cap and base designs.

Green Product Data for Caps and Bases<BR><BR>

Custom Millwork

Custom Millwork

Turnkey Millwork, Inc. Custom Millwork<BR><BR>
click to enlarge
Custom millwork gives a sophisticated look to any home. Our highly skilled craftsmen are ready to hand-craft a custom piece of millwork that will fit your style and set your home apart from the rest. Each piece is manufactured from cellular PVC so it will not rot. It will weather the elements and be unaffected by insects. Call us today and find out how we can help you create a unique look for your home.
  • Valances
  • Arbors
  • Wainscot Panels
  • Framing Kits
  • Custom Rail Panels
  • Brackets
  • Fascia and Exterior Trim
  • Trellises
  • Pergolas

Green Product Data for Custom Millwork<BR><BR>

Porch Posts

Synthetic Posts

Turnkey Millwork, Inc. Synthetic Posts<BR><BR>
click to enlarge
5" Colonial Synthetic Porch Post
5" Square Synthetic Porch Post
6" Chamfered Synthetic Porch Post
6" Colonial HD Synthetic Porch Post
Colonial Lamp Post

Green Product Data for Synthetic Posts<BR><BR>

Access Doors

Access/Dormer Doors

Turnkey Millwork, Inc. Access/Dormer Doors<BR><BR>
click to enlarge
Custom Dormer Doors

Poly Crawl Doors

Turnkey Millwork, Inc. Poly Crawl Doors<BR><BR>
click to enlarge
Custom Poly Crawl



spacer
your name:   password:   (available for clients only)



Last Update: 2009-09-18








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget