Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

BlueWater Mfg., Inc.

4064 Peavey Rd.
Chaska, MN 55318
 
Toll Free:866-933-2935
Phone:952-448-2935
Fax:952-448-3685
 
fall protection by BlueWater Mfg., Inc.
request catalogRequest
Catalog
    send email Send Message to
BlueWater Mfg., Inc.
   
   
 
Web Site: www.bluewater-mfg.com
e-mail: send email
      Specs for fall protection       CAD for fall protection       BIM for fall protection       LEED product data for fall protection      
Overview:
BlueWater Mfg., Inc. is an industry leader for innovate products and solutions for work place safety. We specialize in solving fall protection issues using a passive fall protection guardrail system as opposed to active systems (i.e. lifelines, etc.). The Safety Rail 2000 Guard Rail System accomplishes just that. New roofs are costing building owners 6 to 7 figures and this non-penetrating guardrail system ensures workers are protected without penetrating the roof. There are no potential leak problems down the road when you maintain the roof's integrity. Whether you are looking for a solution for fall protection, barrier protection or handrails, our portable guardrail system can not be matched in versatility and speed of installation.

Featured Product: Innovative and Versatile Free-standing Fall Protection System

Products Trade Name Description Content

NEW Product

NEW
SafetyRail 2000 Architectural Series

SafetyRail 2000 Architectural Series

BlueWater Mfg., Inc. NEW<BR>SafetyRail 2000 Architectural Series<BR><BR>
click to enlarge
SafetyRail 2000 Architectural Series combines our non-penetrating guardrail system with an architectural appeal for those applications where appearance of the railing is important. The SafetyRail 2000 Architectural Series has a pleasing sightline and can enhance the overall appearance of your building while maintaining a fall protection barrier around the roof edge that meets OSHA Regulations. Since the Architectural Series utilizes the same patented, non-penetrating base as the SafetyRail 2000, your roof system will maintain its integrity and not be compromised by having to penetrate the roof surface for installation.

Specs for NEW<BR>SafetyRail 2000 Architectural Series<BR><BR> CAD Details for NEW<BR>SafetyRail 2000 Architectural Series<BR><BR> BIM Objects for NEW<BR>SafetyRail 2000 Architectural Series<BR><BR>

Fall Protection

SafetyRail2000

SafetyRail2000
BlueWater Mfg., Inc. SafetyRail2000<BR><BR>
click to enlarge
Companies are using SafetyRail 2000 for: Fall Protection, Temporary Fall Protection, Roof Edge Protection, Roof Hatches, Skylights, Hazard Barriers, Warehouse Dock Doors, Warehouse Traffic Lanes, Cell Workstations, Construction Dig Sites, Dock Platforms, New Building Construction, Drive-In Truck Pits, Rail Car Platforms, Mezzanines, Break Areas, Assembly Areas, Conveyors and many more.

SafetyRail 2000 has been tested by a nationally known engineering firm and found to be in accordance with OSHA regulations. These regulations are in fall protection for guardrail; sections 1910.23 and sections 1926.500 - 1926.503.

Specs for SafetyRail2000<BR><BR> CAD Details for SafetyRail2000<BR><BR> BIM Objects for SafetyRail2000<BR><BR> Green Product Data for SafetyRail2000<BR><BR>

Guard Rails

Collapsible Guard Rails

Stealth Rail
BlueWater Mfg., Inc. Collapsible Guard Rails<BR><BR>
click to enlarge
The Stealth Rail is a collapsible portable guard rail and safety rail system. The most versatile guard rails in the industry and they exceed OSHA regulations. The Stealth Rail is a collapsible guard rail section for the SafetyRail 2000 Guardrail System. Its one-way pivot assembly allows the guardrail to fold on to a surface and then not exceeding a vertical plane when in the upright position. A detent pin on each pivot assembly locks the safety guard rail in the upright position. Stealth Rail guardrails require no penetrations in substrates for installation. The system exceeds OSHA (Standards - 29 CFR) 1926.501 and 1926.502.

When the system is in its folded position, there are clean sightlines from ground level and the building's architectural integrity is preserved. If you are concerned with aesthetics, the StealthRail is your solution!!

Specs for Collapsible Guard Rails<BR><BR> CAD Details for Collapsible Guard Rails<BR><BR> BIM Objects for Collapsible Guard Rails<BR><BR> Green Product Data for Collapsible Guard Rails<BR><BR>

Warning Line System

Permanent Warning Line System

Perma-Line
BlueWater Mfg., Inc. Permanent Warning Line System<BR><BR>
click to enlarge
The Perma-Line was designed for permanent placement of a Warning Line System for roof edge fall protection. With this innovative system, you will no longer have to make monthly trips to your rooftop to replace torn or worn out plastic flagging. In addition, you will no longer have to inventory the flagging for future replacements. Once in place, the Perma-Line remains intact until you want to move it. Best of all, it's a non-penetrating system. The Perma-Line (Patent Pending) is the only permanent Warning Line System in the market place. It is not a motion stopping devise. It is a highly visible warning barrier. It exceeds OSHA regulations for warning line systems. Please call us for more details. OSHA has had some recent interpretations on warning line systems. Please visit our OSHA web page for important links regarding the use of warning line systems.

Specs for Permanent Warning Line System<BR><BR> CAD Details for Permanent Warning Line System<BR><BR> BIM Objects for Permanent Warning Line System<BR><BR> Green Product Data for Permanent Warning Line System<BR><BR>

Para Rail System

Para Rail

Para Rail
BlueWater Mfg., Inc. Para Rail<BR><BR>
click to enlarge
The 'Patent Pending' ParaRail is a non-penetrating, self-supporting system that allows workers full access to a leading edge on a flat roof or the roof's parapet. ParaRail provides fall protection for a variety of tasks including maintenance for security cameras, antennas, lights, drain cleaning and hoisting of tools and materials. The new system exceeds OSHA Regulations for guardrail (29 CFR 1910.23 and 1926.502).

Specs for Para Rail<BR><BR> CAD Details for Para Rail<BR><BR> BIM Objects for Para Rail<BR><BR> Green Product Data for Para Rail<BR><BR>

Roof Hatch/Skylight Systems

Roof Hatch/Skylight Systems

SR2K
BlueWater Mfg., Inc. Roof Hatch/Skylight Systems<BR><BR>
click to enlarge
Our Roof Hatch/Skylight Systems exceeds OSHA Std. 29 CFR 1910.23 and 1910.27. It is the only product available in the market with a gate assembly that meets the same OSHA regulations and requires no drilling into any surface for installation. The Roof Hatch/Skylight Systems set up in minutes and are easily dismantled for roof repair. Sized gates enable the Roof Hatch System to be located within 6 inches of the open roof hatch.

We can configure or custom manufacture to any size hatch. Please contact us for more information.

Specs for Roof Hatch/Skylight Systems<BR><BR> CAD Details for Roof Hatch/Skylight Systems<BR><BR> BIM Objects for Roof Hatch/Skylight Systems<BR><BR> Green Product Data for Roof Hatch/Skylight Systems<BR><BR>

Grab-Bar

Grab-Bar

BlueWater Mfg., Inc. Grab-Bar<BR><BR>
click to enlarge
The Grab Bar allows for easy egress and ingress of roof hatches and floor hatches. Install the Grab Bars as an option to the Fall Protection Hatch Kits and make it easier and safer for workers. The Grab Bar mounts to an open receiver on the SafetyRail 2000 base. Adjust the width of the bars to the width of the ladder inside the hatch or a little wider. Lock the Grab Bars into place with the securing pin and tighten the friction collar and your done. The Mount Pad is adjustable and enables the bars to be used when curbs are place in front of the hatch or on uneven surfaces. Note: Roof Hatch Kits will need longer side rails when using the Grab Bar. Contact the factory to size the Hatch Kit. Part # 500296 (2ea required per hatch)

Specs for Grab-Bar<BR><BR> CAD Details for Grab-Bar<BR><BR> BIM Objects for Grab-Bar<BR><BR> Green Product Data for Grab-Bar<BR><BR>

Self-Closing Safety Gate

Self-Closing Safety Gate

BlueWater Mfg., Inc. Self-Closing Safety Gate<BR><BR>
click to enlarge
The BlueWater Industrial Self-Closing OSHA Ladder Safety Gate is tough, durable and best of all, economical, reliable, easy to install, and more closely matches the railings and their dimensional requirements provided for by Federal OSHA.

The gate arm is dimensioned to provide maximum opening coverage. When the gate is installed and the top rail is at the OSHA's recommended nominal height of 42", the bottom rail of the gate is positioned at a height of 21". This matches the OSHA mid-rail height for guardrails.

Specs for Self-Closing Safety Gate<BR><BR> CAD Details for Self-Closing Safety Gate<BR><BR> BIM Objects for Self-Closing Safety Gate<BR><BR> Green Product Data for Self-Closing Safety Gate<BR><BR>

RTC-2000

RTC-2000

RTC-2000
BlueWater Mfg., Inc. RTC-2000<BR><BR>
click to enlarge
The RTC-2000 is a time saving option when using BlueWater's SafetyRail 2000 as a portable guardrail system. It enables the users to conveniently store up to 120 lineal feet of railings (70 feet usable) and move the system from one location to another with ease.

The RTC-2000 can hold 12ea Rail Sections. Store various size rail and gate lengths for the ultimate in versatility. There is a large lockable storage box for toe board brackets and securing pins. Lifting Rings are present for hoisting to elevated areas (For the safety of all personal, the RTC-2000 must be empty of bases when hoisting).

Specs for RTC-2000<BR><BR> Green Product Data for RTC-2000<BR><BR>

Modular Railing System

Modular Railing System

KwikRail
BlueWater Mfg., Inc. Modular Railing System<BR><BR>
click to enlarge
KwikRail is a safety handrail system that is easy to assemble and can be easily installed on site. It is a metal handrail and uses handrail brackets and handrail fittings to erect. The Kwik-Rail Safety Railing is an economically priced handrail system that is easily assembled with just a hex key. Create a tough and durable barrier in just minutes with no welding. The cross members come standard in 6' lengths that give you a lower cost per foot. If 6' is too long for your needs, simply cut the cross members to size. The metal handrail railing is 42" tall. The systems come in kit form and custom gates can be manufactured. The kits can be secured by off-the-shelf anchoring bolts.

Specs for Modular Railing System<BR><BR> CAD Details for Modular Railing System<BR><BR> BIM Objects for Modular Railing System<BR><BR> Green Product Data for Modular Railing System<BR><BR>

Structural Pipe Fittings

Structural Pipe Fittings

Kwik-Fit
BlueWater Mfg., Inc. Structural Pipe Fittings<BR><BR>
click to enlarge
Kwik-Fit Structural Pipe Fittings are made of malleable iron and are designed to make the building of handrails and pipe structures fast and easy. Using only simple hand tools, complex pipe configurations can be produced quickly and efficiently.

Specs for Structural Pipe Fittings<BR><BR> Green Product Data for Structural Pipe Fittings<BR><BR>

Portable Warning/Barrier System

Portable Warning/Barrier System

Kwik-Stand The Kwik-Stand is a hand carried warning line system. The self contained design provides for quick set up and removal with no chance of lost parts. The Securing Pin is attached to the stanchion with a lanyard so you will no longer be looking for lost pins. The unique spindle mount system gives it rigidity when in use. The handle makes it easy for transporting and hoisting. The Kwik- Stand comes standard with a tough powder coat finish.

Specs for Portable Warning/Barrier System<BR><BR> Green Product Data for Portable Warning/Barrier System<BR><BR>

Safety Strips

Safety Strip

Safety Strip The Bright Safety Yellow Foam Strips (also available with Black Stripes) identify and cushion bump points on low clearances, stairways, racking, machinery, lift equipment, “short” doorways, pipes, ductwork or any condition that needs Safety/Caution signage with an additional need for padding or cushioning. It’s self adhesive backing bonds to numerous surfaces including painted and bare metal, wood, plastic, masonry, concrete, brick, tile, wallboard, fiber, and fabric for use in a variety of temperature conditions. The material can be painted and is very pliable. It is also suitable for indoor/outdoor service and UL rated.

Specs for Safety Strip<BR><BR>

Portable Guard Rail System

Portable Guard Rail System

Versa-Clamp The Versa Clamp is the most versatile guardrail C-Clamp in the market place for Fall Protection. Use it on parapets as well as concrete slabs to provide the Fall Protection the workers deserve. The compression plates are off-set so not to damage copings or flashings on parapets. Its unique compression locking system makes it Simple and Fast to install. Simply place the clamp over a parapet or on a concrete slab and slide the compression plate against the surface. Turn the compression rod against the plate and you are finished. Made in the USA and built tough.

Specs for Portable Guard Rail System<BR><BR> Green Product Data for Portable Guard Rail System<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-09








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget