Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Tri-State Stone® & Building Supply, Inc.

P. O. Box 34300
Bethesda, MD 20827


Quarry and Yard

8200 Seven Locks Rd.
Bethesda, MD 20817
 
Phone:301-365-2100
Fax:301-365-5524
 
stone by Tri-State Stone® & Building Supply, Inc.
request catalogRequest
Catalog
    send email Send Message to
Tri-State Stone® & Building Supply, Inc.
   
   
 
Web Site: www.carderock.com
e-mail: send email
      SpecWizard for stone

Automated Spec Writing

      Specs for stone       LEED product data for stone      
Overview:
Carderock® Quarries, trading as Tri-State Stone® & Building Supply, Inc. and Ben Porto & Son, Ltd., has been family owned and operated since its inception in 1926. The stone is a mica-schist quartzite. The vibrant blues, browns, greys, and greens create an aesthetically pleasing mixture of colors for various types of stone projects. The quartzite gives the stone durability while the mica-schist establishes its unique horizontal and vertical cleavage, making the stone easy to work. The colors, durability, and ease of use have made Carderock® Stone a favorite of stone masons, architects, designers, and homeowners for generations.

Entire homes or house fronts, fireplaces or walls, residential or commercial landscape applications, new construction or remodeling - all benefit from the lasting beauty and timeless appeal of Carderock® Stone.

Tri-State Stone® & Building Supply, Inc. is committed to providing you with high quality natural stone on a consistent basis. In addition to Carderock® Stone, we are dealers of a wide range of natural stone products and operate twelve months per year to give you an uninterrupted supply of stone.

Featured Product: Mica-Schist Quartzite

Products Trade Name Description Content

Veneer Stone

Carderock®
Tri-State Stone® & Building Supply, Inc. Veneer Stone<BR><BR>
click to enlarge
For use in walls with setting beds of 4" to 6", such as house fronts, fireplaces, chimneys, or any job requiring stone facing. The stone is somewhat irregular in shape, many with reasonably square edges for corners, 6" to 12" in height, and lengths up to 60". Coverage of 30 to 35 square feet per ton can be expected for rubble style applications.

SpecWizard for Veneer Stone<BR><BR> Specs for Veneer Stone<BR><BR> Green Product Data for Veneer Stone<BR><BR>

Garden Wall Stone

Carderock®
Tri-State Stone® & Building Supply, Inc. Garden Wall Stone<BR><BR>
click to enlarge
Irregular in shape and somewhat flat, this grade of stone is ideal for dry of semi-dry stack retaining walls up to 24" in height, such as those defining a raised garden bed. With one reasonably good face, 8" to 12" deep, 3" to 6" in height, up to 18" in length, coverage of 18 to 20 square feet per ton can be expected.

SpecWizard for Garden Wall Stone<BR><BR> Specs for Garden Wall Stone<BR><BR> Green Product Data for Garden Wall Stone<BR><BR>

Drywall Stone

Carderock®
Tri-State Stone® & Building Supply, Inc. Drywall Stone<BR><BR>
click to enlarge
Somewhat flat and irregular in shape, many stones will have one good face. Suitable for dry and semi-dry retaining walls, the stone averages 8" to 14" in depth, 4" to 10" in thickness, and up to 24" in length. Approximate coverage is 12 to 15 square feet per ton.

SpecWizard for Drywall Stone<BR><BR> Specs for Drywall Stone<BR><BR> Green Product Data for Drywall Stone<BR><BR>

Flagstone

Carderock®
Tri-State Stone® & Building Supply, Inc. Flagstone<BR><BR>
click to enlarge
Suitable for use as stepping stones or coping. Broad and relatively flat, from 2" to 4" in thickness and 1.5 to 5 square feet in area. Coverage of 45 to 50 square feet per ton.

SpecWizard for Flagstone<BR><BR> Specs for Flagstone<BR><BR> Green Product Data for Flagstone<BR><BR>

Landscape Boulders

Carderock®
Tri-State Stone® & Building Supply, Inc. Landscape Boulders<BR><BR>
click to enlarge
Varying shape and dimension, from 300 pounds to 5000 pounds in weight.

SpecWizard for Landscape Boulders<BR><BR> Specs for Landscape Boulders<BR><BR> Green Product Data for Landscape Boulders<BR><BR>

Tumbled Stone

Carderock®
Tri-State Stone® & Building Supply, Inc. Tumbled Stone<BR><BR>
click to enlarge
All the beauty and distintive color range of Carderock® Stone tumbled smooth as if it had been in a riverbed for eons. Perfect for use as a ground cover, in water features and dry stream bed applications.

SpecWizard for Tumbled Stone<BR><BR> Specs for Tumbled Stone<BR><BR> Green Product Data for Tumbled Stone<BR><BR>

Other Products



Pictures





spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23










Never Forget