Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Weiland Sliding Doors and Windows, Inc.

2601 Industry St.
Oceanside, CA 92054
 
Phone:760-722-8828
Fax:760-722-8838
 
doors and windows by Weiland Sliding Doors and Windows, Inc.
request catalogRequest
Catalog
    send email Send Message to
Weiland Sliding Doors and Windows, Inc.
   
   
 
Web Site: www.weilandslidingdoors.com
e-mail: send email
      Specs for doors and windows       LEED product data for doors and windows      
Overview:
Weiland Sliding Doors and Windows, Inc. has evolved from a specialty woodworking business to a manufacturer of high precision European doors and windows. With over two decades of experience behind our designs, the company has positioned itself as the forerunner in European door and window products, modified for U.S. applications. In the early 90’s, an aluminum and aluminum wood door was introduced using European hardware. Our manufacturing plant has been located in the San Diego area since 1985.

Products Trade Name Description Content

Doors

Lift Slide Doors

Weiland Sliding Doors and Windows, Inc. Lift Slide Doors
click to enlarge
The liftslide door design expands the options for filling an opening with a sliding door. A roller system of European design allows larger than normal door panels to be lifted above a flush track and roll easily when opening or closing the door. When lowered, the weight of the door, a special gasketing system, and multi-point locking provide excellent weather resistance and security.

Specs for Lift Slide Doors Green Product Data for Lift Slide Doors

Bifold Doors

Weiland Sliding Doors and Windows, Inc. Bifold Doors
click to enlarge
The bifold door is a door system that folds to either the interior or exterior of the room, depending upon the type of door that is chosen. The panels can be up to 9' tall and as wide as 3’. This system creates a moving glass wall that opens up the interior of the home to the outside terrace or patio. For larger door systems see our Beefy Bifolds or consult our sales group for product suggestions.

Specs for Bifold Doors Green Product Data for Bifold Doors

Beefy Bifold Doors

Weiland Sliding Doors and Windows, Inc. Beefy Bifold Doors
click to enlarge
The Beefy Bifold is manufactured for systems up to 13-1/2' tall with individual panels up to 5' wide (call for available configurations). Available in aluminum/wood and all aluminum, it is center-pivoting, folding 1/2 in and 1/2 out of the opening. The robust sash profile on the rails and stiles match those of the Lift Slide systems. The wider panels allow more glass and less obstructions to the view outside.

Specs for Beefy Bifold Doors Green Product Data for Beefy Bifold Doors

Swinging Doors

Weiland Sliding Doors and Windows, Inc. Swinging Doors
click to enlarge
The Weiland French Door is built with the same sash profile as the liftslide and Beefy bifold doors.  It is available in all aluminum, aluminum with a wood cladding on the interior, or all wood. The French door comes in heights up to 11 feet and widths to 4 feet, and can be a great compliment to nearby liftslides or folding doors.

Specs for Swinging Doors Green Product Data for Swinging Doors

Windows

Windows

Weiland Sliding Doors and Windows, Inc. Windows
click to enlarge
Weiland builds push out casement windows, awnings, tilt-turns, hoppers, fixed windows and transoms that are designed to complete your door and window package. Please call us for available configurations and options.

Specs for Windows Green Product Data for Windows

Hardware

Hardware Choices



Liftslide Hardware Choices

Weiland Sliding Doors and Windows, Inc. Liftslide Hardware Choices<BR><BR>
click to enlarge


Specs for Liftslide Hardware Choices<BR><BR>

Bifold Hardware Choices

Weiland Sliding Doors and Windows, Inc.  Bifold Hardware Choices<BR><BR>
click to enlarge


Specs for  Bifold Hardware Choices<BR><BR>

Beefy Bifold Hardware Choices

Weiland Sliding Doors and Windows, Inc.  Beefy Bifold Hardware Choices<BR><BR>
click to enlarge


Specs for  Beefy Bifold Hardware Choices<BR><BR>

Featured Projects Section



Liftslide Features Section

Weiland Sliding Doors and Windows, Inc. Liftslide Features Section<BR><BR>
click to enlarge
In contrast to conventional sliding doors, this well engineered door system can be built to fill significantly larger than normal openings. The door can be built in a straight or curved line and can be stacked or pocketed into walls. Large screen doors, designed by Weiland, are also available. Liftslides are available in aluminum, aluminum with interior wood cladding, or all wood.

Bifold Features Section

Weiland Sliding Doors and Windows, Inc. Bifold Features Section<BR><BR>
click to enlarge
Folding door systems are especially useful when trying to maximize the size of an opening if there is no room for wall pockets. Weiland's Beefy Bifold is a folding door designed for openings up to 13-1/2' in height with individual panel widths up to 5' (depending on configuration). Using the same profile designs, the Beefy Bifold offers the same sash options as the Weiland liftslide. The standard bifold door is a versatile door system that can fold either to the interior or exterior of the room. The panels are designed for heights up to 9' and widths to 3'. Both of the bifold door designs can be configured in a straight line or meet at a corner. A man door (French door) can also be integrated into the panel configuration. Like our liftslides, they are available with low maintenance aluminum sashes and custom wood interior cladding.

Instructional Guides

Instructional Manuals



News




Warranty:
For Terms & Conditions click here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-06-04








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget