Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Cement Board Fabricators

2148 S. 41st St.
P. O. Box 35247
Louisville, KY 41211
 
Toll Free:800-366-5378
Phone:502-774-5757
Fax:502-774-5754
 
cement board by Cement Board Fabricators
request catalogRequest
Catalog
    send email Send Message to
Cement Board Fabricators
   
   
 
Web Site: www.cbf11.com
e-mail: send email
      Specs for cement board      
Overview:
Cement Board Fabricators is dedicated to distributing the highest caliber of fiber cementitious products within the U.S., at reasonable prices and in a timely manner, while providing each individual with constant and reliable customer support.

Featured Product: Cembonit Cladding Sheets & Minerit Heavy Duty

Products Trade Name Description Content

NEW
SIL-LEED Cladding Sheets

SIL-LEED™
Cement Board Fabricators NEW<BR>SIL-LEED Cladding Sheets
click to enlarge
SIL-LEED™ fiber cement cladding sheets are used for many external and internal purposes. SIL-LEED™ cladding sheets are the obvious choice for a cost-effective and low maintenance facade that not only exhibit a unique beauty, but also help protect against fluctuating temperatures helping to reduce energy costs. The sheets require no regular maintenance to uphold their strengths, qualities or functions.

The sheets are manufactured in 4ft x 8ft and 4ft x 10ft sizes and come in thicknesses of 5/16" for exterior applications and 5/16” or 1/4" for interior applications depending on the supports. You can also utilize our cutting service to produce the custom sizes you need and minimize dust production at the construction site.

SIL-LEED is an asbestos free flat sheet, double compressed, stabilized in an autoclave, and reinforced with mineralized cellulose fibers. Color pigments are added during the manufacturing process making SIL-LEED an integrally colored material. The sheets are offered in 9 Natural colors and 9 Treated colors. Applying the transparent UV coating significantly alters the Natural color of the material.

The Treated sheets are varnished with micro-porous alkali-resistant varnish fixed with a UV polymerizing system. The treatment greatly reduces the absorption and allows for an easily cleaned surface. The Treated sheets can be particularly helpful in areas where graffiti is a problem, structures near the sea, or in an urban setting where air pollution is at high levels.

Specs for NEW<BR>SIL-LEED Cladding Sheets

Cembonit Cladding Sheets

Cembonit
Cement Board Fabricators Cembonit Cladding Sheets
click to enlarge
Cembonit cladding sheets can be applied for cladding of all kinds of facades. The requirement for high quality and minimal repair and maintenance costs makes Cembonit cladding sheets the obvious choice. Cembonit cladding sheets are applicable to facade cladding of many widely different types of buildings, large as well as small, alone or in combination with other materials. With the natural colors and many ways of application, Cembonit cladding sheets have a presentable appearance. They provide durable solutions for industrial production halls and fine and elegant with beautiful details on domestic applications, in the open landscape as well as in densely built-up areas.

Cembonit cladding sheets can be used for many purposes other than cladding. Cembonit cladding sheets are an easy, beautiful and maintenance free alternative to the traditional gable triangles and roof details of wood.

Specs for Cembonit Cladding Sheets

Minerit Building Boards

Minerit
Cement Board Fabricators Minerit Building Boards
click to enlarge
Heavy Duty Exterior Board:
Developed for exterior cladding, HD board is strong, durable and able to withstand extreme climatic and working conditions. A smooth grey surface provides the perfect base for a variety of finishes and composite panels. Ideal for any application requiring the strongest flat board, Minerit-HD external cladding boards are suitable for use on new building and refurbishment projects, giving an attractive, economical and low maintenance exterior to the building. Minerit's strong hard surface is super smooth for easy pressure wash down. Flexible to work with and fix, it's extremely moisture resistant and requires no painting.

Light Weight Interior Boards:
Minerit lightweight boards are a non-combustible internal lining board which combines lightness with strength to facilitate ease of handling and installation on the site. It's ultra-smooth surface permits painting or wallpapering with the minimum preparation. Produced from cement, cellulose, and mineral fillers, Minerit combines superior strength and durability, making it long lasting with minimum maintenance costs.

Specs for Minerit Building Boards

Projects using our Products

Cement Board Fabricators Projects using our Products
click to enlarge


Specs for Projects using our Products


spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget