Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Janus International Corp.

P. O. Box 567
Temple, GA 30179
 
Toll Free:866-562-2580
Phone:770-562-2850
Fax:770-562-2264
 
doors by Janus International Corp.
request catalogRequest
Catalog
    send email Send Message to
Janus International Corp.
   
   
 
Web Site: www.janusintl.com
e-mail: send email
      Specs for doors      
Overview:
JanUS Door manufactures a complete line of commercial and industrial rolling steel doors, including full duty service doors, insulated service doors, medium duty service doors, fire doors, fire shutters, counter shutters and grilles. JanUS Door is the world leader in the manufacturing of coiling self storage and commercial grade sheet door products. All products are manufactured combining state-of-the-art equipment with time proven engineering standards to ensure the highest quality, reliability and customer satisfaction. Our exclusive warranty attests to our commitment to superior workmanship which stands behind each JanUS commercial door product.

Products Trade Name Description Content

Rolling Steel Commercial / Industrial Doors

Rolling Steel Commercial / Industrial Doors

The JanUS Door Rolling Steel Division manufactures a complete line of commercial and industrial rolling steel doors, including full duty service doors, medium duty service doors, fire doors, fire shutters, counter shutters and grilles. All curtains are available in 5 standard JanUS finish colors.

Specs for Rolling Steel Commercial / Industrial Doors<BR><BR>

Full Duty Service Doors

Standard Duty Rolling Steel Service Door

Model SD10
Janus International Corp. Standard Duty Rolling Steel Service Door<BR><BR>
click to enlarge
Available with three slat profiles in flat and curved configurations. Structural steel guides and bottom bars are standard features and are protected with the durable JanUS ColorFast™ powder coat finish as standard. High standard cycle life and aesthetically pleasing structural hood design sets the JanUS Model SD10 in a class of its own.

Specs for Standard Duty Rolling Steel Service Door<BR><BR>

Standard Duty Rolling Steel Service Door

Model SD20 Weather-stripped Standard Duty Rolling Steel Service Door. A fully weather-stripped version of the SD10 when an insulated curtain is not required, but wind and debris may be kept outside. Hood baffle, vinyl blade guide seal and wide bottom bar astragal are standard on this model.

Specs for Standard Duty Rolling Steel Service Door<BR><BR>

Insulated Standard Duty Rolling Steel Service Door

Model ID25 A new pinnacle in insulated service door design. The ID25 clearly demonstrates that combining the high yield insulating qualities of polyurethane with reduced weights and enhanced operational abilities can produce a truly high performance industrial product. The ID25 is fully weather-stripped with a hood baffle, vinyl blade guide seal and bottom bar astragal.

Specs for Insulated Standard Duty Rolling Steel Service Door<BR><BR>

Medium Duty Service Doors

Model MD 15/MD16
Janus International Corp. Medium Duty Service Doors<BR><BR>
click to enlarge
The JanUS MD Series medium duty service door is a true crossover commercial system that successfully bridges the gap between sheet door cost and service door performance capabilities. Standard features include a pre-finished 24 gauge steel curtain with a two-part baked on finish, interlocking roll-formed steel slats in curved (MD15) or flat (MD16) designs, heavy gauge guide channels and an extruded aluminum bottom bar. Several options are available.

Specs for Medium Duty Service Doors<BR><BR>

Fire Doors

Chain Hoist Governor Fire Door

FD30CH Sizes to 256 square feet and beyond. Labeled for up to 4 hours of protection, this rugged, gear reduced chain hoist system is designed for everyday use and features a truly remarkable governing system.

Specs for Chain Hoist Governor Fire Door<BR><BR>

Motor Operated Fire Door

FD30CL Fail-Safe Sizes up to 12’wide by 12’ high and labeled for up to 4 hours of protection. Logic based operating system suitable for application to label sized openings. This system may be activated by internal heat detectors, smoke detectors or the building fire detection system and features a continuously charged battery backup.

Specs for Motor Operated Fire Door <BR><BR>

Motor Operated Fire Door

FD30CC Fail-Safe
Janus International Corp. Motor Operated Fire Door<BR><BR>
click to enlarge
Sizes available up to 600 square feet and labeled for up to 4 hours of protection. Logic based gearhead operating system may be activated by internal heat detectors, smoke detectors or the building fire detection system. Features a continuously charged battery backup.

Specs for Motor Operated Fire Door<BR><BR>

Motor Operated Fire Door

Model FD30MK Fail-Safe with Auto-Set™ Sizes available up to 600 square feet and beyond. Model is labeled for up to 4 hours of protection and features a planetary gear reduction system and an internal centrifugal braking governor. The system may be activated for closure by an alarm signal or by power failure.

Specs for Motor Operated Fire Door<BR><BR>

Grilles

Rolling Grilles

Janus International Corp. Rolling Grilles<BR><BR>
click to enlarge
Upward coiling grilles provide vision, security and architectural enhancement to interior and exterior openings. Available in numerous rod and link styles or a unique, large perforated aluminum slat design, JanUS Door rolling grilles will meet your customers’ highest expectations.

Side Folding Grilles

Janus International Corp. Side Folding Grilles<BR><BR>
click to enlarge
Side folding grilles provide installation simplicity and significant cost savings over traditional upward coiling grille designs. The ability to allow complex perimeter course security with as little as 2” headroom and still be stowed into a standard 6” wall pocket make the JanUS Door side folding grille an indispensable option for commercial closures. Available in rod and link and perforated aluminum slat designs and in single or double fold curtain designs.

Commercial Sheet Doors

Wind Load Rated Sheet Door

Model 3400/3400I
Janus International Corp. Wind Load Rated Sheet Door<BR><BR>
click to enlarge
Miami-Dade County approved wind load rated door. Available up to 240 square feet and 20 standard colors. Model 3400I is insulated.

Wind Load Rated Sheet Door

Model 3100/3100I
Janus International Corp. Wind Load Rated Sheet Door<BR><BR>
click to enlarge
Certified wind load rated rolling sheet door that meets specified wind loads required by even the most stringent building codes. Available is up to 288 square feet and 20 standard colors. Model 3100I is insulated.

Wind Load Sheet Door

Model 3000/3000I Non-certified wind lock door for larger, more demanding door applications. Available up to 360 square feet and in 20 standard colors.

Heavy Duty Commercial Sheet Door

Model 2500/2500I
Janus International Corp. Heavy Duty Commercial Sheet Door<BR><BR>
click to enlarge
Heavy duty commercial sheet door. Available up to 324 square feet and 20 standard colors. Model 2500I is insulated.

Standard Duty Commercial Sheet Door

Model 2000/2000I
Janus International Corp. Standard Duty Commercial Sheet Door<BR><BR>
click to enlarge
Standard commercial sheet door. Available up to 216 square feet and 20 standard colors. Model 2000I is insulated.

Light Duty Commercial Sheet Door

Model 1950/1950I
Janus International Corp. Light Duty Commercial Sheet Door<BR><BR>
click to enlarge
Light commercial sheet door. Available up to 168 square feet and 20 standard colors. Model 1950I is insulated.

Light Duty Commercial Sheet Door

Model 1000/10001 Pre-assembled light duty commercial sheet door. Available up to 168 square feet and 20 standard colors. Model 1000I is insulated.

Self Storage Doors and Building Components

Wind Load Rated Sheet Door

Model 850 Miami-Dade County approved wind load rated door. Available in opening sizes up to 8’8” x 10’0” and in over 20 standard color options.

Wind Load Rated Sheet Door

Model 750 Meet stringent windload requirements for mini warehouse applications while still providing the best door operation in the industry. Available for opening sizes from 3' wide through 10' wide, with the maximum height of 12' and 20 standard colors.

Self Storage Roll-up Sheet Door

Model 650 The Janus Model 650 Mini Storage Door is designed and manufactured with durability, quick installation and ease of maintenance in mind. Features standard to this door eliminate the need for extra options or upgrades. Available in opening sizes up to 8’8” x 10’0” and in over 20 standard color options.

Self Storage Hallway Systems

Can be engineered as a free standing system or integrated with the structure of your building. In addition to making a facility attractive, the Janus system creates a safe environment with a nice, bright finish. Design features include hemmed edges for smoother surfaces that you can see and feel. Hems on the starter angle, mid span, kick plates, corner guards, side channels and angles give the hallway a completely finished look and eliminate hazards that can occur with exposed edges. This sleek integrated system design increases the door integrity, making it stronger and sturdier.

Wine Lockers

The French Oak finish offers an upscale look for your wine storage lockers, doors, public areas and hallway systems. Crafted of durable laminate over galvanized steel, the French Oak Collection stands up to the toughest conditions and most discerning tastes. Available in a variety of sizes and configurations.

Locker Systems

Janus lockers provide a resilient and cost-effective way to offer your customers a small storage space at a competitive rate. In addition, they are an excellent way to utilize otherwise unusable storage space. Available in a variety of sizes and configurations.

Self Storage Swing Doors

Swing doors offer an alternative to roll-up doors. The X-bracing technology reduces door racking, to provide a secure quality door. Features include no sharp edges; therefore less risk of injury and ADA compliant.

Self Storage Soffits

Soffits offer a bright and safe atmosphere for the owner and tenants, as well as provide a professional, finished look to the ceiling. Features include 3’ 0” wide soffit allows for complete circulation throughout the entire facility, conceals fixtures and supports standard hallway lighting. Full soffit available.

Self Storage Mezzanines

Full floor and partial mezzanines available. Full floor type can be adapted for concrete floor, polypropylene ¾” T/G Ft-Plywood or steel. Has a 125 PSF floor load rating.

Relocatable Buildings

Built on a 10’ x 20’ platform, these buildings offer flexible and affordable self storage. They are easily movable with a 5,000 pound forklift and can be delivered or built on site.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-08-20








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget