Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Easi-Serv Products Inc.

6741 Cariboo Rd.
Unit 302 Bldg. D
Burnaby, BC,
Canada
V3N 4A3
 
Toll Free:888-591-0106
Phone:604-422-8611
Fax:604-422-8376
 
windows and doors by Easi-Serv Products Inc.
request catalogRequest
Catalog
    send email Send Message to
Easi-Serv Products Inc.
   
   
 
Web Site: www.easi-serv.com
e-mail: send email
      Specs for windows and doors       LEED product data for windows and doors      
Overview:
Easi-Serv has a strong history of innovation. In addition to the drive-thru windows, Easi-Serv has developed an efficient food expediting system based on a proprietary overhead conveyor system called the “Transporter”, a flexible patio windscreen glazing system and door mounted security windows, and safety bollards.

The Company values leading QSR(Quick Serve Restaurants) chains such as McDonald’s, Burger King, Chick-fil-A, Wendy’s, White Spot/Chevron, Mr. Sub, Country Style Donuts and others as its customers.

Easi-Serv’s new offices and larger manufacturing facilities are located in, Burnaby, British Columbia, Canada.

Easi-Serv's brand-new, industry-exclusive 5-Year Mechanical window warranty is designed to reflect the quality of the drive-thru, service access windows that they produce. For details on the finest, most comprehensive warranty available within the industry, please call Easi-Serv (toll-free) at 1-888-591-0106 or visit them on their website.

Featured Product: Windows,Glazed Patio Surrounds & Fences

Products Trade Name Description Content

New Product

Drop-down Vertical Lift Window

Pana-Vista
Easi-Serv Products Inc. Drop-down Vertical Lift Window<BR><BR>
click to enlarge
Easi-Serv’s Pana-Vista windows are a unique, oversized, single hung window designed to be installed in hospitality or retail establishments that are looking for an open-air concept that can be easily opened and closed. The window replaces conventional aluminum framed store front and features a fixed lower panel, and a counter balanced drop down upper panel.

Drive-Thru, Pass-Thru Windows

Drive-Thru and Pass-Thru Windows

Easi-Serv Products Inc. Drive-Thru and Pass-Thru Windows<BR><BR>
click to enlarge
Easi-Serv Products has been developing and manufacturing drive-thru windows and pass-thru windows for over thirty years. Our windows are known for their clean design, strength, dependability, precise machine work, careful construction and ease of operation. Designed to withstand the rigours of northern winters or the heat of summer, Easi-Serv windows offer superior weatherproofing and guaranteed weather protection.

Specs for Drive-Thru and Pass-Thru Windows<BR><BR> Green Product Data for Drive-Thru and Pass-Thru Windows<BR><BR>

Side Slider Drive-thru Windows

Easi-Serv Products Inc. Side Slider Drive-thru Windows<BR><BR>
click to enlarge
SS Series In-Line Single Side Slider Drive-Thru Windows
CSP Series Bump-Out Single Side Slider Drive-Thru Windows
SB Series In-Line Bi-Part Side Slider Drive-Thru Windows

Specs for Side Slider Drive-thru Windows<BR><BR> Green Product Data for Side Slider Drive-thru Windows<BR><BR>

Vertical Lift Drive-thru Windows

Easi-Serv Products Inc. Vertical Lift Drive-thru Windows<BR><BR>
click to enlarge
IL Series In-Line Vertical Lift Drive-Thru Windows
IL/SUI Series In-Line Vertical Lift Drive-Thru Window

Specs for Vertical Lift Drive-thru Windows<BR><BR> Green Product Data for Vertical Lift Drive-thru Windows<BR><BR>

Work Alone Window

WA200
Easi-Serv Products Inc. Work Alone Window<BR><BR>
click to enlarge
This window is ideally suited for retail environments where workers are forced to work alone or in isolation and where there needs to be a physical separation between the employee and the customer. This window is fully compliant with the new WorkSafe BC Work Alone Requirements, and is ideal for Gas Stations, Convenience Stores, Liquor Stores and Pharmacies. It can be used in new construction, or can be retro-fitted into existing storefront glazing; often without substantial changes needing to be made!

Green Product Data for Work Alone Window<BR><BR>

Transporter Conveyor System

Transporter Overhead Conveyor System

Easi-Serv Products Inc. Transporter Overhead Conveyor System<BR><BR>
click to enlarge
Designed to enable you to locate drive-thru presentation windows in locations remote from food preparation areas, the “Transporter” is a fully automated, ceiling suspended food moving system. The “Transporter” rapidly moves multiple food bags in an efficient and hygienic manner without any intrusion into the workplace. The “Transporter” is a proven and cost effective system providing significant benefits over inefficient and unhygienic belt conveyor systems. Installation of the “Transporter” is quick and easy, and the system can be retrofitted into existing restaurants or installed as a part of new construction.

Green Product Data for Transporter Overhead Conveyor System<BR><BR>

Windscreen Posts

Glass Windscreen Posts

Easi-Serv Products Inc. Glass Windscreen Posts<BR><BR>
click to enlarge
Designed as the prime support posts for rail free self supporting glass fencing, Easi-Serv’s patio windscreen posts provide you with a versatile system that gives you complete flexibility in the layout of patio, balcony, swimming pool surrounds or other areas that require a sturdy glass fence or windscreens. Fully engineered for wind loading, the patio glazing posts are constructed from proprietary aluminum extrusions, are impervious to rusting and are available in a variety of lengths and finishes.

Green Product Data for Glass Windscreen Posts<BR><BR>

Security Window

Door Mounted Security Window

Easi-Serv Products Inc. Door Mounted Security Window<BR><BR>
click to enlarge
Easi-Serv's door mounted security window is designed to allow you to view visitors through a secure door with no compromise to security. The security window can be utilized in new construction or can be retrofitted into and existing door. It is easy to install.

Green Product Data for Door Mounted Security Window<BR><BR>

Bollard

Safety Bollard

Easi-Serv Products Inc. Safety Bollard<BR><BR>
click to enlarge
As an alternative to immovable steel posts, our safety bollard is a spring-loaded post that is designed to protect building corners whilst minimizing impact damage to vehicles if accidentally struck. Made of highly visible and reflective materials, the Safety Guide Posts are economical and quick to install.

Green Product Data for Safety Bollard<BR><BR>

Warranty:
5-Year Mechanical Window Warranty/ 3-Year Finish Warranty/ 1-Year Electronics Warranty


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-09








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget