Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Vetrotech - Fire-Rated Glass & Systems

2108 B St. N. W.
Suite 110
Auburn, WA 98001
 
Toll Free:888-803-9533
Phone:253-333-0660
Fax:253-333-5166
 
Fire-Rated Glass by Vetrotech - Fire-Rated Glass & Systems
request catalogRequest
Catalog
    send email Send Message to
Vetrotech - Fire-Rated Glass & Systems
   
   
 
Web Site: www.vetrotechusa.com
e-mail: send email
      SpecWizard for Fire-Rated Glass

Automated Spec Writing

      Specs for Fire-Rated Glass       CAD for Fire-Rated Glass       media for Fire-Rated Glass       LEED product data for Fire-Rated Glass      
Overview:
Vetrotech Saint-Gobain's proven approach has been to act as specialists in fire rated glass by providing dedicated customer service, technical support, marketing and product application support throughout international markets. Vetrotech Saint-Gobain looks forward to another century of technological advances offering clear wire free aesthetics that balance cost and performance against design and code requirements.

Featured Product: A Clear Vision for Fire-Rated Glass Design

Products Trade Name Description Content

Fire Rated Door & Frame Systems

VDS VDS Framing System provides a fire barrier and barrier to radiant and conducted heat transfer for full vision glazed doors, walls and windows.
  • Ratings from 60-min to 2-hours
  • Full-vision doors available (60-min & 90-min)
  • Large sizes available
  • Narrow profile steel frame
  • Listed as a 'transparent wall' (ASTM E-119 / UL 263 / NFPA 251)


SpecWizard for Fire Rated Door & Frame Systems<BR><BR> Specs for Fire Rated Door & Frame Systems<BR><BR> CAD Details for Fire Rated Door & Frame Systems<BR><BR>

Frameless 60 min. Glass Wall System

SGG Swissflam Structure Swissflam Structure is a patented system designed to create more transparency for interior applications such as partition walls in offices, schools, and conference rooms. It is a 60 minute transparent wall per ASTM E-119 standards.

SpecWizard for Frameless 60 min. Glass Wall System<BR><BR> Specs for Frameless 60 min. Glass Wall System<BR><BR> CAD Details for Frameless 60 min. Glass Wall System<BR><BR>

All-Glass 20 minute Fire Rated Door

All Glass Door™
Vetrotech - Fire-Rated Glass & Systems All-Glass 20 minute Fire Rated Door<BR><BR>
click to enlarge
Fully tempered safety glass with a 20 minute fire rating made from SGG PYROSWISS EXTRA™ glass technology.
  • Available in standard 3’0 x 7’0 and 3’0 x 8’0 sizes.
  • Finish options include satin or polished stainless steel
  • 10 mm (3/8”) thickness


SpecWizard for All-Glass 20 minute Fire Rated Door<BR><BR> Specs for All-Glass 20 minute Fire Rated Door<BR><BR> CAD Details for All-Glass 20 minute Fire Rated Door<BR><BR>

20 min. clear tempered glass

SGG Pyroswiss® US
Vetrotech - Fire-Rated Glass & Systems 20 min. clear tempered glass<BR><BR>
click to enlarge
SGG Pyrosswiss US, Fire-rated tempered safety glass. Clear and wireless glazing material used for impact safety and 20 minute door lite applications. (Does not meet hose stream requirements).

SpecWizard for 20 min. clear tempered glass<BR><BR> Specs for 20 min. clear tempered glass<BR><BR> CAD Details for 20 min. clear tempered glass<BR><BR>

Fire rated Glass Ceramic

SGG Keralite® FR-R®
Vetrotech - Fire-Rated Glass & Systems Fire rated Glass Ceramic<BR><BR>
click to enlarge
SGG KERALITE FR-R, Fire rated glass ceramic. Wireless glazing material for use in fire rated locations such as transoms and borrowed lites with fire rating requirements ranging from 20 minutes to 60 minutes; with hose stream test.

SpecWizard for Fire rated Glass Ceramic<BR><BR> Specs for Fire rated Glass Ceramic<BR><BR> CAD Details for Fire rated Glass Ceramic<BR><BR>

3.Fire and safety rated glass ceramic with surface 3m™ Scotchshield™ UltraFilm

SGG Keralite® FR-F®
Vetrotech - Fire-Rated Glass & Systems 3.Fire and safety rated glass ceramic with surface 3m™ Scotchshield™ UltraFilm<BR><BR>
click to enlarge
SGG KERALITE FR-F, Fire and safety rated glass ceramic with surface applied 3M™ Scotchshield™ UltraFilm. Wireless glazing material for use in accidental human impact / safety rated locations such as doors, transoms, and borrowed lites with fire rating requirements ranging from 20 minutes to 3 hours; with hose stream test.

SpecWizard for 3.Fire and safety rated glass ceramic with surface 3m™ Scotchshield™ UltraFilm<BR><BR> Specs for 3.Fire and safety rated glass ceramic with surface 3m™ Scotchshield™ UltraFilm<BR><BR> CAD Details for 3.Fire and safety rated glass ceramic with surface 3m™ Scotchshield™ UltraFilm<BR><BR>

Laminated Glass Ceramic

SGG Keralite® FR-L
Vetrotech - Fire-Rated Glass & Systems Laminated Glass Ceramic<BR><BR>
click to enlarge
SGG Keralite FR-L, Laminated glass ceramic. Wireless glazing material for use in safety rated door lite applications ranging from 20 minutes to 3 hours; with hose stream test.

SpecWizard for Laminated Glass Ceramic<BR><BR> Specs for Laminated Glass Ceramic<BR><BR> CAD Details for Laminated Glass Ceramic<BR><BR>

Optically clear laminated glass ceramic

SGG Keralite® FR-ULTRA
Vetrotech - Fire-Rated Glass & Systems Optically clear laminated glass ceramic<BR><BR>
click to enlarge
SGG KERALITE FR-ULTRA, Specialty laminated glass ceramic. Wireless glazing material for use in accidental human impact / safety rated locations such as doors, transoms, and borrowed lites with fire rating ranging from 20 minutes to 90 minutes; with hose stream test.

SpecWizard for Optically clear laminated glass ceramic<BR><BR> Specs for Optically clear laminated glass ceramic<BR><BR> CAD Details for Optically clear laminated glass ceramic<BR><BR>

Clear Fire and Safety Rated Laminated Glass-45 min

SGG Swissflam® 45
Vetrotech - Fire-Rated Glass & Systems Clear Fire and Safety Rated Laminated Glass-45 min<BR><BR>
click to enlarge
SGG SWISSFLAM 45-N2, Fire and safety rated clear laminated glass. Wireless glazing material for use in accidental human impact safety rated locations such as doors, transoms, and borrowed lites with fire rating requirement of 45-minutes; with hose stream test. For use in interior applications. (Consult manufacturer for use in exterior applications).


SpecWizard for Clear Fire and Safety Rated Laminated Glass-45 min<BR><BR> Specs for Clear Fire and Safety Rated Laminated Glass-45 min<BR><BR> CAD Details for Clear Fire and Safety Rated Laminated Glass-45 min<BR><BR>

Clear Fire and Safety Rated Tempered Glass-60 min.

SGG Contraflam® 60
Vetrotech - Fire-Rated Glass & Systems Clear Fire and Safety Rated Tempered Glass-60 min.<BR><BR>
click to enlarge
SGG CONTRAFLAM 60-N2, Fire and safety rated clear tempered glass. Wireless glazing material for use in accidental human impact safety rated locations such as doors, transoms, and borrowed lites with fire rating requirement of 60-minutes; with hose stream test. For use in interior applications. (Consult manufacturer for use in exterior applications.)

SpecWizard for Clear Fire and Safety Rated Tempered Glass-60 min.<BR><BR> Specs for Clear Fire and Safety Rated Tempered Glass-60 min.<BR><BR> CAD Details for Clear Fire and Safety Rated Tempered Glass-60 min.<BR><BR> videos Details for Clear Fire and Safety Rated Tempered Glass-60 min.<BR><BR>

Clear Fire and Safety Rated Tempered Glass -90 min

SGG Contraflam® 90
Vetrotech - Fire-Rated Glass & Systems Clear Fire and Safety Rated Tempered Glass -90 min<BR><BR>
click to enlarge
SGG CONTRAFLAM 90-N2, Fire and safety rated clear laminated glass. Wireless glazing material for use in accidental human impact safety rated locations such as doors, transoms, and borrowed lites with fire rating requirement of 90-minutes; with hose stream test. For use in interior applications. (Consult manufacturer for use in exterior applications.)


SpecWizard for Clear Fire and Safety Rated Tempered Glass -90 min<BR><BR> Specs for Clear Fire and Safety Rated Tempered Glass -90 min<BR><BR> CAD Details for Clear Fire and Safety Rated Tempered Glass -90 min<BR><BR>

Clear Fire and Safety Rated Tempered Glass -120 min

SGG Contraflam® 120
Vetrotech - Fire-Rated Glass & Systems Clear Fire and Safety Rated Tempered Glass -120 min<BR><BR>
click to enlarge
SGG CONTRAFLAM 120-N2 Fire and safety rated clear tempered glass. Wireless glazing material for use in accidental human impact safety rated locations; with hose stream test. Transparent wall panel. For use in interior applications. (Consult manufacturer for use in exterior applications).

SpecWizard for Clear Fire and Safety Rated Tempered Glass -120 min<BR><BR> Specs for Clear Fire and Safety Rated Tempered Glass -120 min<BR><BR> CAD Details for Clear Fire and Safety Rated Tempered Glass -120 min<BR><BR> Green Product Data for Clear Fire and Safety Rated Tempered Glass -120 min<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-15








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget