Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Trans-Lux Commercial Corporation

1700 Delaware Ave.
Des Moines, IA 50317
 
Toll Free:800-543-7904
Phone:515-265-5305
Fax:515-265-3364
 
Displays and tickers by Trans-Lux Commercial Corporation
request catalogRequest
Catalog
    send email Send Message to
Trans-Lux Commercial Corporation
   
   
 
Web Site: www.tlxcommercial.com
e-mail: send email
Overview:
Trans-Lux Commercial is a full-service company with over 80 years of experience in the electronic display industry. Trans-Lux Commercial supplies all types of electronic displays. From 12-inch time and temperature to 48-foot digital billboards, we supply display products to fit virtually every need and budget. Trans-Lux Commercial offers a complete range of customer services including everything from pre-bid consultation to on-site maintenance contracts. For more information, please contact us at 800-543-7904, or on the web at www.tlxcommercial.com.

Trans-Lux Commercial is a division of the Trans-Lux family. Visit www.Trans-Lux.com to learn more about Trans-Lux and its subsidiary companies including Fair-Play Scoreboards. Fair-Play Scoreboards (www.fair-play.com) designs and manufactures quality scoreboards, message centers and accessories for high schools, colleges and municipalities. Sports fans, athletic directors and administrators have relied on the style, performance and innovation of Fair-Play Scoreboards to stay on top of their game for more than 70 years.

Featured Product: Commercial Outdoor Electronic Displays

Products Trade Name Description Content

DISPLAYS

LED Displays

CaptiVue ®
Trans-Lux Commercial Corporation LED Displays<BR><BR>
click to enlarge
Engineered with versatility in mind, the modular design of CaptiVue adapts to virtually any environment. Due to CaptiVue's modular design we can build you the perfect sign to fit your location. CaptiVue is front serviceable at any size, making maintenance and service a speedy operation.

LED Displays

CaptiVision
Trans-Lux Commercial Corporation LED Displays<BR><BR>
click to enlarge
Displays images, graphics and video in full color. Light emitting diodes (LED) provide up to 100,000 hours of brilliant light. One hundred and forty degrees of horizontal viewing angle means longer viewing time for your customers and prospects. Supports over 4 trillion colors so you can be sure that your content will be reproduced with terrific color accuracy. Display video like a TV–live broadcasts or recorded video. Replace your old incandescent display with a new LED display, with less maintenance and more energy efficiency.

Time & Temperature Displays

Trans-Lux Commercial Corporation Time & Temperature Displays<BR><BR>
click to enlarge
Displays allow the user to gain local recognition as a local landmark by drawing attention with two of the facts most commonly used by potential customers. These dependable systems draw attention from long distances to a company's name and location. Time & temperature displays use a new 3x3 LEDs configuration for each pixel.

Electronic Displays

PriceChanger
Trans-Lux Commercial Corporation Electronic Displays<BR><BR>
click to enlarge
Features;
• Available in 8"-60" characters
• Red, amber and green digits are available
• Choice of two control options: handheld or sign mounted controls for stand-alone locations; or point of sale (POS) interfaces to update prices at multiple stores from a single site
• Single-face or slave/master displays with bold, weather-protected digits—ranging from eight inches to five feet—for the most demanding environments
• Fuel PriceChangers include standard nine-tenths or superscript nine digits


CONTROLLERS

Controller Software

ProLine ®
Trans-Lux Commercial Corporation Controller Software<BR><BR>
click to enlarge
ProLine 100/900 is a powerful software program that controls electronic displays. ProLine is composed of modules that allow you to create, schedule, and quickly change the content of your display. Each module is focused toward a specific aspect of your display needs. ProLine supports virtually all of native window formats such as .gif, .jpg, .avi, and dozens of others. This allows you to import images, animations, and video that you already possess into ProLine and display it with ease.

Controller Software

ISEwrite II
Trans-Lux Commercial Corporation Controller Software<BR><BR>
click to enlarge
ISEwrite is a Windows® software application for use with single and double-line monochrome text displays. ISEwrite allows you to quickly create and display text messages on your sign from your desktop. You can also enhance or emphasize your text messages with graphic images included with the program.

The software allows you to schedule messages to play continually or only at certain times and on certain days. The schedule may be sent to the sign via either a dial-up or a direct data connection.

ISEwrite is user-friendly and easy to learn and control. Since ISEwrite does not require a dedicated computer, you can still use your personal computer for your daily business needs.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget