CGI Windows and Doors, Inc.
10100 N. W. 25th St.
Miami, FL 33172
| |
| Toll Free: | 800-442-9042
|
| Phone: | 305-593-6590
|
| Fax: | 305-593-6592 |
| |
|
|
|
Overview:
| IMPACT RESISTANT WINDOWS AND DOORS |
Casements Project-outs Single-hungs Fixed |
|
French (swing) Doors Sliding Glass Doors |
|
| COMMERCIAL RESIDENTIAL SCHOOLS MULTI-STORY HISTORICAL RESTORATION |
| CGI was the first hurricane window manufacturer in the United States to offer a line of impact resistant windows and doors that meets the Miami-Dade approved impact windows and doors with laminated glass. CGI products have easily passed the Miami-Dade County Large Missile test and have proven to withstand winds of nearly 300MPH. |
| Features |
- Commercial quality and construction for both commercial and residential applications
- Miami-Dade County and Florida approved large and small missile
- Industry leading design pressures:
- Windows up to +110 / -210 psf
- French doors up to +100 / -110 psf
- Sliding Doors up to +120 / - 167 psf
- Single Hungs up to 54” x 96” or 42” x 120” at +100 / -120
|
- Options/Finishes/Hardware
- Ogee or square beads
- Colonial muntins
- White, driftwood, bronze standard finishes
- Class 1 clear anodized or AAMA 2605 (Kynar) finishes optional
- Aspen wood grain finishes optional
- Stainless steel hardware
- Optional insulated laminated and/or low E glass
|
Benefits
- Superior Quality construction
- Industry Leading Design Pressures
- System construction limits need for heat strengthened glass
- Architecturally correct sight lines
- Top-of-the-line quality hardware
- Look of wood with endurance of high quality aluminum
| Large Projects
- Palm Beach Breakers Hotel – historical renovation
- Miramar Town Center – multi-use retail and office complex
- Fisher Island – Private Island condos off coast of Miami
- Chubb Cay – Exclusive island resort in Bahamas
- Harbour House – Condo retrofit in Florida Keys
- Numerous custom estates
|
|
| Products |
Trade Name |
Description  |
Content |
Windows
|
|
|
|
|
|
|
|
|
|
|
|
|
The CGI single-hung impact window is one of the latest additions to CGI’s portfolio. The single-hung hurricane window is made with heavy, commercial-grade aluminum frames, yet it has the stylish look of a traditional single-hung window.
|
|
|
|
|
|
|
|
|
|
CGI’s impact resistant aluminum casement windows have the appearance of wood. To ensure product excellence, our impact resistant casement windows offer top of the line components such as Truth Hardware, Schlegel weather-stripping and G.E. Silicone sealants. These superior components, along with years of research and development, have enabled us to develop an impact resistant casement window that not only looks great but outperforms its competitors in quality and value.
|
|
|
|
|
|
|
|
|
|
As with our impact resistant casement windows, the project-out hurricane windows offer top of the line components such as Truth Hardware, Schlegel and G.E. Silicone sealants. And, like the impact resistant casement window, this is a hurricane window that not only looks great but is also superior to all other competitors’ products in performance, quality and value.
|
|
|
|
|
|
|
|
|
|
Our rectangular fixed hurricane windows are designed to match the sightlines of our casement and project-out hurricane windows. Once installed, these hurricane windows appear identical to the impact resistant casement and project-out windows when viewed from the outside. From the inside, the only noticeable difference is the lack of hardware or screens.
Our designer fixed impact windows can be manufactured in a variety of different shapes and styles. If you need custom hurricane windows, ours represent the highest quality available. All of our custom hurricane windows consist of a separate vent and frame, with sightlines that match all of our other CGI impact resistant products.
|
|
|
|
|
|
|
Doors
|
|
|
|
|
|
|
|
|
|
|
|
|
Our doors are designed and fabricated with the same quality and precision as our windows. For example, our doors include our patented concealed three point lock system, which is superior to other multi-point lock systems. As with our windows, these doors offer top-of-the-line components such as Hager solid brass or stainless steel hinges, Baldwin solid brass locks and levers, multiple layers of weather-stripping and G. E. Silicone sealants. These heavy-gauge aluminum doors have sightlines only seen in wood doors. CGI doors have the look of wood, yet eliminate the maintenance, swelling and decay issues associated with wood doors.
|
|
|
|
|
|
|
|
|
|
CGI’s new Series 560 Sliding Glass Door maintains similar sightlines to the Series 450 French Doors and includes standard features not found in competitive products, such as MS S/S deadbolt hook lock, cast S/S keeper, tandem S/S rollers with precision bearings and an easy to install frame without complex trims or covers, providing an over-all clean design. Standard hardware finish will be Satin Nickel PVD and Dark Bronze (simulating Oil Rubbed Bronze).
|
|
|
|
|
|
|
CGI Gallery
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Warranty:
For warranty info click here

Last Update: 2009-09-23
|
|