Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

The Foundry™ - The Tapco Group

200 Shotwell Dr.
Franklin, OH 45005
 
Toll Free:800-582-0508
Fax:513-424-9112
 
exterior vinyl shingles and shakes by The Foundry™ - The Tapco Group
request catalogRequest
Catalog
    send email Send Message to
The Foundry™ - The Tapco Group
   
   
 
Web Site: www.foundrysiding.com
e-mail: send email
      Specs for exterior vinyl shingles and shakes       CAD for exterior vinyl shingles and shakes       LEED product data for exterior vinyl shingles and shakes      
Overview:
Exterior Vinyl Cedar Siding Is A Practical Alternative To Costly Structural Elements.

TheFoundry™ is a company whose roots go back more than 35 years. Throughout its history, the The Foundry™ name has stood for quality craftsmanship, integrity, and customer service. Tapco International, the parent company of The Foundry™, is a leader in the building products industry in producing quality exterior accents used throughout the world.

The Foundry™ vinyl cedar siding (shingles, shakes, shapes) is used by leading architects and builders on houses / homes and business offices to break up very wide or tall spans into smaller, more interesting areas, to unify dissimilar elements, (such as original and added-on areas), to change the visual "scale" of a building, or to improve how it looks and blends with the topography of its site.

Exterior house siding materials such as The Foundry™ vinyl siding is a highly effective massing technique when seeking an architectural shingle appearance for homes or a business.

Featured Product: Siding System

Products Trade Name Description Content

Exterior Vinyl Cedar Siding

The Foundry™ - The Tapco Group Exterior Vinyl Cedar Siding<BR><BR>
click to enlarge
Designed to work with natural sunlight, its authentic, random wood grain color creates shadows and textured effects that change throughout the day and in moonlight. Nearly 100 different, hand-crafted vinyl siding molds are used to create this exceptional, "no repeat" cedar grain. The result is real cedar siding colors and style with impressions and character at a vinyl siding price that's very affordable.

Specs for Exterior Vinyl Cedar Siding<BR><BR> CAD Details for Exterior Vinyl Cedar Siding<BR><BR> Green Product Data for Exterior Vinyl Cedar Siding<BR><BR>

Foundry™ Vinyl Shingles

The Foundry™ - The Tapco Group Foundry™ Vinyl Shingles<BR><BR>
click to enlarge
Crafted from Narrow Sawn Cedar™ shingles. Length: 60" Exposure, Width: 7" Exposure.

Specs for Foundry™ Vinyl Shingles<BR><BR> CAD Details for Foundry™ Vinyl Shingles<BR><BR> Green Product Data for Foundry™ Vinyl Shingles<BR><BR>

Foundry™ Vinyl Split Shakes

The Foundry™ - The Tapco Group Foundry™ Vinyl Split Shakes<BR><BR>
click to enlarge
Crafted from Hand Split Cedar™ shakes. Length: 60" Exposure, Width: 7" Exposure.

Specs for Foundry™ Vinyl Split Shakes<BR><BR> CAD Details for Foundry™ Vinyl Split Shakes<BR><BR> Green Product Data for Foundry™ Vinyl Split Shakes<BR><BR>

Foundry™ Vinyl Shapes

The Foundry™ - The Tapco Group Foundry™ Vinyl Shapes<BR><BR>
click to enlarge
Distinctive Cedar Accents™. Length: 60" Exposure, Width: 6" Exposure. Seven styles available.

Specs for Foundry™ Vinyl Shapes<BR><BR> CAD Details for Foundry™ Vinyl Shapes<BR><BR> Green Product Data for Foundry™ Vinyl Shapes<BR><BR>

Foundry™ Vinyl Staggered Shakes

The Foundry™ - The Tapco Group Foundry™ Vinyl Staggered Shakes<BR><BR>
click to enlarge
Crafted from Hand Carved Cedar™ shakes. Length: 60" Exposure, Width: 10" Exposure.

Specs for Foundry™ Vinyl Staggered Shakes<BR><BR> CAD Details for Foundry™ Vinyl Staggered Shakes<BR><BR> Green Product Data for Foundry™ Vinyl Staggered Shakes<BR><BR>

Foundry™ The Weathered Collection™

The Weathered Collection™
The Foundry™ - The Tapco Group Foundry™ The Weathered Collection™<BR><BR>
click to enlarge
The Weathered Collection gives a home the authentic appearance of cedar siding that has weathered over time. The Weathered Collection colors are available on the 7" Split Shake and 7" Shingle style panels.

Specs for Foundry™ The Weathered Collection™<BR><BR> CAD Details for Foundry™ The Weathered Collection™<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-10-15








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget